/content/process/us/en/search.html

gas analysis equipment

EnCal 3000

Honeywell Elster® EnCal 3000 is a gas chromatograph analyzer specially designed for natural gas energy measurements. This state-of-the-art analyzer uses chromatography components based on the latest Micro-Electro-Mechanical Systems (MEMS).

Overview
What Is It?
​​In natural gas energy measurement, calorific value is a key component that determines the energy content flowing through a pipeline, along with volume, pressure, and temperature measurements. EnCal 3000 helps gas transmission & distribution companies as well as end-users consuming large amounts of gas accurately measure of single gas components since wrong measurements can directly impact the bottom line.
EnCal 3000 versions:
  • C6/ C9 for heating value determination in natural gas
  • Biogas analyzer
  • e-Gas: Hydrogen + Natural gas
  • H2S analyzer: to measure hydrogen sulfide in natural gas
  • Odorization analyzer to measure THT and/or TBM in natural gas.
How Does It Work?
​​EnCal 3000 analyzer injects natural gas into a carrier gas stream that further proceeds to a column where natural gas is separated into its constituents. The separated constituents then pass a calibrated detector in peaks and the area of these peaks is dependent on the constituent’s concentrations. With collated data from the constituent’s concentrations, the heating value / Wobbe-index / density of the natural gas is calculated.​​

What Problems Does It Solve?
​​EnCal 3000 offers the following benefits:
  • Provides insight on the energy content of any type of gas for billing purposes
  • Provides insight on the energy content and other parameters of any type of gas for plant control purposes
  • Allows measurement of almost any gas mixture​.​​
Specifications

Overview

  • Series
    • Elster® EnCal 3000

Environmental Conditions

  • Operating Temperature Range
    • -5 to +130 deg F
  • Gas Composition Range
    • N₂: 0 to 22%, CH₄: 55 to 100%, CO₂: 0 to 20%, C₂H: 0 to 14%, C₃: 0 to 10%, C₄: 0 to 10%, neo-C₅: 0 to 0.25%, C₅: 0 to 0.25%, C₆: 0 to 0.20%, C₇: 0 to 0.1%, C₈: 0 to 0.05%, C₉+: 0 to 0.05%
  • Analysis Range
    • Full composition up to C6+ or C9+ (option)

Standards & Certifications

  • Metrological Approvals
    • PTB Certificate Reference No. PTB-3.31-4016861
  • Approvals
    • ATEX II2G E Ex d IIB T4, KEMA 05ATEX2191, FM Class I Div. 1 Group B, C, D (Pending), IP66, IEC 60068-2-31/64, EN 61000-6-2/4,

Software & Interface

  • Configuration Software
    • RGC 3000

I/O Capabilities

  • Technology Base
    • MEMS-based components with capillary column
  • Detection Limit
    • C5:5 ppm
  • Analysis Time
    • 3 min (C6+), 5 min (C9+)
  • Outputs
    • Full Gas Composition (Up To C6+ Or C9+), Heating Value, Density, Wobbe Index

Processing & Performance Metrics

  • PC Requirement
    • Windows 2000 or Windows XP professional edition (Service Pack 1 or higher), 1000 MHz processor, 512 MB RAM, CD-rom player, free Ethernet port

Measurement & Sensor Related (Measurement Capabilities)

  • Repeatability
    • < 0.005% on BTU

Electrical Specifications

  • Power Supply
    • 24 VDC, 120 W nominal (170 W peak, heated)
    • 24 VDC, 18 W nominal (50 W peak, non-heated)

Communication & Protocols

  • Data Logging
    • 35 days Local Storage (Analysis, Events, Alarms, Averages, Chromatogram, Calibration), API 21.1, XML Format Available

Applications & Compatibility

  • Applications
    • Natural Gas Energy Measurement, Gas Quality Control, Quantitative Analysis

Communication Interfaces

  • Interfaces
    • Ethernet UTP 10 Base-T (TCP/IP), Two RS232/485 Ports (Modbus RTU/ASCII)

Dimensions & Weight

  • Dimensions
    • 37 cm Base Dia x 37 cm H (14 in Dia x 14 in H)

Overview

  • Series
    • Elster® EnCal 3000

Environmental Conditions

  • Operating Temperature Range
    • -5 to +130 deg F
  • Gas Composition Range
    • N₂: 0 to 22%, CH₄: 55 to 100%, CO₂: 0 to 20%, C₂H: 0 to 14%, C₃: 0 to 10%, C₄: 0 to 10%, neo-C₅: 0 to 0.25%, C₅: 0 to 0.25%, C₆: 0 to 0.20%, C₇: 0 to 0.1%, C₈: 0 to 0.05%, C₉+: 0 to 0.05%
  • Analysis Range
    • Full composition up to C6+ or C9+ (option)

Standards & Certifications

  • Metrological Approvals
    • PTB Certificate Reference No. PTB-3.31-4016861
  • Approvals
    • ATEX II2G E Ex d IIB T4, KEMA 05ATEX2191, FM Class I Div. 1 Group B, C, D (Pending), IP66, IEC 60068-2-31/64, EN 61000-6-2/4,

Software & Interface

  • Configuration Software
    • RGC 3000

I/O Capabilities

  • Technology Base
    • MEMS-based components with capillary column
  • Detection Limit
    • C5:5 ppm
  • Analysis Time
    • 3 min (C6+), 5 min (C9+)
  • Outputs
    • Full Gas Composition (Up To C6+ Or C9+), Heating Value, Density, Wobbe Index

Processing & Performance Metrics

  • PC Requirement
    • Windows 2000 or Windows XP professional edition (Service Pack 1 or higher), 1000 MHz processor, 512 MB RAM, CD-rom player, free Ethernet port

Measurement & Sensor Related (Measurement Capabilities)

  • Repeatability
    • < 0.005% on BTU

Electrical Specifications

  • Power Supply
    • 24 VDC, 120 W nominal (170 W peak, heated)
    • 24 VDC, 18 W nominal (50 W peak, non-heated)

Communication & Protocols

  • Data Logging
    • 35 days Local Storage (Analysis, Events, Alarms, Averages, Chromatogram, Calibration), API 21.1, XML Format Available

Applications & Compatibility

  • Applications
    • Natural Gas Energy Measurement, Gas Quality Control, Quantitative Analysis

Communication Interfaces

  • Interfaces
    • Ethernet UTP 10 Base-T (TCP/IP), Two RS232/485 Ports (Modbus RTU/ASCII)

Dimensions & Weight

  • Dimensions
    • 37 cm Base Dia x 37 cm H (14 in Dia x 14 in H)
  • Series : Elster® EnCal 3000
  • Operating Temperature Range : -5 to +130 deg F
  • Metrological Approvals : PTB Certificate Reference No. PTB-3.31-4016861
  • Configuration Software : RGC 3000
  • Gas Composition Range : N₂: 0 to 22%, CH₄: 55 to 100%, CO₂: 0 to 20%, C₂H: 0 to 14%, C₃: 0 to 10%, C₄: 0 to 10%, neo-C₅: 0 to 0.25%, C₅: 0 to 0.25%, C₆: 0 to 0.20%, C₇: 0 to 0.1%, C₈: 0 to 0.05%, C₉+: 0 to 0.05%
  • Technology Base : MEMS-based components with capillary column
  • Detection Limit : C5:5 ppm
  • PC Requirement : Windows 2000 or Windows XP professional edition (Service Pack 1 or higher), 1000 MHz processor, 512 MB RAM, CD-rom player, free Ethernet port
  • Analysis Range : Full composition up to C6+ or C9+ (option)
  • Repeatability : < 0.005% on BTU
  • Analysis Time : 3 min (C6+), 5 min (C9+)
  • Power Supply : 24 VDC, 120 W nominal (170 W peak, heated)|24 VDC, 18 W nominal (50 W peak, non-heated)
  • Data Logging : 35 days Local Storage (Analysis, Events, Alarms, Averages, Chromatogram, Calibration), API 21.1, XML Format Available
  • Applications : Natural Gas Energy Measurement, Gas Quality Control, Quantitative Analysis
  • Interfaces : Ethernet UTP 10 Base-T (TCP/IP), Two RS232/485 Ports (Modbus RTU/ASCII)
  • Dimensions : 37 cm Base Dia x 37 cm H (14 in Dia x 14 in H)
  • Approvals : ATEX II2G E Ex d IIB T4, KEMA 05ATEX2191, FM Class I Div. 1 Group B, C, D (Pending), IP66, IEC 60068-2-31/64, EN 61000-6-2/4,
  • Outputs : Full Gas Composition (Up To C6+ Or C9+), Heating Value, Density, Wobbe Index
Brochure
Name
Description
File Size
Date
Size
The Honeywell Elster� EnCal 3000 is a gas chromatograph specially designed for natural gas energy measurements
application/pdf 267.99 KB
5/7/2021
267.99 KB
White Paper
Name
Description
File Size
Date
Size
Process Fire and Gas Consultancy Whitepaper
application/pdf 1.38 MB
5/7/2021
1.38 MB
Name
Description
File Size
Date
Size
Process Fire and Gas Consultancy Whitepaper
application/pdf 1.38 MB
5/7/2021
1.38 MB
The Honeywell Elster� EnCal 3000 is a gas chromatograph specially designed for natural gas energy measurements
application/pdf 267.99 KB
5/7/2021
267.99 KB
Name
Description
File Size
Date
Size
The Honeywell Elster� EnCal 3000 is a gas chromatograph specially designed for natural gas energy measurements
267.99 KB
5/7/2021
Process Fire and Gas Consultancy Whitepaper
1.38 MB
5/7/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1.875.241
BASE PLATE ENCAL 3000
1.875.241
BASE PLATE ENCAL 3000
73023652
Adapt-cable CPU-Intercon DI IO EnCal3000
73023652
Adapt-cable CPU-Intercon DI IO EnCal3000
8754-871800-98
WRAP BEZEL V3,SHORT,PC,DUBAI42,40K
8754-871800-98
WRAP BEZEL V3,SHORT,PC,DUBAI42,40K
8754-871801-01
FPC BTB 70PIN 31MM CN80 NEW STIFFENER
8754-871801-01
FPC BTB 70PIN 31MM CN80 NEW STIFFENER
8754-871801-05FRE
FRE,13MP AR1337 AF CAMERA,HKT5106
8754-871801-05FRE
FRE,13MP AR1337 AF CAMERA,HKT5106