/content/process/us/en/search.html

pressure regulators

Pressure regulators for gas J78R, 60DJ

DN 15, outlet pressure pd 15-23 mbar as standard (factory setting: 20 mbar), with screw plug at the inlet, for gas, pu max. 100 mbar, EU certified.

Overview
DN 15, outlet pressure pd 15-23 mbar as standard (factory setting: 20 mbar), with screw plug at the inlet, for gas.

Features & Benefits:
  • pu max. 100 mbar
  • EU certified
  • Connection: thread
  • pu: max. 100 mbar
  • J78R with inlet pressure compensation diaphragm and zero shut-off
  • J78R for gas, J78R..L for air, DN 15, pd: 6 to 55 mbar
  • 60DJ for gas, 60DJ L for air, DN 8, pd: 35 to 90 mbar
More Information:
Specifications

Fuel, Gas & Media Specifications

  • Gas Type
    • Town Gas, Natural Gas, LPG (gaseous), Biogas; J78R..L for air only

Storage/Transport Temperatures

  • Storage Temperature Range
    • -20 to +40 deg C (-4 to +104 deg F)

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C (-4 to +140 deg F)

Pressure Specifications

  • Outlet Pressure Range
    • 6 to 55 mbar
  • Inlet Pressure Range
    • Up to 100 mbar

Connections & Interfaces

  • Connection Type
    • Rp 1/2 to ISO 7-1, DN 15; Measuring Connection with Screw Plug Rp 1/8 at inlet (optional)

Applications & Compatibility

  • Applications
    • For installation in all types of gas appliances; Controls pressure for gas or air supply to burners and appliances; Suitable for atmospheric surface burners and gas trains

Dimensions & Weight

  • Dimensions
    • 100 x 82 x 30 mm

Standards & Certifications

  • Approvals
    • EU Certified (EU 2016/426 GAR, EN 88-1:2011), EN 88-1:2011

Material Specifications

  • Material
    • Aluminum

Fuel, Gas & Media Specifications

  • Gas Type
    • Town Gas, Natural Gas, LPG (gaseous), Biogas; J78R..L for air only

Storage/Transport Temperatures

  • Storage Temperature Range
    • -20 to +40 deg C (-4 to +104 deg F)

Environmental Conditions

  • Ambient Temperature Range
    • -20 to +60 deg C (-4 to +140 deg F)

Pressure Specifications

  • Outlet Pressure Range
    • 6 to 55 mbar
  • Inlet Pressure Range
    • Up to 100 mbar

Connections & Interfaces

  • Connection Type
    • Rp 1/2 to ISO 7-1, DN 15; Measuring Connection with Screw Plug Rp 1/8 at inlet (optional)

Applications & Compatibility

  • Applications
    • For installation in all types of gas appliances; Controls pressure for gas or air supply to burners and appliances; Suitable for atmospheric surface burners and gas trains

Dimensions & Weight

  • Dimensions
    • 100 x 82 x 30 mm

Standards & Certifications

  • Approvals
    • EU Certified (EU 2016/426 GAR, EN 88-1:2011), EN 88-1:2011

Material Specifications

  • Material
    • Aluminum
  • Gas Type : Town Gas, Natural Gas, LPG (gaseous), Biogas; J78R..L for air only
  • Storage Temperature Range : -20 to +40 deg C (-4 to +104 deg F)
  • Ambient Temperature Range : -20 to +60 deg C (-4 to +140 deg F)
  • Outlet Pressure Range : 6 to 55 mbar
  • Inlet Pressure Range : Up to 100 mbar
  • Connection Type : Rp 1/2 to ISO 7-1, DN 15; Measuring Connection with Screw Plug Rp 1/8 at inlet (optional)
  • Applications : For installation in all types of gas appliances; Controls pressure for gas or air supply to burners and appliances; Suitable for atmospheric surface burners and gas trains
  • Dimensions : 100 x 82 x 30 mm
  • Approvals : EU Certified (EU 2016/426 GAR, EN 88-1:2011), EN 88-1:2011
  • Material : Aluminum
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
83575120
Regulator J125 1 1/2" And 2"
83575120
Regulator J125 1 1/2" And 2"
J78RS_1/2
J78RS 1/2" R. 16-28 MBAR
J78RS_1/2
J78RS 1/2" R. 16-28 MBAR
KS03089075
SPRG,2 16 MBAR,YL SPRG GDJ 15
KS03089075
SPRG,2 16 MBAR,YL SPRG GDJ 15
KS03089076
SPRG,10 20 MBAR,BLK SPRG GDJ 15
KS03089076
SPRG,10 20 MBAR,BLK SPRG GDJ 15
KS03089077
SPRG,16 28 MBAR,OR SPRG GDJ 15
KS03089077
SPRG,16 28 MBAR,OR SPRG GDJ 15
KS03089078
Spring 22-40 mbar, brown
KS03089078
Spring 22-40 mbar, brown
KS03089079
SPRG,40 55 MBAR,LITE GRN/LITE BL SPRG GD
KS03089079
SPRG,40 55 MBAR,LITE GRN/LITE BL SPRG GD
KS03089121
SPRG,5 15 MBAR,DARK GRN/LITE BL SPRG GDJ
KS03089121
SPRG,5 15 MBAR,DARK GRN/LITE BL SPRG GDJ
KS03089122
SPRG,12 25 MBAR,BLK SPRG GDJ20,GDJ25
KS03089122
SPRG,12 25 MBAR,BLK SPRG GDJ20,GDJ25
KS03089123
SPRG,22.5 35 MBAR,DARK GRN/BRN SPRG GDJ2
KS03089123
SPRG,22.5 35 MBAR,DARK GRN/BRN SPRG GDJ2