/content/process/us/en/search.html

butterfly valves and actuators

Honeywell Slate low torque actuator

The SLATE Low Torque Actuator series includes commercial- and industrial-grade 1/4-turn actuators available in 50 and 150 in/lb models with highly repeatable position accuracy designed specifically to integrate with the SLATE system

Overview
The SLATE Low Torque Actuator series includes commercial- and industrial-grade 1/4-turn actuators available in 50 and 150 in/lb models with highly repeatable position accuracy designed specifically to integrate with the SLATE system. This series is well suited for the precise control of air and gas flow and can operate in a wide range of temperatures and environmental conditions.
Offered in two different configuration options:
  • NEMA 1 rated, operating in a temperature range of -18 to 158 °F (-28 to 70 °C) with 450 positions over a 90° span
  • NEMA 4 rated, operating in a temperature range of -40 to 158 °F (-40 to 70 °C) with 900 positions over a 90° span
  • Field-reversible clockwise and counterclockwise rotation operation
  • Internal temperature, valve status, health diagnostics, and error codes reporting
  • Robust, heavy-duty construction, continuous duty cycle-rated
  • Closed loop position control via Modbus RS-485 communications as an input to the SLATE Fuel Air Ratio
  • Module, part R8001C6001
  • Dual 1/2-in knockout conduit connections
  • 1/2-in keyed output shaft with a 1/8-in square key
  • Die-cast aluminum base with high-impact resistant, reinforced plastic cover
  • Meets UL353 Safety for Limit Controls
  • Meets UL1998 when used with R8001C6001 SLATE Fuel Air Ratio Module
Specifications

Overview

  • Models
    • Commercial Models - R8001M1050 (50 in-lb, NEMA 1), R8001M1150 (150 in-lb, NEMA 1)
    • Industrial Models - R8001M4050 (50 in-lb, NEMA 4), R8001M4150 (150 in-lb, NEMA 4)

Operating/Process Temperature Ranges

  • Operating Temperature Range
    • Commercial: -18 to 158 deg F (-28 to 70 deg C)
    • Industrial: -40 to 158 deg F (-40 to 70 deg C)

Communication & Interfaces

  • Communication Protocols
    • Modbus RS-485 (non-isolated commercial/isolated industrial)
    • Modbus RS‑485 (non‑isolated on commercial models; isolated on industrial models)

Applications & Compatibility

  • Valve Compatibility
    • Maxon CV Series; Honeywell V51E and V5197A valve series (via dedicated mounting kits)
    • Maxon CV, Honeywell V51E, Honeywell V5197A via kits
  • Applications
    • Precise control of air and gas flow; designed to integrate with the SLATE Fuel Air Ratio system

Temperature Control/Measurement

  • Temperature Sensors
    • Commercial: Alarm-only
    • Industrial: Alarm + real-time data

Storage/Transport Temperatures

  • Storage Temperature
    • -40 to +176 deg F (-40 to +80 deg C)

Connections & Interfaces

  • Conduit Connections
    • Dual 1/2 in knockouts

Actuation, Valve & Motion Control Specifications

  • Rotation Direction
    • Field-reversible CW/CCW (ships CCW)
  • Torque Rating
    • 50 in-lb or 150 in-lb
  • Rotation Span
    • 90 deg usable (plus ±5 deg adjustment)
  • Output Shaft
    • 1/2 in keyed shaft, 1/8 in square key

Operating Limits, Durability & Lifecycle

  • Vibration Rating
    • 5 to 30 Hz at 0.012 in p-p; 30 to 300 Hz at 0.6G; 1.1G endurance

Environmental Conditions

  • Enclosure Rating
    • NEMA 1 (commercial), NEMA 4 (industrial)
  • Humidity Range
    • 0 to 99% RH non-condensing (commercial)

Control, Logic & Functional Behavior

  • Control Deadband
    • Commercial ±0.2 deg
    • Industrial ±0.1 deg

Electrical Specifications

  • Supply Voltage
    • 24 VDC +10/-20%

Alarms, Status & Diagnostics

  • LED Indicator
    • Green: Status/Alarms
    • Yellow: RS-485 Comms

Control, Software & User Interface Specifications

  • Data Logging
    • Industrial: Enhanced logging; Commercial: None

Measurement, Accuracy & Sensing

  • Resolutions
    • Commercial: 450 positions (0.2 deg )
    • Industrial: 900 positions (0.1 deg ) over 90 deg span

Processing & Performance Metrics

  • Duty Cycle
    • 100% continuous duty

Standards & Certifications

  • Approvals
    • UL353, UL1998 (with Fuel Air Ratio Module), CE (GAD), UKCA

Overview

  • Models
    • Commercial Models - R8001M1050 (50 in-lb, NEMA 1), R8001M1150 (150 in-lb, NEMA 1)
    • Industrial Models - R8001M4050 (50 in-lb, NEMA 4), R8001M4150 (150 in-lb, NEMA 4)

Operating/Process Temperature Ranges

  • Operating Temperature Range
    • Commercial: -18 to 158 deg F (-28 to 70 deg C)
    • Industrial: -40 to 158 deg F (-40 to 70 deg C)

Communication & Interfaces

  • Communication Protocols
    • Modbus RS-485 (non-isolated commercial/isolated industrial)
    • Modbus RS‑485 (non‑isolated on commercial models; isolated on industrial models)

Applications & Compatibility

  • Valve Compatibility
    • Maxon CV Series; Honeywell V51E and V5197A valve series (via dedicated mounting kits)
    • Maxon CV, Honeywell V51E, Honeywell V5197A via kits
  • Applications
    • Precise control of air and gas flow; designed to integrate with the SLATE Fuel Air Ratio system

Temperature Control/Measurement

  • Temperature Sensors
    • Commercial: Alarm-only
    • Industrial: Alarm + real-time data

Storage/Transport Temperatures

  • Storage Temperature
    • -40 to +176 deg F (-40 to +80 deg C)

Connections & Interfaces

  • Conduit Connections
    • Dual 1/2 in knockouts

Actuation, Valve & Motion Control Specifications

  • Rotation Direction
    • Field-reversible CW/CCW (ships CCW)
  • Torque Rating
    • 50 in-lb or 150 in-lb
  • Rotation Span
    • 90 deg usable (plus ±5 deg adjustment)
  • Output Shaft
    • 1/2 in keyed shaft, 1/8 in square key

Operating Limits, Durability & Lifecycle

  • Vibration Rating
    • 5 to 30 Hz at 0.012 in p-p; 30 to 300 Hz at 0.6G; 1.1G endurance

Environmental Conditions

  • Enclosure Rating
    • NEMA 1 (commercial), NEMA 4 (industrial)
  • Humidity Range
    • 0 to 99% RH non-condensing (commercial)

Control, Logic & Functional Behavior

  • Control Deadband
    • Commercial ±0.2 deg
    • Industrial ±0.1 deg

Electrical Specifications

  • Supply Voltage
    • 24 VDC +10/-20%

Alarms, Status & Diagnostics

  • LED Indicator
    • Green: Status/Alarms
    • Yellow: RS-485 Comms

Control, Software & User Interface Specifications

  • Data Logging
    • Industrial: Enhanced logging; Commercial: None

Measurement, Accuracy & Sensing

  • Resolutions
    • Commercial: 450 positions (0.2 deg )
    • Industrial: 900 positions (0.1 deg ) over 90 deg span

Processing & Performance Metrics

  • Duty Cycle
    • 100% continuous duty

Standards & Certifications

  • Approvals
    • UL353, UL1998 (with Fuel Air Ratio Module), CE (GAD), UKCA
  • Models : Commercial Models - R8001M1050 (50 in-lb, NEMA 1), R8001M1150 (150 in-lb, NEMA 1)|Industrial Models - R8001M4050 (50 in-lb, NEMA 4), R8001M4150 (150 in-lb, NEMA 4)
  • Operating Temperature Range : Commercial: -18 to 158 deg F (-28 to 70 deg C)|Industrial: -40 to 158 deg F (-40 to 70 deg C)
  • Communication Protocols : Modbus RS-485 (non-isolated commercial/isolated industrial)|Modbus RS‑485 (non‑isolated on commercial models; isolated on industrial models)
  • Valve Compatibility : Maxon CV Series; Honeywell V51E and V5197A valve series (via dedicated mounting kits)|Maxon CV, Honeywell V51E, Honeywell V5197A via kits
  • Temperature Sensors : Commercial: Alarm-only|Industrial: Alarm + real-time data
  • Storage Temperature : -40 to +176 deg F (-40 to +80 deg C)
  • Conduit Connections : Dual 1/2 in knockouts
  • Rotation Direction : Field-reversible CW/CCW (ships CCW)
  • Vibration Rating : 5 to 30 Hz at 0.012 in p-p; 30 to 300 Hz at 0.6G; 1.1G endurance
  • Enclosure Rating : NEMA 1 (commercial), NEMA 4 (industrial)
  • Control Deadband : Commercial ±0.2 deg|Industrial ±0.1 deg
  • Supply Voltage : 24 VDC +10/-20%
  • Humidity Range : 0 to 99% RH non-condensing (commercial)
  • Torque Rating : 50 in-lb or 150 in-lb
  • Rotation Span : 90 deg usable (plus ±5 deg adjustment)
  • LED Indicator : Green: Status/Alarms|Yellow: RS-485 Comms
  • Output Shaft : 1/2 in keyed shaft, 1/8 in square key
  • Data Logging : Industrial: Enhanced logging; Commercial: None
  • Applications : Precise control of air and gas flow; designed to integrate with the SLATE Fuel Air Ratio system
  • Resolutions : Commercial: 450 positions (0.2 deg )|Industrial: 900 positions (0.1 deg ) over 90 deg span
  • Duty Cycle : 100% continuous duty
  • Approvals : UL353, UL1998 (with Fuel Air Ratio Module), CE (GAD), UKCA
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
50123928-001
LTA MOUNTING KIT TO MAXON CV VALVES
50123928-001
LTA MOUNTING KIT TO MAXON CV VALVES
50124386-001
LTA V51/5197 MOUNTING BRACKETS
50124386-001
LTA V51/5197 MOUNTING BRACKETS
50195139-001
KIT, SLATE LTA -V51E VLV, 1.5" & 2"
50195139-001
KIT, SLATE LTA -V51E VLV, 1.5" & 2"
50195140-001
KIT, SLATE LTA -V51E VLV, 2.5", 3" & 4"
50195140-001
KIT, SLATE LTA -V51E VLV, 2.5", 3" & 4"
50195141-001
KIT, SLATE LTA -ECLIPSE BV VLV, .5"-2.5"
50195141-001
KIT, SLATE LTA -ECLIPSE BV VLV, .5"-2.5"
50195142-001
KIT, SLATE LTA -ECLIPSE BV VLV, 3" & 4"
50195142-001
KIT, SLATE LTA -ECLIPSE BV VLV, 3" & 4"
R8001M1050
SLATE COMM 50 IN/LB ACTUATOR
R8001M1050
SLATE COMM 50 IN/LB ACTUATOR
R8001M1150
SLATE COMM 150 IN/LB ACTUATOR
R8001M1150
SLATE COMM 150 IN/LB ACTUATOR
R8001M4050
SLATE INDSTRL 50 IN/LB ACTUATOR
R8001M4050
SLATE INDSTRL 50 IN/LB ACTUATOR
R8001M4150
SLATE INDSTRL 150 IN/LB ACTUATOR
R8001M4150
SLATE INDSTRL 150 IN/LB ACTUATOR