/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

portable sampling

HERMetic Sampler GT1 for Marine Applications

Honeywell Tanksystem's HERMetic Sampler GT1 is a 1-inch portable sampler with a sampling capacity of approximately 0.3 litre. It is ideal for gas tight sampling of liquids that present a fire, health, or air pollution hazard.

Overview
What Is It?
The HERMetic Sampler GT1 is ideal for sampling of liquids under closed conditions where sampling volume up to 0.3 litre of liquid is needed. Its gas tight construction avoids any vapor release from the tank and exposure to fumes during operation.
The sampler housing is mounted on top of the HERMetic 1-inch deck valve with quick connect coupling. Transfer of the liquid from the sampling bottle to a laboratory bottle occurs by opening the transfer valve at the bottom of the sampler. The HERMetic Sampler GT1 is delivered with a zone sampling bottle. Spot, bottom and running bottles are available on request.

How Does It Work?
The HERMetic Sampler GT1 allows easy installation on the deck valve. The sampling height can be read on the graduated tape, while the sampling bottle can be easily removed by opening the top of the sampler housing.
The sampler carries the KEMA 06ATEX0027 (II 1 G c IIB T6) construction safety approval and complies with the European Union’s Directive 94/9 EC. It also complies with a host of regulations, including API (MPMS Chap 17.11).
Technical specifications include:
  • Tape length : 30 m/ 100 ft
  • Capacity of sampling bottles : up to 0.3 liter
What Problems Does It Solve?
​The HERMetic Sampler GT1 ensures closed gas tight sampling of liquids that pose a fire, health or air pollution hazard. It permits collection of a representative sample of the content inside the tanks for further laboratory analysis. In addition to safer operations, users benefit from lower operation and maintenance costs.
Specifications

Applications & Compatibility

  • Applications
    • Closed, gas-tight sampling of liquids on marine vessels and tank farms (avoids fire, health, air pollution hazard)
  • Typical Uses
    • Custody Transfer, Inventory Control, Quality Control, Pollution Prevention On Tankers

Dimensions & Weight

  • Unit Height
    • 1260 mm

Environmental Conditions

  • Type of Gaskets
    • FKM

Network & Connectivity Infrastructure

  • Tape Length
    • 30 m/100 ft

I/O Capabilities

  • Tank Connection
    • Easy installation on 1 in HERMetic vapor control valves with a quick connect coupling
  • Sampling Principle
    • Designed for closed sampling to prevent vapor emission and pressure release
    • Gas-tight housing
  • Sampling Capacity
    • Zone Sampling Bottle: approx. 0.3 liters (spot, running, and bottom bottles available)

Overview

  • Special Features
    • Gas-tight operation, prevents vapor emission, robust construction, easy bottle removal Millimeter-PRD

Pressure/Operating Limits

  • Maximum Tank Overpressure
    • Designed for marine closed sampling applications

Standards & Certifications

  • Hazardous Location Approvals
    • ATEX II 1 G c IIB T6 (suitable for Zone 0 hazardous environments)
  • Compliance Standards
    • Meets IMO, SOLAS, MARPOL, API, ISO, and OCIMF standards for marine sampling

Applications & Compatibility

  • Applications
    • Closed, gas-tight sampling of liquids on marine vessels and tank farms (avoids fire, health, air pollution hazard)
  • Typical Uses
    • Custody Transfer, Inventory Control, Quality Control, Pollution Prevention On Tankers

Dimensions & Weight

  • Unit Height
    • 1260 mm

Environmental Conditions

  • Type of Gaskets
    • FKM

Network & Connectivity Infrastructure

  • Tape Length
    • 30 m/100 ft

I/O Capabilities

  • Tank Connection
    • Easy installation on 1 in HERMetic vapor control valves with a quick connect coupling
  • Sampling Principle
    • Designed for closed sampling to prevent vapor emission and pressure release
    • Gas-tight housing
  • Sampling Capacity
    • Zone Sampling Bottle: approx. 0.3 liters (spot, running, and bottom bottles available)

Overview

  • Special Features
    • Gas-tight operation, prevents vapor emission, robust construction, easy bottle removal Millimeter-PRD

Pressure/Operating Limits

  • Maximum Tank Overpressure
    • Designed for marine closed sampling applications

Standards & Certifications

  • Hazardous Location Approvals
    • ATEX II 1 G c IIB T6 (suitable for Zone 0 hazardous environments)
  • Compliance Standards
    • Meets IMO, SOLAS, MARPOL, API, ISO, and OCIMF standards for marine sampling
  • Applications : Closed, gas-tight sampling of liquids on marine vessels and tank farms (avoids fire, health, air pollution hazard)
  • Unit Height : 1260 mm
  • Typical Uses : Custody Transfer, Inventory Control, Quality Control, Pollution Prevention On Tankers
  • Type of Gaskets : FKM
  • Tape Length : 30 m/100 ft
  • Tank Connection : Easy installation on 1 in HERMetic vapor control valves with a quick connect coupling
  • Special Features : Gas-tight operation, prevents vapor emission, robust construction, easy bottle removal Millimeter-PRD
  • Sampling Principle : Designed for closed sampling to prevent vapor emission and pressure release|Gas-tight housing
  • Sampling Capacity : Zone Sampling Bottle: approx. 0.3 liters (spot, running, and bottom bottles available)
  • Maximum Tank Overpressure : Designed for marine closed sampling applications
  • Hazardous Location Approvals : ATEX II 1 G c IIB T6 (suitable for Zone 0 hazardous environments)
  • Compliance Standards : Meets IMO, SOLAS, MARPOL, API, ISO, and OCIMF standards for marine sampling
Data Sheet
Name
Description
File Size
Date
Size
List of global Honeywell Authorized service stations qualified to service HERMetic range of portable gauging and sampling equipments
application/pdf 151.52 KB
12/7/2023
151.52 KB
Name
Description
File Size
Date
Size
List of global Honeywell Authorized service stations qualified to service HERMetic range of portable gauging and sampling equipments
application/pdf 151.52 KB
12/7/2023
151.52 KB
Name
Description
File Size
Date
Size
List of global Honeywell Authorized service stations qualified to service HERMetic range of portable gauging and sampling equipments
151.52 KB
12/7/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
TS 10084
HERMetic Sampler GT1
TS 10084
HERMetic Sampler GT1
TS 20140
Storage tube
TS 20140
Storage tube
TS 20152
Elbow Ø6 mm
TS 20152
Elbow Ø6 mm
TS 98166
HERMetic sampler GT1 35 m
TS 98166
HERMetic sampler GT1 35 m