Discontinued: Gas
Turbo Corrector
The Turbo Corrector is a full featured Mini-AT EVC with an internal interface board called the Turbine Interface Board (TIB) that accepts high-frequency main and sense rotor signals from the turbine meter and calculates the volume.
The TIB is also capable of producing separate pulse outputs for adjusted volume, normal and abnormal alarms, and buffered main and sense rotor signals. A 4-20 mA output can be used to output Instantaneous Delta A or Adjusted Flow Rate. Turbo Corrector requires power from either an external DC power supply or solar power supply. Power supplies and barriers for hazardous locations (Class 1, Divisions 1 & 2) are also available.
Filters
Please Sign In to view part numbers available for purchase based on your account