/content/process/us/en/search.html

control valves

Micro Ratio Valves (M-P-O Style)

MICRO-RATIO® Valve assemblies are used for air, gas and oil proportioning control. The multiple screw cam assembly provides mechanical adjustment capabilities to the air/fuel ratio at each valve position of your burner system.

Overview
  • MICRO-RATIO® Flow Control Valve assemblies are used for air, gas and oil proportioning control
  • The multiple screw cam assembly provides mechanical adjustment capabilities to the air/fuel ratio at each valve position throughout the entire capacity range of your industrial burner system
  • Throttling range of this gas valve is fully adjustable and designed to operate over the extremely wide turndown capabilities of MAXON's modern burner systems
Specifications

Product Configuration & Options

  • Multi‑Zone Capability
    • Suitable for multiple fuel or multiple zone burner systems

Processing & Performance Metrics

  • Turndown Capability
    • Designed to operate over extremely wide burner turndown ranges

Actuation, Valve & Motion Control Specifications

  • System Integration
    • Compatible with burners, pipe trains, mixing equipment, control panels
  • Cam Assembly
    • Multiple screw cam assembly for mechanical air/fuel ratio adjustment
  • Valve Type
    • Poppet-type (gas/oil), Butterfly-type (air/gas), CV/BV - OBSOLETE

Overview

  • Product Type
    • MICRO-RATIO® Valve, SYNCHRO Valves, BV/CV

Applications & Compatibility

  • Applications
    • Throttling control of air, gas, and oil in industrial combustion systems

Dimensions & Size Specifications

  • Valve Sizes
    • 1-1/2 to 12 in pipe sizes (Standard Butterfly Type)
    • 1-1/2 to 18 in pipe sizes (Air Control)
    • 1-1/2 to 4 in pipe sizes (Special High Pressure Butterfly Type)
    • 1/2 to 2-1/2 in pipe sizes (Gas Poppet Type)
    • 3/8 to 1 in pipe sizes (Oil Poppet Type)

Fuel, Gas & Media Specifications

  • Fuel Type
    • Air, natural gas, liquefied petroleum gas, oil

Product Configuration & Options

  • Multi‑Zone Capability
    • Suitable for multiple fuel or multiple zone burner systems

Processing & Performance Metrics

  • Turndown Capability
    • Designed to operate over extremely wide burner turndown ranges

Actuation, Valve & Motion Control Specifications

  • System Integration
    • Compatible with burners, pipe trains, mixing equipment, control panels
  • Cam Assembly
    • Multiple screw cam assembly for mechanical air/fuel ratio adjustment
  • Valve Type
    • Poppet-type (gas/oil), Butterfly-type (air/gas), CV/BV - OBSOLETE

Overview

  • Product Type
    • MICRO-RATIO® Valve, SYNCHRO Valves, BV/CV

Applications & Compatibility

  • Applications
    • Throttling control of air, gas, and oil in industrial combustion systems

Dimensions & Size Specifications

  • Valve Sizes
    • 1-1/2 to 12 in pipe sizes (Standard Butterfly Type)
    • 1-1/2 to 18 in pipe sizes (Air Control)
    • 1-1/2 to 4 in pipe sizes (Special High Pressure Butterfly Type)
    • 1/2 to 2-1/2 in pipe sizes (Gas Poppet Type)
    • 3/8 to 1 in pipe sizes (Oil Poppet Type)

Fuel, Gas & Media Specifications

  • Fuel Type
    • Air, natural gas, liquefied petroleum gas, oil
  • Multi‑Zone Capability : Suitable for multiple fuel or multiple zone burner systems
  • Turndown Capability : Designed to operate over extremely wide burner turndown ranges
  • System Integration : Compatible with burners, pipe trains, mixing equipment, control panels
  • Product Type : MICRO-RATIO® Valve, SYNCHRO Valves, BV/CV
  • Cam Assembly : Multiple screw cam assembly for mechanical air/fuel ratio adjustment
  • Applications : Throttling control of air, gas, and oil in industrial combustion systems
  • Valve Sizes : 1-1/2 to 12 in pipe sizes (Standard Butterfly Type)|1-1/2 to 18 in pipe sizes (Air Control)|1-1/2 to 4 in pipe sizes (Special High Pressure Butterfly Type)|1/2 to 2-1/2 in pipe sizes (Gas Poppet Type)|3/8 to 1 in pipe sizes (Oil Poppet Type)
  • Valve Type : Poppet-type (gas/oil), Butterfly-type (air/gas), CV/BV - OBSOLETE
  • Fuel Type : Air, natural gas, liquefied petroleum gas, oil
Others
Name
Description
File Size
Date
Size
29604 Tender Text File
text/plain 2.94 KB
1/15/2025
2.94 KB
29606 Tender Text File
text/plain 2.95 KB
1/15/2025
2.95 KB
50095 Tender Text File
text/plain 282 Bytes
1/15/2025
282 Bytes
Name
Description
File Size
Date
Size
29604 Tender Text File
text/plain 2.94 KB
1/15/2025
2.94 KB
29606 Tender Text File
text/plain 2.95 KB
1/15/2025
2.95 KB
50095 Tender Text File
text/plain 282 Bytes
1/15/2025
282 Bytes
Name
Description
File Size
Date
Size
29604 Tender Text File
2.94 KB
1/15/2025
29606 Tender Text File
2.95 KB
1/15/2025
50095 Tender Text File
282 Bytes
1/15/2025
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
0038O84TF
3/8" 8Gph Oil Valve for Two Fuel
0038O84TF
3/8" 8Gph Oil Valve for Two Fuel
0038O8SYN
3/8" 8Gph Oil Valve
0038O8SYN
3/8" 8Gph Oil Valve
0050O1004TF
1/2" 100Gph Oil Valve for Two Fuel
0050O1004TF
1/2" 100Gph Oil Valve for Two Fuel
0050O100SYN
1/2" 100Gph Oil Valve
0050O100SYN
1/2" 100Gph Oil Valve
0050O204TF
1/2" 20Gph Oil Valve for Two Fuel
0050O204TF
1/2" 20Gph Oil Valve for Two Fuel
0050O20SYN
1/2" 20Gph Oil Valve
0050O20SYN
1/2" 20Gph Oil Valve
0050O504TF
1/2" 50Gph Oil Valve for Two Fuel
0050O504TF
1/2" 50Gph Oil Valve for Two Fuel
0050O50SYN
1/2" 50Gph Oil Valve
0050O50SYN
1/2" 50Gph Oil Valve
0050PMPAKTVLV
M-PAKT 0.5"P Configured SYNCHRO Valve
0050PMPAKTVLV
M-PAKT 0.5"P Configured SYNCHRO Valve
0075O2004TF
3/4'' 200Gph Oil Valve for Two Fuel
0075O2004TF
3/4'' 200Gph Oil Valve for Two Fuel