/content/process/us/en/search.html

pressure switches and gauges

Pressuretrol® Limit controllers L4079A, B, W, L604N

High pressure limit switch suitable for steam, air, non-combustible gases, and fluids noncorrosive to the sensing element.

Overview
The L4079A,B, and W PressureTrol® Limit Controls are high pressure limit switches that break electrical circuits when pressure rises to a preset value. The L4079A and B can be used with steam, air, noncombustible gases, and fluids noncorrosive to the sensing element. L4079W is for use on oil burner systems.

Features & Benefits:
  • L4079A has two ganged spst switches; breaks two circuits (may be both sides of the power supply) simultaneously
  • L4079B has one spst switch
  • L4079W is the same as L4079B but has seals for oil applications
  • MICRO SWITCH® snap-acting switches are visible through transparent cover
  • Switches open automatically but must be reset manually
  • Trip-free reset mechanisms do not permit the limiting role of the PressureTrol® Control to be defeated by jamming the reset lever
  • Control does not need leveling
  • The L4079 is unaffected by moderate vibration
Specifications

Overview

  • Models
    • L4079A, L4079B, L4079W
  • Product Type
    • High‑pressure limit control

Pressure Specifications

  • Maximum Diaphragm Pressure
    • Up to 350 psi (2410 kPa) depending on model
  • Pressure Range
    • 10 to 150 psi (70 to 1035 kPa)
    • 2 to 15 psi (15 to 100 kPa)
    • 20 to 300 psi (140 to 2070 kPa)
    • 5 to 50 psi (35 to 350 kPa)

Environmental Conditions

  • Ambient Temperature Limits
    • Max 150 deg F (66 deg C)

Electrical Specifications

  • Maintenance Interval
    • Manual reset and annual function check recommended

Applications & Compatibility

  • Media Compatibility
    • L4079A, L4079B: Steam, Air, Non‑Combustible Gases, Non‑Corrosive Fluids
    • L4079W: Oil Burner Systems

Measurement, Media & Physical Properties

  • Differential Range
    • 3 to 60 psi (20.7 to 413.7 kPa) depending on model

Electrical & Signal Specifications

  • Electrical Rating
    • 120 VAC: 9.8 A (Full Load), 58.8 A (Locked Rotor)
    • 240 VAC: 4.9 A (Full Load), 29.4 A (Locked Rotor)

Control, Logic & Functional Behavior

  • Control Functions
    • Safety limit (manual reset)

Mechanical Design & Adjustment Characteristics

  • Adjustment Method
    • External screw; scale in psi and kPa

Product Overview & Classification

  • Primary Function
    • Breaks electrical circuit on pressure rise

Installation & Mounting Specifications

  • Mounting Types
    • 1/4-18 NPT pipe fitting
    • Boiler, wall, or remote mounting

Software, Configuration & Cyber

  • Configurations
    • L4079A: Two ganged SPST switches (breaks two circuits)
    • L4079B: One SPST switch (breaks one circuit)
    • L4079W: One SPST switch with oil‑resistant seals

Actuation, Control & Motion Characteristics

  • Switch Action
    • Opens circuit(s) on pressure rise
  • Switch Type
    • MICRO SWITCH® snap‑acting

Safety, Protection & Reliability

  • Reset Type
    • Manual reset (trip‑free)

Standards & Certifications

  • Approvals
    • UL Listed (MP466), CSA Approved (LR95329), WEEE Directive 2012/19/EU compliant

Overview

  • Models
    • L4079A, L4079B, L4079W
  • Product Type
    • High‑pressure limit control

Pressure Specifications

  • Maximum Diaphragm Pressure
    • Up to 350 psi (2410 kPa) depending on model
  • Pressure Range
    • 10 to 150 psi (70 to 1035 kPa)
    • 2 to 15 psi (15 to 100 kPa)
    • 20 to 300 psi (140 to 2070 kPa)
    • 5 to 50 psi (35 to 350 kPa)

Environmental Conditions

  • Ambient Temperature Limits
    • Max 150 deg F (66 deg C)

Electrical Specifications

  • Maintenance Interval
    • Manual reset and annual function check recommended

Applications & Compatibility

  • Media Compatibility
    • L4079A, L4079B: Steam, Air, Non‑Combustible Gases, Non‑Corrosive Fluids
    • L4079W: Oil Burner Systems

Measurement, Media & Physical Properties

  • Differential Range
    • 3 to 60 psi (20.7 to 413.7 kPa) depending on model

Electrical & Signal Specifications

  • Electrical Rating
    • 120 VAC: 9.8 A (Full Load), 58.8 A (Locked Rotor)
    • 240 VAC: 4.9 A (Full Load), 29.4 A (Locked Rotor)

Control, Logic & Functional Behavior

  • Control Functions
    • Safety limit (manual reset)

Mechanical Design & Adjustment Characteristics

  • Adjustment Method
    • External screw; scale in psi and kPa

Product Overview & Classification

  • Primary Function
    • Breaks electrical circuit on pressure rise

Installation & Mounting Specifications

  • Mounting Types
    • 1/4-18 NPT pipe fitting
    • Boiler, wall, or remote mounting

Software, Configuration & Cyber

  • Configurations
    • L4079A: Two ganged SPST switches (breaks two circuits)
    • L4079B: One SPST switch (breaks one circuit)
    • L4079W: One SPST switch with oil‑resistant seals

Actuation, Control & Motion Characteristics

  • Switch Action
    • Opens circuit(s) on pressure rise
  • Switch Type
    • MICRO SWITCH® snap‑acting

Safety, Protection & Reliability

  • Reset Type
    • Manual reset (trip‑free)

Standards & Certifications

  • Approvals
    • UL Listed (MP466), CSA Approved (LR95329), WEEE Directive 2012/19/EU compliant
  • Models : L4079A, L4079B, L4079W
  • Maximum Diaphragm Pressure : Up to 350 psi (2410 kPa) depending on model
  • Ambient Temperature Limits : Max 150 deg F (66 deg C)
  • Maintenance Interval : Manual reset and annual function check recommended
  • Media Compatibility : L4079A, L4079B: Steam, Air, Non‑Combustible Gases, Non‑Corrosive Fluids|L4079W: Oil Burner Systems
  • Differential Range : 3 to 60 psi (20.7 to 413.7 kPa) depending on model
  • Electrical Rating : 120 VAC: 9.8 A (Full Load), 58.8 A (Locked Rotor)|240 VAC: 4.9 A (Full Load), 29.4 A (Locked Rotor)
  • Control Functions : Safety limit (manual reset)
  • Adjustment Method : External screw; scale in psi and kPa
  • Primary Function : Breaks electrical circuit on pressure rise
  • Pressure Range : 10 to 150 psi (70 to 1035 kPa)|2 to 15 psi (15 to 100 kPa)|20 to 300 psi (140 to 2070 kPa)|5 to 50 psi (35 to 350 kPa)
  • Mounting Types : 1/4-18 NPT pipe fitting|Boiler, wall, or remote mounting
  • Configurations : L4079A: Two ganged SPST switches (breaks two circuits)|L4079B: One SPST switch (breaks one circuit)|L4079W: One SPST switch with oil‑resistant seals
  • Switch Action : Opens circuit(s) on pressure rise
  • Product Type : High‑pressure limit control
  • Switch Type : MICRO SWITCH® snap‑acting
  • Reset Type : Manual reset (trip‑free)
  • Approvals : UL Listed (MP466), CSA Approved (LR95329), WEEE Directive 2012/19/EU compliant
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
L4079A1035/U
PRESSURETROL
L4079A1035/U
PRESSURETROL
L4079A1050/U
PRESSURETROL
L4079A1050/U
PRESSURETROL
L4079B1033/U
PRESSURETROL
L4079B1033/U
PRESSURETROL
L4079B1041/U
PRESSURETROL
L4079B1041/U
PRESSURETROL
L4079B1058/U
5-50 PSI OPERATING RANGE. MAX DIAPHRAGM
L4079B1058/U
5-50 PSI OPERATING RANGE. MAX DIAPHRAGM
L4079B1066/U
PRESSURETROL LIMIT CONTROLLER
L4079B1066/U
PRESSURETROL LIMIT CONTROLLER
L4079B1074/U
PRESSURETROL
L4079B1074/U
PRESSURETROL
L4079B1082/U
PRESSURETROL
L4079B1082/U
PRESSURETROL
L4079W1000/U
PRESSURETROL
L4079W1000/U
PRESSURETROL
L604N1009/U
RANGE 10-150 PSI,.7-10.6 KG/CM2,FIXED
L604N1009/U
RANGE 10-150 PSI,.7-10.6 KG/CM2,FIXED