/content/process/us/en/search.html
Service Notice: We are currently experiencing technical issues affecting online services. Our team is actively working to resolve these matters. We appreciate your patience and understanding.

Discontinued: Process Instruments

7777DVP Immersion/In-Line Mounting

7777DVP series provides fast, accurate and dependable pH measurement in the most demanding industrial applications such as wastewater influent/effluent, neutralization, cooling towers and process pH measurements.

Overview
Accurate pH monitoring and control are essential in a range of industrial processes for efficient product quality and reagent control. Honeywell’s 7777DVP Durafet® III non-glass sensor mountings provide cost effective and accurate pH measurements in easy in-line or immersion installations. ​

What Is It?
​Honeywell’s 7777DVP series provides fast, accurate and dependable pH measurement in the most demanding industrial applications such as wastewater influent/effluent, neutralization, cooling towers and process pH measurements.
The assembly comes with Durafet III pH electrodes that are fast, durable and offer a reliable combination of measuring and reference electrodes together with an integral automatic temperature compensator in a 1-piece corrosion-resistant molded Ryton body. In addition, the assembly also features the new waterproof quick-disconnect Vario Pin connector which enables easier installation and maintenance of the assembly.

How Does It Work?
​The Durafet III pH electrodes are installed to the process by either submersing the electrode or mounting it into a ¾-inch threaded connection. The advanced electrodes use non-glass, ISFET (Ion Sensitive Field Effect Transistor) technology for the pH sensor which eliminates the conventional fragile glass pH sensor. Their compact size eliminates the need for O-rings or special seals and allows easy adaptation for in-line or submersion mounting.
The combination Durafet III electrodes include a replaceable reference junction frit and gel which adds further to its durability. The electrodes produce low impedance pH signals even at low temperatures with no sodium error or ORP interference.  They can be interfaced with virtually any existing pH instrumentation, allowing users to wide freedom of use. 

What Problems Does It Solve?
Honeywell’s 7777DVP assembly is easy to install, virtually maintenance-free and provides users with cost effective yet accurate and dependable pH measurement. This leads to a smooth and hassle-free process, enhanced control and improved product quality.
Technical Note
Name
Description
File Size
Date
Size
Durafet II and III Cap Adapter
application/pdf 43.19 KB
6/7/2021
43.19 KB
7777 Style Durafet III Electrode Mounting with Vario Pin Connector Specification
application/pdf 196.51 KB
6/7/2021
196.51 KB
Application Note
Name
Description
File Size
Date
Size
Use wireless networking to gather remote analytical measurements
application/pdf 458.79 KB
6/3/2021
458.79 KB
Brochure
Name
Description
File Size
Date
Size
Brochure on how analytical instruments can improve power plant efficiency.
application/pdf 1.05 MB
6/3/2021
1.05 MB
Analytical brochure - measurements for pH, ORP, conductivity/resistivity, dissolved oxygen and hydrogen purity.
application/pdf 1.55 MB
6/3/2021
1.55 MB
Manuals and Guides
Name
Description
File Size
Date
Size
PH/ORP Series 7777DVP Durafet III Electrode, 51-52-16-82
application/pdf 48.45 KB
6/7/2021
48.45 KB
Electrode Mountings, Series 7777 Meredian II Electrode In-Line or Immersion Mounting, 51-52-16-17-Issue 33
application/pdf 63.03 KB
6/4/2021
63.03 KB
Name
Description
File Size
Date
Size
Brochure on how analytical instruments can improve power plant efficiency.
application/pdf 1.05 MB
6/3/2021
1.05 MB
PH/ORP Series 7777DVP Durafet III Electrode, 51-52-16-82
application/pdf 48.45 KB
6/7/2021
48.45 KB
Analytical brochure - measurements for pH, ORP, conductivity/resistivity, dissolved oxygen and hydrogen purity.
application/pdf 1.55 MB
6/3/2021
1.55 MB
Durafet II and III Cap Adapter
application/pdf 43.19 KB
6/7/2021
43.19 KB
7777 Style Durafet III Electrode Mounting with Vario Pin Connector Specification
application/pdf 196.51 KB
6/7/2021
196.51 KB
Use wireless networking to gather remote analytical measurements
application/pdf 458.79 KB
6/3/2021
458.79 KB
Electrode Mountings, Series 7777 Meredian II Electrode In-Line or Immersion Mounting, 51-52-16-17-Issue 33
application/pdf 63.03 KB
6/4/2021
63.03 KB
Name
Description
File Size
Date
Size
Durafet II and III Cap Adapter
43.19 KB
6/7/2021
7777 Style Durafet III Electrode Mounting with Vario Pin Connector Specification
196.51 KB
6/7/2021
Use wireless networking to gather remote analytical measurements
458.79 KB
6/3/2021
Brochure on how analytical instruments can improve power plant efficiency.
1.05 MB
6/3/2021
Analytical brochure - measurements for pH, ORP, conductivity/resistivity, dissolved oxygen and hydrogen purity.
1.55 MB
6/3/2021
PH/ORP Series 7777DVP Durafet III Electrode, 51-52-16-82
48.45 KB
6/7/2021
Electrode Mountings, Series 7777 Meredian II Electrode In-Line or Immersion Mounting, 51-52-16-17-Issue 33
63.03 KB
6/4/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list