/content/process/us/en/search.html

glass and oxygen burners

OXY-THERM® 300 Series

The OXY-THERM 300 offers capacities up to 300,000 BTU/h with a choice of two block shapes. It burns any gaseous fuels including poor quality fuels.

Overview
OXY-THERM® 300 Series Oil Fired Fuel Burners offer capacities up to 300,000 Btu/hr (88 kW) and provide clean combustion with low NOx levels. This fuel burner is available with choice of two block shapes OXY-THERM® 300 Series Industrial Burners use oxygen for the combustion reaction, removing atmospheric nitrogen as a source for NOx creation. OXY-THERM® Fuel Burners burn any gaseous fuel, and fuels that may be unstable using air for combustion.

Features & Benefits:
  • Capacities up to 300,000 Btu/h with choice of two block shapes
  • Burns any gaseous fuel, including poor quality fuels that may be unstable using air for combustion
  • Clean combustion with low NOx levels. OXY-THERM® burners use oxygen for the combustion reaction, removing atmospheric nitrogen as a source of NOx emissions
  • Easy installation and maintenance. OXY-THERM® burner nozzles can be removed during furnace operation, eliminating costly downtime
  • Dramatically increase efficiency by producing higher flame temperatures from burning fuels with oxygen
  • Substantially reduce the size of exhaust gas handling equipment. Oxygen-fuel firing can reduce flue gas volume and exhaust gas treatment requirements by 75% or more
  • Improve heat transfer with increased flame temperature and luminosity
  • Self-cooling design eliminates the need for water cooling and related water piping and maintenance
  • Simple, robust design and high operational turndown provides application flexibility
Specifications

Maximum/Minimum Temperature Limits

  • Maximum Furnace Temperature
    • Up to 2800 deg F with standard block (higher temp options on request)

Combustion, Mixing & Fuel Dynamics

  • Oxygen to Fuel Ratio
    • Natural Gas: 2.1:1; Propane: 5.2:1 (volumetric)
  • Oxygen Flow
    • 630 scfh (Max Fire)

Ignition, Flame & Supervision Specifications

  • Cooling Requirements
    • Provide cooling flow (clean, dry air or oxygen) whenever burner is hot and not firing
  • Flame Supervision
    • UV Scanner (adapter required for direct spark versions)
  • Ignition Options
    • Direct spark option; UV scanner adapter for direct spark versions

Pressure Specifications

  • Fuel Pressure Range
    • Natural Gas - 6.2 psig, Propane - 2.5 psig
  • Oxygen Pressure
    • 2.9 in wc (max capacity)

Processing & Performance Metrics

  • Capacity Range
    • 5,000 to 300,000 Btu/h

Material Specifications

  • Block Material
    • Alumina/Zirconia/Silica (AZS

Mechanical Design & Adjustment Characteristics

  • Block Options
    • 3 in square or 3 in round AZS refractory block

Applications & Compatibility

  • Applications
    • Converted regenerative-type furnaces and melters, unit melters, laboratory furnaces, non-ferrous melting and recovery, high-temp applications with focused flame

Overview

  • Burner Type
    • High-temperature oxygen-fuel burner

Dimensions & Size Specifications

  • Flame Size
    • Visible in open air: diameter 1-6 in; length 36 in

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural gas or propane (see typical data); other clean gaseous fuels per application

Maximum/Minimum Temperature Limits

  • Maximum Furnace Temperature
    • Up to 2800 deg F with standard block (higher temp options on request)

Combustion, Mixing & Fuel Dynamics

  • Oxygen to Fuel Ratio
    • Natural Gas: 2.1:1; Propane: 5.2:1 (volumetric)
  • Oxygen Flow
    • 630 scfh (Max Fire)

Ignition, Flame & Supervision Specifications

  • Cooling Requirements
    • Provide cooling flow (clean, dry air or oxygen) whenever burner is hot and not firing
  • Flame Supervision
    • UV Scanner (adapter required for direct spark versions)
  • Ignition Options
    • Direct spark option; UV scanner adapter for direct spark versions

Pressure Specifications

  • Fuel Pressure Range
    • Natural Gas - 6.2 psig, Propane - 2.5 psig
  • Oxygen Pressure
    • 2.9 in wc (max capacity)

Processing & Performance Metrics

  • Capacity Range
    • 5,000 to 300,000 Btu/h

Material Specifications

  • Block Material
    • Alumina/Zirconia/Silica (AZS

Mechanical Design & Adjustment Characteristics

  • Block Options
    • 3 in square or 3 in round AZS refractory block

Applications & Compatibility

  • Applications
    • Converted regenerative-type furnaces and melters, unit melters, laboratory furnaces, non-ferrous melting and recovery, high-temp applications with focused flame

Overview

  • Burner Type
    • High-temperature oxygen-fuel burner

Dimensions & Size Specifications

  • Flame Size
    • Visible in open air: diameter 1-6 in; length 36 in

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural gas or propane (see typical data); other clean gaseous fuels per application
  • Maximum Furnace Temperature : Up to 2800 deg F with standard block (higher temp options on request)
  • Oxygen to Fuel Ratio : Natural Gas: 2.1:1; Propane: 5.2:1 (volumetric)
  • Cooling Requirements : Provide cooling flow (clean, dry air or oxygen) whenever burner is hot and not firing
  • Fuel Pressure Range : Natural Gas - 6.2 psig, Propane - 2.5 psig
  • Flame Supervision : UV Scanner (adapter required for direct spark versions)
  • Ignition Options : Direct spark option; UV scanner adapter for direct spark versions
  • Oxygen Pressure : 2.9 in wc (max capacity)
  • Capacity Range : 5,000 to 300,000 Btu/h
  • Block Material : Alumina/Zirconia/Silica (AZS
  • Block Options : 3 in square or 3 in round AZS refractory block
  • Applications : Converted regenerative-type furnaces and melters, unit melters, laboratory furnaces, non-ferrous melting and recovery, high-temp applications with focused flame
  • Oxygen Flow : 630 scfh (Max Fire)
  • Burner Type : High-temperature oxygen-fuel burner
  • Flame Size : Visible in open air: diameter 1-6 in; length 36 in
  • Fuel Type : Natural gas or propane (see typical data); other clean gaseous fuels per application
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1034891
OXY PIPE
1034891
OXY PIPE
1035017
SQ RFRCT BLCK,FRM ASY
1035017
SQ RFRCT BLCK,FRM ASY
1035027
300 OXY-THERM SQ ASY
1035027
300 OXY-THERM SQ ASY
1035453
300 OXY-THERM RD ASY
1035453
300 OXY-THERM RD ASY
1035717
300 OXY-THERM RD SLF-IGN ASY
1035717
300 OXY-THERM RD SLF-IGN ASY
1035759
300 OXY-THERM SQ SLF-IGN ASY
1035759
300 OXY-THERM SQ SLF-IGN ASY
1042941
BRNR INS ASY
1042941
BRNR INS ASY
1042942
BRNR INS SLF-IGN ASY
1042942
BRNR INS SLF-IGN ASY
1043970
300 OXY-THERM BKPLT GSKT
1043970
300 OXY-THERM BKPLT GSKT
1048182
INSL BLCK
1048182
INSL BLCK