/content/process/us/en/search.html

enraf tank gauging

Enraf Flexline Radar 990

Honeywell's Enraf® portfolio of high-end radar and servo tank gauges help in accurate level gauging for refineries, tank terminals and petrochemical industries.

Overview
The SmartRadar FlexLine automatic tank gauge (ATG) combines innovative software algorithms with our proven planar antenna technology for the precision you need in custody transfer and inventory applications.

What is It?
Honeywell’s portfolio of radar tank gauges include:
  • SmartRadar FlexLine suitable for highly accurate level measurement on large bulk storage tanks.
  • SmartRadar FlexLine combines new software algorithms with Honeywell Enraf’s planar antennae technology to provide precision levels demanded for custody transfer accuracy.
  • Free Space Antenna portfolio for SmartRadar FlexLine starts from smaller 6” antenna to 8” antenna, designed to address all installation needs on cone roof tanks. The planar antennas for stilling well covers stilling well application ranging from 6’ to 24’ diameter stilling wells.
How Does It Work?
In the most challenging circumstances such as dome roofs and bad stilling wells, SmartRadar FlexLine maintains its ultra-high-performance level on a wide range of applications and various tank conditions. The Enhanced Performance Signal processing enables the radar tank gauge to provide an accurate level reading even in difficult applications (close to the tank shell) and prevents the need for a costly stilling well. The FlexLine radar tank gauge has been certified for use in SIL-2 and SIL-3 applications by the TÜV which allows it to be used in overfill protection applications. Additional diagnostics have been added to detect hardware failures, while a 2004D voting algorithm will detect, report and isolate failures on the boards without interrupting the loading or unloading of a tank.

What Problems Does it Solve?
The FlexLine offers high flexibility that can be used for dedicated tank applications such as independent overfill protection, floating roof monitoring, rim fire detection, roof immersion compensation, etc. The FlexLine wireless option reduces the cost for wiring infrastructure and increases flexibility as various instruments can be added to the network without adding cables. The radar tank gauge is also certified for use in custody transfer applications.
Specifications

Environmental Safety

  • Ambient Temperature Range
    • -40 to +65 °C (-40 to +149 °F)
  • Storage Temperature Range
    • -50 to +75 °C (-58 to +167 °F)
  • Explosion Safety Approvals
    • ATEX KEMA, IECEx KEMA, Kosha, FM, CSA, INMETRO TÜV

Explosion Safety & Legal Metrology Approvals

  • Weights & Measures
    • NMi, PTB, BRML, UMI, LNE, DZM, ONML, W&M India, PAC, MIGAS, OIML, and several others
  • Other Approvals/Certificates
    • NEPSI, PESO (India), GOST-Rx
  • Ingress Protection
    • IP66/IP67 (NEMA 4X)

Mechanical

  • Weight
    • ≈16 kg (35 lb), depending on installed options and excluding antenna and tank separator
  • Dimensions
    • 217 x 319 x 379 mm (8.55 in x 12.55 in x 14.9 in) (H x W x L)
  • Cable Entries
    • 3 x 3/4 in NPT *6 or 6 x M20

Measuring Specifications

  • Update Time
    • 0.1 sec
  • Measuring Resolution
    • 0.1 mm (0.001 in)
  • Measuring Range
    • Up to 75 m (246 ft)
  • Instrument Accuracy Level
    • Advanced performance SmartRadar ±3 mm (±0.12 in)
    • High performance SmartRadar ±1 mm (±0.04 in)
    • Xtreme performance SmartRadar ±0.4 mm (±0.016 in)

Process Wetted Materials

  • Tank Separator
    • AISI 316 Stainless Steel (Material no.: 1.4401)
    • O-Rings Material FPM
  • O-Ring Material
    • NBR 70
  • Antenna Materials
    • Ball Valve (optional with horn antenna): Stainless Steel CF8M (mat no.: 1.4408)
    • High Pressure Horn Antennas: SS AISI 316 (mat. no.:1.4401) and PTFE (in high pressure tank separator)
    • Planar (PAT) Antennas: SS AISI 316 (mat. no.: 1.4401) and FEP

General

  • Signal Processing
    • Fully digital using Enhanced Performance Signal Processing (EPSP)
  • Operating Frequency
    • Xband (9.538 GHz to 10.561 GHz) R&TTE, FCC compliant
  • Measuring Principle
    • FMCW/Synthesized Reflectometer

Functional Safety And Overfill Prevention

  • SIL Certification
    • TÜV certified for SIL 2 and SIL 3
  • Overfill Protection
    • DIBt WHG, Corcon BVBA

Instrument Measuring Specification

  • Process Temperature Range
    • -200 to +250 deg C (-328 to +482 deg F)
  • Process Pressure Range
    • Horn Antennas: up to 40 bar/4 MPa (580 psi)
    • Planar (PAT) Antennas: up to 6 bar/0.6 MPa (87 psi)

Electrical

  • Power Supply
    • Autoselect 65 Vac to 240 Vac (+10% to -15%) 50/60 Hz and/or 24 Vdc to 65 Vdc (+10% to -15%)
  • Power Rating
    • Typical 15 W; max. 23 W with all options
  • Maximum Current
    • Imax = 1.2 A (start-up)

Enclosure Materials

  • Material Finish
    • Hard anodized according to MIL A8625-E Type III
  • Instrument Housing
    • Cast aluminum alloy according to EN1706, AA A356 EN1706, AC-AlSi7Mg0.3
  • Cover
    • Aluminum; coating: Polyurethane

Data Communication & Inputs

  • Inputs
    • VITO Temperature/Water Probe, Spot RTD (3 wire or 4 wire RTD, one or 2 element), (MPT/MRT up to 6 elements), HART® Inputs

SIL 2/3 Safety Function Output Options

  • Digital and Analog Combined
    • SIL AO + 1 SIL DO + 1 SIL DO contact
    • SIL AO + 2 SIL DO Contact
  • Digital Output Specification
    • 1x SIL DO contact (1x SPDT contact, 2A at 250 Vac or 2 A at 40 Vdc, Pmax= 500 W)
    • 2x SIL DO contact (2x SPDT contact, 2A at 250 Vac or 2 A at 40 Vdc, Pmax= 500 W)
  • Analog Output Specification
    • SIL AO NAMUR NE43 compliant

VITO Interface

  • Data Communication
    • Enraf Fieldbus (BPM), TRL/2, Modbus RTU, HART® Slave-Multidrop/or 4-20 mA, RS-232/RS-485 GPU Protocol, Wireless (ISA100/IEC62734)

Environmental Safety

  • Ambient Temperature Range
    • -40 to +65 °C (-40 to +149 °F)
  • Storage Temperature Range
    • -50 to +75 °C (-58 to +167 °F)
  • Explosion Safety Approvals
    • ATEX KEMA, IECEx KEMA, Kosha, FM, CSA, INMETRO TÜV

Explosion Safety & Legal Metrology Approvals

  • Weights & Measures
    • NMi, PTB, BRML, UMI, LNE, DZM, ONML, W&M India, PAC, MIGAS, OIML, and several others
  • Other Approvals/Certificates
    • NEPSI, PESO (India), GOST-Rx
  • Ingress Protection
    • IP66/IP67 (NEMA 4X)

Mechanical

  • Weight
    • ≈16 kg (35 lb), depending on installed options and excluding antenna and tank separator
  • Dimensions
    • 217 x 319 x 379 mm (8.55 in x 12.55 in x 14.9 in) (H x W x L)
  • Cable Entries
    • 3 x 3/4 in NPT *6 or 6 x M20

Measuring Specifications

  • Update Time
    • 0.1 sec
  • Measuring Resolution
    • 0.1 mm (0.001 in)
  • Measuring Range
    • Up to 75 m (246 ft)
  • Instrument Accuracy Level
    • Advanced performance SmartRadar ±3 mm (±0.12 in)
    • High performance SmartRadar ±1 mm (±0.04 in)
    • Xtreme performance SmartRadar ±0.4 mm (±0.016 in)

Process Wetted Materials

  • Tank Separator
    • AISI 316 Stainless Steel (Material no.: 1.4401)
    • O-Rings Material FPM
  • O-Ring Material
    • NBR 70
  • Antenna Materials
    • Ball Valve (optional with horn antenna): Stainless Steel CF8M (mat no.: 1.4408)
    • High Pressure Horn Antennas: SS AISI 316 (mat. no.:1.4401) and PTFE (in high pressure tank separator)
    • Planar (PAT) Antennas: SS AISI 316 (mat. no.: 1.4401) and FEP

General

  • Signal Processing
    • Fully digital using Enhanced Performance Signal Processing (EPSP)
  • Operating Frequency
    • Xband (9.538 GHz to 10.561 GHz) R&TTE, FCC compliant
  • Measuring Principle
    • FMCW/Synthesized Reflectometer

Functional Safety And Overfill Prevention

  • SIL Certification
    • TÜV certified for SIL 2 and SIL 3
  • Overfill Protection
    • DIBt WHG, Corcon BVBA

Instrument Measuring Specification

  • Process Temperature Range
    • -200 to +250 deg C (-328 to +482 deg F)
  • Process Pressure Range
    • Horn Antennas: up to 40 bar/4 MPa (580 psi)
    • Planar (PAT) Antennas: up to 6 bar/0.6 MPa (87 psi)

Electrical

  • Power Supply
    • Autoselect 65 Vac to 240 Vac (+10% to -15%) 50/60 Hz and/or 24 Vdc to 65 Vdc (+10% to -15%)
  • Power Rating
    • Typical 15 W; max. 23 W with all options
  • Maximum Current
    • Imax = 1.2 A (start-up)

Enclosure Materials

  • Material Finish
    • Hard anodized according to MIL A8625-E Type III
  • Instrument Housing
    • Cast aluminum alloy according to EN1706, AA A356 EN1706, AC-AlSi7Mg0.3
  • Cover
    • Aluminum; coating: Polyurethane

Data Communication & Inputs

  • Inputs
    • VITO Temperature/Water Probe, Spot RTD (3 wire or 4 wire RTD, one or 2 element), (MPT/MRT up to 6 elements), HART® Inputs

SIL 2/3 Safety Function Output Options

  • Digital and Analog Combined
    • SIL AO + 1 SIL DO + 1 SIL DO contact
    • SIL AO + 2 SIL DO Contact
  • Digital Output Specification
    • 1x SIL DO contact (1x SPDT contact, 2A at 250 Vac or 2 A at 40 Vdc, Pmax= 500 W)
    • 2x SIL DO contact (2x SPDT contact, 2A at 250 Vac or 2 A at 40 Vdc, Pmax= 500 W)
  • Analog Output Specification
    • SIL AO NAMUR NE43 compliant

VITO Interface

  • Data Communication
    • Enraf Fieldbus (BPM), TRL/2, Modbus RTU, HART® Slave-Multidrop/or 4-20 mA, RS-232/RS-485 GPU Protocol, Wireless (ISA100/IEC62734)
  • Ambient Temperature Range : -40 to +65 °C (-40 to +149 °F)
  • Weights & Measures : NMi, PTB, BRML, UMI, LNE, DZM, ONML, W&M India, PAC, MIGAS, OIML, and several others
  • Weight : ≈16 kg (35 lb), depending on installed options and excluding antenna and tank separator
  • Update Time : 0.1 sec
  • Tank Separator : AISI 316 Stainless Steel (Material no.: 1.4401)|O-Rings Material FPM
  • Storage Temperature Range : -50 to +75 °C (-58 to +167 °F)
  • Signal Processing : Fully digital using Enhanced Performance Signal Processing (EPSP)
  • SIL Certification : TÜV certified for SIL 2 and SIL 3
  • Process Temperature Range : -200 to +250 deg C (-328 to +482 deg F)
  • Process Pressure Range : Horn Antennas: up to 40 bar/4 MPa (580 psi)|Planar (PAT) Antennas: up to 6 bar/0.6 MPa (87 psi)
  • Power Supply : Autoselect 65 Vac to 240 Vac (+10% to -15%) 50/60 Hz and/or 24 Vdc to 65 Vdc (+10% to -15%)
  • Power Rating : Typical 15 W; max. 23 W with all options
  • Overfill Protection : DIBt WHG, Corcon BVBA
  • Other Approvals/Certificates : NEPSI, PESO (India), GOST-Rx
  • Operating Frequency : Xband (9.538 GHz to 10.561 GHz) R&TTE, FCC compliant
  • O-Ring Material : NBR 70
  • Measuring Resolution : 0.1 mm (0.001 in)
  • Measuring Range : Up to 75 m (246 ft)
  • Measuring Principle : FMCW/Synthesized Reflectometer
  • Maximum Current : Imax = 1.2 A (start-up)
  • Material Finish : Hard anodized according to MIL A8625-E Type III
  • Instrument Housing : Cast aluminum alloy according to EN1706, AA A356 EN1706, AC-AlSi7Mg0.3
  • Instrument Accuracy Level : Advanced performance SmartRadar ±3 mm (±0.12 in)|High performance SmartRadar ±1 mm (±0.04 in)|Xtreme performance SmartRadar ±0.4 mm (±0.016 in)
  • Inputs : VITO Temperature/Water Probe, Spot RTD (3 wire or 4 wire RTD, one or 2 element), (MPT/MRT up to 6 elements), HART® Inputs
  • Ingress Protection : IP66/IP67 (NEMA 4X)
  • Explosion Safety Approvals : ATEX KEMA, IECEx KEMA, Kosha, FM, CSA, INMETRO TÜV
  • Dimensions : 217 x 319 x 379 mm (8.55 in x 12.55 in x 14.9 in) (H x W x L)
  • Digital and Analog Combined : SIL AO + 1 SIL DO + 1 SIL DO contact|SIL AO + 2 SIL DO Contact
  • Digital Output Specification : 1x SIL DO contact (1x SPDT contact, 2A at 250 Vac or 2 A at 40 Vdc, Pmax= 500 W)|2x SIL DO contact (2x SPDT contact, 2A at 250 Vac or 2 A at 40 Vdc, Pmax= 500 W)
  • Data Communication : Enraf Fieldbus (BPM), TRL/2, Modbus RTU, HART® Slave-Multidrop/or 4-20 mA, RS-232/RS-485 GPU Protocol, Wireless (ISA100/IEC62734)
  • Cover : Aluminum; coating: Polyurethane
  • Cable Entries : 3 x 3/4 in NPT *6 or 6 x M20
  • Antenna Materials : Ball Valve (optional with horn antenna): Stainless Steel CF8M (mat no.: 1.4408)|High Pressure Horn Antennas: SS AISI 316 (mat. no.:1.4401) and PTFE (in high pressure tank separator)|Planar (PAT) Antennas: SS AISI 316 (mat. no.: 1.4401) and FEP
  • Analog Output Specification : SIL AO NAMUR NE43 compliant
Brochure
Name
Description
File Size
Date
Size
This brochure portrays a complete overview of our solutions for terminal automation
application/pdf 2.05 MB
3/9/2022
2.05 MB
Upgrade your outdated tank gauges without disrupting process or infrastructure
application/pdf 1.06 MB
2/28/2022
1.06 MB
The ideal companion for diagnostics and configuration at ground level or tank top for Smart Radar
application/pdf 1.95 MB
2/28/2022
1.95 MB
Precise Automatic Tank Gauge for Custody Transfer and Inventory applications
application/pdf 966.29 KB
2/28/2022
966.29 KB
Case Study
Name
Description
File Size
Date
Size
2212200 HPS CAS Valero Dublin Customer Success Story A4
application/pdf 1.54 MB
12/5/2023
1.54 MB
Name
Description
File Size
Date
Size
This brochure portrays a complete overview of our solutions for terminal automation
application/pdf 2.05 MB
3/9/2022
2.05 MB
2212200 HPS CAS Valero Dublin Customer Success Story A4
application/pdf 1.54 MB
12/5/2023
1.54 MB
Upgrade your outdated tank gauges without disrupting process or infrastructure
application/pdf 1.06 MB
2/28/2022
1.06 MB
The ideal companion for diagnostics and configuration at ground level or tank top for Smart Radar
application/pdf 1.95 MB
2/28/2022
1.95 MB
Precise Automatic Tank Gauge for Custody Transfer and Inventory applications
application/pdf 966.29 KB
2/28/2022
966.29 KB
Name
Description
File Size
Date
Size
This brochure portrays a complete overview of our solutions for terminal automation
2.05 MB
3/9/2022
Upgrade your outdated tank gauges without disrupting process or infrastructure
1.06 MB
2/28/2022
The ideal companion for diagnostics and configuration at ground level or tank top for Smart Radar
1.95 MB
2/28/2022
Precise Automatic Tank Gauge for Custody Transfer and Inventory applications
966.29 KB
2/28/2022
2212200 HPS CAS Valero Dublin Customer Success Story A4
1.54 MB
12/5/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
971
SMART RADAR LTI
971
SMART RADAR LTI
990
FLEXLINE RADAR
990
FLEXLINE RADAR
U1690043
UPGRADE KIT CAN-SIL AO for 990
U1690043
UPGRADE KIT CAN-SIL AO for 990