Industrial Flame Monitoring (IFM)
FlameTools PC Monitoring Software and Touchscreen Display
Remote touchscreen display that provides data on multiple signal processors/viewing heads flame status outputs.
Features & Benefits:
- Real time flame and temperature monitoring and logging for maximum efficiency
- Configuration and monitoring modes
- Remote access to system for increased flexibility
- Touchscreen version allows for easy set up and operation
- Multiple loops display (up to 32 to 64 in a single daisy chain)
- Password protected for system security
- Save configuration on external memory device
- Export and save data to Excel for analysis and trending
- PC version allows exporting of graphical chart
- PC version is user configurable
- Touchscreen version eliminates need for a converter (PC version includes RS232 converter cable)
Please Sign In to view part numbers available for purchase based on your account