single burners
Vortometric
Burner with Rugged Dependability producing High outputs with low air pressures
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- High turndown capabilities on a wide range of fuels result from the stable flame produced by the air swirl rate
- Clean, smoke-free combustion results from the unique “vortex generator” which vaporizes fuel oils
- Low NOx and CO emissions
- Rugged heavy gauge steel windbox and volute assemblies provide durability
- Operates with low excess air for maximum efficiency or high excess air for high volume process air heating.
- Single wall alloy, air-cooled alloy, and refractory versions available
- Standard firing arrangement is horizontal but can be fired vertically with additional gas lance support rods
- Available as packaged units including valve trains, combustion air blowers, flame supervision and controls
Overview
- Models
- MI (Medium Intensity), HI (High Intensity)
Combustion/Furnace/Chamber Temperatures
- Combustion Air Temperature Range
- 500 deg F
- Maximum Combustor Temperature
- HI: Up to 2200 deg F (1204 deg C)
- MI: 1200 to 2200 deg F (depending on combustor type)
Actuation, Valve & Motion Control Specifications
- Main Gas Shut-Off Valve Train
- Must comply with NFPA/EN; minimum two shut-off valves
Installation & Mounting Specifications
- Installation Orientation
- Horizontal or vertical (including vertical down)
Combustion, Fuel & Mixing Sub‑Systems
- Gas Inlet Orientation
- 0 deg , 90 deg , 180 deg , 270 deg positions
Air & Combustion Air Specifications
- Preheated Air Limits
- Max 500 deg F; MI requires burner upsizing above 250 deg F
- Combustion Air Swirl
- High swirl for stable flame, high turndown, low NOₓ and CO emissions
- Air Inlet Design
- Requires straight ducting; velocity variation ≤ ±20%
Connections & Interfaces
- Pipe Connection Type
- NPT, BSP; ANSI or DIN flange for sizes 16V and above
Combustion, Mixing & Fuel Dynamics
- Combustion Principle
- High‑swirl combustion air
Processing & Performance Metrics
- Turndown Capability
- High turndown
- Capacity Range
- 6,000,000 to 210,000,000 BTU/h (1,760 to 61,500 kW)
Performance, Flow & Capacity
- Heat Input Range
- 1,760 to 61,500 kW
Dimensions & Size Specifications
- Number of Sizes
- 12 sizes per series
Ignition, Flame & Supervision Specifications
- Ignition Type
- Raw gas pilot with spark rod
- Flame Sensor
- UV Scanner (standard); IR Scanner (for oil/high CO); Dual Scanners for steam atomized oil
Product Design & Configuration
- Burner Series
- Vortometric
Applications & Compatibility
- Applications
- Dryers, Ovens, Kilns, Thermal Oxidizers, Boilers, Incinerators
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas, Propane, Butane, Fuel Oil (#2, #6), Bio-gas, Hydrogen, Alcohol, etc.
Standards & Certifications
- Approvals
- NFPA and EN compliance for safety systems
- UL, FM, CSA, CGA, CE (for approved valves/switches)
Overview
- Models
- MI (Medium Intensity), HI (High Intensity)
Combustion/Furnace/Chamber Temperatures
- Combustion Air Temperature Range
- 500 deg F
- Maximum Combustor Temperature
- HI: Up to 2200 deg F (1204 deg C)
- MI: 1200 to 2200 deg F (depending on combustor type)
Actuation, Valve & Motion Control Specifications
- Main Gas Shut-Off Valve Train
- Must comply with NFPA/EN; minimum two shut-off valves
Installation & Mounting Specifications
- Installation Orientation
- Horizontal or vertical (including vertical down)
Combustion, Fuel & Mixing Sub‑Systems
- Gas Inlet Orientation
- 0 deg , 90 deg , 180 deg , 270 deg positions
Air & Combustion Air Specifications
- Preheated Air Limits
- Max 500 deg F; MI requires burner upsizing above 250 deg F
- Combustion Air Swirl
- High swirl for stable flame, high turndown, low NOₓ and CO emissions
- Air Inlet Design
- Requires straight ducting; velocity variation ≤ ±20%
Connections & Interfaces
- Pipe Connection Type
- NPT, BSP; ANSI or DIN flange for sizes 16V and above
Combustion, Mixing & Fuel Dynamics
- Combustion Principle
- High‑swirl combustion air
Processing & Performance Metrics
- Turndown Capability
- High turndown
- Capacity Range
- 6,000,000 to 210,000,000 BTU/h (1,760 to 61,500 kW)
Performance, Flow & Capacity
- Heat Input Range
- 1,760 to 61,500 kW
Dimensions & Size Specifications
- Number of Sizes
- 12 sizes per series
Ignition, Flame & Supervision Specifications
- Ignition Type
- Raw gas pilot with spark rod
- Flame Sensor
- UV Scanner (standard); IR Scanner (for oil/high CO); Dual Scanners for steam atomized oil
Product Design & Configuration
- Burner Series
- Vortometric
Applications & Compatibility
- Applications
- Dryers, Ovens, Kilns, Thermal Oxidizers, Boilers, Incinerators
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas, Propane, Butane, Fuel Oil (#2, #6), Bio-gas, Hydrogen, Alcohol, etc.
Standards & Certifications
- Approvals
- NFPA and EN compliance for safety systems
- UL, FM, CSA, CGA, CE (for approved valves/switches)
- Models : MI (Medium Intensity), HI (High Intensity)
- Combustion Air Temperature Range : 500 deg F
- Maximum Combustor Temperature : HI: Up to 2200 deg F (1204 deg C)|MI: 1200 to 2200 deg F (depending on combustor type)
- Main Gas Shut-Off Valve Train : Must comply with NFPA/EN; minimum two shut-off valves
- Installation Orientation : Horizontal or vertical (including vertical down)
- Gas Inlet Orientation : 0 deg , 90 deg , 180 deg , 270 deg positions
- Preheated Air Limits : Max 500 deg F; MI requires burner upsizing above 250 deg F
- Pipe Connection Type : NPT, BSP; ANSI or DIN flange for sizes 16V and above
- Combustion Principle : High‑swirl combustion air
- Combustion Air Swirl : High swirl for stable flame, high turndown, low NOₓ and CO emissions
- Turndown Capability : High turndown
- Heat Input Range : 1,760 to 61,500 kW
- Air Inlet Design : Requires straight ducting; velocity variation ≤ ±20%
- Number of Sizes : 12 sizes per series
- Capacity Range : 6,000,000 to 210,000,000 BTU/h (1,760 to 61,500 kW)
- Ignition Type : Raw gas pilot with spark rod
- Burner Series : Vortometric
- Flame Sensor : UV Scanner (standard); IR Scanner (for oil/high CO); Dual Scanners for steam atomized oil
- Applications : Dryers, Ovens, Kilns, Thermal Oxidizers, Boilers, Incinerators
- Fuel Type : Natural Gas, Propane, Butane, Fuel Oil (#2, #6), Bio-gas, Hydrogen, Alcohol, etc.
- Approvals : NFPA and EN compliance for safety systems|UL, FM, CSA, CGA, CE (for approved valves/switches)
Filters
Please sign in to view part numbers available for purchase based on your account Sign In