/content/process/us/en/search.html

single burners

OVENPAK® 500

OVENPAK® 500 Burners are nozzle-mixing gas, or combination gas/oil, burners for many industrial direct-fired applications where clean combustion is required.

Overview
The OVENPAK® 500 natural gas burner burns clean fuel gases, light oils, or both at the same time. This industrial burner provides clean combustion with low NOx levels while maintaining exceptional turndown for precise temperature control in a wide variety of processes which include ovens and dryers, paint finishing lines, grain dryers, paper and textile machines, coffee roasters, food baking ovens, and fume incinerators.

Features & Benefits:
  • Burns clean fuel gases, light oils, or both simultaneously
  • Provides stand-by or alternate fuel capabilities
  • Gas-only version converts easily to combination fuel firing
  • Low horsepower requirements reduce initial and operating costs
  • Uses compressed air for oil atomization
  • Clean combustion with low NOx levels
  • Compact design for easy installation and maintenance
Specifications

Pressure Specifications

  • Combustion Chamber Pressure Range
    • Up to +1″ WC (standard); higher with EB versions
  • Oil Pressure Requirement
    • ~22 to 72 psig, size‑dependent

Air & Combustion Air Specifications

  • Compressed Air Requirement
    • ~60 to 70 psig, model‑dependent (Oil)
  • Air/Fuel Ratio Control
    • Internally linked gas and air valves (standard versions)
  • Combustion Air Supply
    • Integral combustion air blower or external blower (EB versions)

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • Nozzle‑mixing burner with patented mixing cone

Processing & Performance Metrics

  • Turndown Capability
    • Minimums dependent on fuel and configuration
    • Wide turndown
  • Maximum Capacity
    • Up to 5 MMBtu/h (standard) (60 Hz), Up to ~10.0 MMBtu/h (EBC‑6)

Thermal, Flow & Process Characteristics

  • Suction Capability
    • Up to -5 in WC

Installation & Mounting Specifications

  • Installation Type
    • Through oven wall or insulated air duct

Ignition, Flame & Supervision Specifications

  • Flame Supervision
    • UV Scanner required for oil firing; UV or flame rod for gas‑only versions
  • Ignition Type
    • Spark‑ignited gas pilot

Combustion, Fuel & Mixing Sub‑Systems

  • Pilot Operation
    • Interrupted pilot required

Control, Logic & System Behavior

  • Operating Modes
    • Fires into passing air streams

Electrical Specifications

  • Burner Variant
    • 500‑G (gas only), 500‑SP (combination gas/oil)

Product Design & Configuration

  • Burner Series
    • Model 500
  • Burner Family
    • OVENPAK®

Product Overview & Classification

  • Construction
    • Heavy‑duty industrial construction with steel body and stainless components

Applications & Compatibility

  • Applications
    • Ovens, dryers, paint lines, paper and textile machines, food baking ovens, coffee roasters, grain dryers, fume incinerators

Overview

  • Burner Type
    • Direct‑fired industrial burner

Fuel, Gas & Media Specifications

  • Fuel Type
    • Gas - Natural Gas (standard), Propane supported
    • Liquid - #2 Fuel Oil (500‑SP only)

Pressure Specifications

  • Combustion Chamber Pressure Range
    • Up to +1″ WC (standard); higher with EB versions
  • Oil Pressure Requirement
    • ~22 to 72 psig, size‑dependent

Air & Combustion Air Specifications

  • Compressed Air Requirement
    • ~60 to 70 psig, model‑dependent (Oil)
  • Air/Fuel Ratio Control
    • Internally linked gas and air valves (standard versions)
  • Combustion Air Supply
    • Integral combustion air blower or external blower (EB versions)

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • Nozzle‑mixing burner with patented mixing cone

Processing & Performance Metrics

  • Turndown Capability
    • Minimums dependent on fuel and configuration
    • Wide turndown
  • Maximum Capacity
    • Up to 5 MMBtu/h (standard) (60 Hz), Up to ~10.0 MMBtu/h (EBC‑6)

Thermal, Flow & Process Characteristics

  • Suction Capability
    • Up to -5 in WC

Installation & Mounting Specifications

  • Installation Type
    • Through oven wall or insulated air duct

Ignition, Flame & Supervision Specifications

  • Flame Supervision
    • UV Scanner required for oil firing; UV or flame rod for gas‑only versions
  • Ignition Type
    • Spark‑ignited gas pilot

Combustion, Fuel & Mixing Sub‑Systems

  • Pilot Operation
    • Interrupted pilot required

Control, Logic & System Behavior

  • Operating Modes
    • Fires into passing air streams

Electrical Specifications

  • Burner Variant
    • 500‑G (gas only), 500‑SP (combination gas/oil)

Product Design & Configuration

  • Burner Series
    • Model 500
  • Burner Family
    • OVENPAK®

Product Overview & Classification

  • Construction
    • Heavy‑duty industrial construction with steel body and stainless components

Applications & Compatibility

  • Applications
    • Ovens, dryers, paint lines, paper and textile machines, food baking ovens, coffee roasters, grain dryers, fume incinerators

Overview

  • Burner Type
    • Direct‑fired industrial burner

Fuel, Gas & Media Specifications

  • Fuel Type
    • Gas - Natural Gas (standard), Propane supported
    • Liquid - #2 Fuel Oil (500‑SP only)
  • Combustion Chamber Pressure Range : Up to +1″ WC (standard); higher with EB versions
  • Compressed Air Requirement : ~60 to 70 psig, model‑dependent (Oil)
  • Oil Pressure Requirement : ~22 to 72 psig, size‑dependent
  • Air/Fuel Ratio Control : Internally linked gas and air valves (standard versions)
  • Combustion Air Supply : Integral combustion air blower or external blower (EB versions)
  • Combustion Principle : Nozzle‑mixing burner with patented mixing cone
  • Turndown Capability : Minimums dependent on fuel and configuration|Wide turndown
  • Suction Capability : Up to -5 in WC
  • Installation Type : Through oven wall or insulated air duct
  • Flame Supervision : UV Scanner required for oil firing; UV or flame rod for gas‑only versions
  • Maximum Capacity : Up to 5 MMBtu/h (standard) (60 Hz), Up to ~10.0 MMBtu/h (EBC‑6)
  • Pilot Operation : Interrupted pilot required
  • Operating Modes : Fires into passing air streams
  • Burner Variant : 500‑G (gas only), 500‑SP (combination gas/oil)
  • Ignition Type : Spark‑ignited gas pilot
  • Burner Series : Model 500
  • Burner Family : OVENPAK®
  • Construction : Heavy‑duty industrial construction with steel body and stainless components
  • Applications : Ovens, dryers, paint lines, paper and textile machines, food baking ovens, coffee roasters, grain dryers, fume incinerators
  • Burner Type : Direct‑fired industrial burner
  • Fuel Type : Gas - Natural Gas (standard), Propane supported|Liquid - #2 Fuel Oil (500‑SP only)
Others
Name
Description
File Size
Date
Size
33152 Tender Text File
text/plain 304 Bytes
1/15/2025
304 Bytes
Name
Description
File Size
Date
Size
33152 Tender Text File
text/plain 304 Bytes
1/15/2025
304 Bytes
Name
Description
File Size
Date
Size
33152 Tender Text File
304 Bytes
1/15/2025
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1034840
515,EB3 ANSI BKPLT W/1.25"+
1034840
515,EB3 ANSI BKPLT W/1.25"+
1037651
EBC-4SP OIL NZL ASY
1037651
EBC-4SP OIL NZL ASY
1039510
535,EB5 ANSI BKPLT W/2" INLT+
1039510
535,EB5 ANSI BKPLT W/2" INLT+
1042827
SPRK SHLD
1042827
SPRK SHLD
1043517
500 HI LO SW ACT
1043517
500 HI LO SW ACT
1043937
EP WP HI LO POS TWO SW ASY
1043937
EP WP HI LO POS TWO SW ASY
1043938
EP WP HI LO POS TWO SW ASY
1043938
EP WP HI LO POS TWO SW ASY
1043941
EP WP HI LO POS FOUR SW ASY
1043941
EP WP HI LO POS FOUR SW ASY
1043942
EP WP HI LO POS FOUR SW ASY
1043942
EP WP HI LO POS FOUR SW ASY
1049603
MOD MAIN HSG
1049603
MOD MAIN HSG