self recuperative and radiant tube burners
Tube Firing Burner
Designed to Fire Radiant and Immersion Tubes, the TFB when paired with the Bayonet Ultra Recuperator and E-Jector device can achieve significant efficiency and fuel savings and low emissions
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Low NOx and low CO
- Low excess air capability for high efficiency
- Low air and gas pressure requirements
- High heat transfer at low noise levels
- Reliable ignition at a wide range of firing rates
- Can be fitted with Eclipse Bayonet-Ultra recuperators for maximum system efficiency
Air & Combustion Air Specifications
- Air Pressure Switch
- Required for safety; detects insufficient air pressure
Standards & Certifications
- Safety Standards
- NFPA 86 Compliant
Combustion, Fuel & Mixing Sub‑Systems
- Recuperator Type
- Exhaust leg recuperator
Overview
- Models
- TFB030, TFB075, TFB200
- Burner Type
- Nozzle-mixing burner for tube firing applications
Maximum/Minimum Temperature Limits
- Maximum Furnace Temperature
- Up to 1850 deg F (application dependent)
Combustion/Furnace/Chamber Temperatures
- Maximum Combustion Air Temperature
- Up to 1000 deg F
Actuation, Valve & Motion Control Specifications
- Main Gas Shut-Off Valve Train
- Must comply with NFPA; minimum: two shut-off valves
Ignition, Flame & Supervision Specifications
- Ignition Type
- Direct Spark Ignition
- Flame Monitoring
- Flame rod (TFB030 and TFB075), UV scanner (all models)
Thermal, Flow & Process Characteristics
- Heating Type
- Indirect heating
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas, Propane, Butane
Combustion, Mixing & Fuel Dynamics
- Fuel Gross Heating Values
- Natural Gas: 1,002 BTU/ft³, Propane: 2,572 BTU/ft³, Butane: 3,225 BTU/ft³
- Combustion Principle
- Direct tube firing with controlled air/fuel mixing
Processing & Performance Metrics
- Efficiency
- As low as 39% depending on furnace temperature (without Recuperator)
- Up to 71% depending on furnace temperature (with Recuperator)
Control, Logic & Functional Behavior
- Control Method
- Modulating control, High/Low control
Applications & Compatibility
- Applications
- Radiant tube heating, immersion tube heating
Air & Combustion Air Specifications
- Air Pressure Switch
- Required for safety; detects insufficient air pressure
Standards & Certifications
- Safety Standards
- NFPA 86 Compliant
Combustion, Fuel & Mixing Sub‑Systems
- Recuperator Type
- Exhaust leg recuperator
Overview
- Models
- TFB030, TFB075, TFB200
- Burner Type
- Nozzle-mixing burner for tube firing applications
Maximum/Minimum Temperature Limits
- Maximum Furnace Temperature
- Up to 1850 deg F (application dependent)
Combustion/Furnace/Chamber Temperatures
- Maximum Combustion Air Temperature
- Up to 1000 deg F
Actuation, Valve & Motion Control Specifications
- Main Gas Shut-Off Valve Train
- Must comply with NFPA; minimum: two shut-off valves
Ignition, Flame & Supervision Specifications
- Ignition Type
- Direct Spark Ignition
- Flame Monitoring
- Flame rod (TFB030 and TFB075), UV scanner (all models)
Thermal, Flow & Process Characteristics
- Heating Type
- Indirect heating
Fuel, Gas & Media Specifications
- Fuel Type
- Natural Gas, Propane, Butane
Combustion, Mixing & Fuel Dynamics
- Fuel Gross Heating Values
- Natural Gas: 1,002 BTU/ft³, Propane: 2,572 BTU/ft³, Butane: 3,225 BTU/ft³
- Combustion Principle
- Direct tube firing with controlled air/fuel mixing
Processing & Performance Metrics
- Efficiency
- As low as 39% depending on furnace temperature (without Recuperator)
- Up to 71% depending on furnace temperature (with Recuperator)
Control, Logic & Functional Behavior
- Control Method
- Modulating control, High/Low control
Applications & Compatibility
- Applications
- Radiant tube heating, immersion tube heating
- Air Pressure Switch : Required for safety; detects insufficient air pressure
- Safety Standards : NFPA 86 Compliant
- Recuperator Type : Exhaust leg recuperator
- Models : TFB030, TFB075, TFB200
- Maximum Furnace Temperature : Up to 1850 deg F (application dependent)
- Maximum Combustion Air Temperature : Up to 1000 deg F
- Main Gas Shut-Off Valve Train : Must comply with NFPA; minimum: two shut-off valves
- Ignition Type : Direct Spark Ignition
- Heating Type : Indirect heating
- Fuel Type : Natural Gas, Propane, Butane
- Fuel Gross Heating Values : Natural Gas: 1,002 BTU/ft³, Propane: 2,572 BTU/ft³, Butane: 3,225 BTU/ft³
- Flame Monitoring : Flame rod (TFB030 and TFB075), UV scanner (all models)
- Efficiency : As low as 39% depending on furnace temperature (without Recuperator)|Up to 71% depending on furnace temperature (with Recuperator)
- Control Method : Modulating control, High/Low control
- Combustion Principle : Direct tube firing with controlled air/fuel mixing
- Burner Type : Nozzle-mixing burner for tube firing applications
- Applications : Radiant tube heating, immersion tube heating
Filters
Please sign in to view part numbers available for purchase based on your account Sign In