/content/process/us/en/search.html
Scheduled Maintenance: This site will undergo scheduled maintenance on Tuesday, June 16th, from 3:30 AM to 7:30 AM EST (7:30 AM to 11:30 AM GMT | 9:30 AM to 1:30 PM CET | 1:00 PM to 5:00 PM IST). We appreciate your patience during this time.

mechanical recorders

Volume Recorders

The Honeywell Volume Recorders are full scallop volume recoreders that are ideal for recording gas volumes measured by large meters such as diaphragm, rotary positive displacement or turbine meters.

Overview
What Is It?
The 800 and 700 series volume recorders from Mercury Instruments utilize the 8” circular volume chart, while the 1200 and 900 series recorders use the 12” circular volume chart. Meter driven charts can be processed on an electronic optical scanner, if they are printed in scanner blue, and pressure and temperature lines do not cross one another on the chart.

How Does It Work?
The output wriggler of the meter provides the mechanical force to drive the gear train in the recorder through the universal mounting bracket. The output shaft of the gear train rotates the circular volume chart. Since the meter drives the circular chart through the gear train, the amount of chart rotation represents the amount of volume passed through the meter. Meter driven charts are divided into 100 equal segments.

What Problems Does It Solve?
Volume Recorders from Honeywell provide volume measurement in areas where power is scarce for temporary or permanent applications.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
701-WM
701 WALL MOUNT 1 PRESSURE RECORDER 12"
701-WM
701 WALL MOUNT 1 PRESSURE RECORDER 12"
703-PM
703 PORTABLE MOUNT 1 PRESS RECORDER 12"
703-PM
703 PORTABLE MOUNT 1 PRESS RECORDER 12"
704-PS
704 PIPE STAND MNT 1 PRESS RECORDER 12"
704-PS
704 PIPE STAND MNT 1 PRESS RECORDER 12"
704-UB
704 U-BOLT MOUNT 1 PRESS RECORDR 12"
704-UB
704 U-BOLT MOUNT 1 PRESS RECORDR 12"
711-WM
711 WALL MOUNT 1 OR 2 PRESS RCRDR 8" VTC
711-WM
711 WALL MOUNT 1 OR 2 PRESS RCRDR 8" VTC
712-PD
712 PEDESTAL MNT 1 OR 2 PRESS REC 8" VTC
712-PD
712 PEDESTAL MNT 1 OR 2 PRESS REC 8" VTC
801-WM
801 WALL MOUNT
801-WM
801 WALL MOUNT
803-PM
803 PORTABLE MOUNT
803-PM
803 PORTABLE MOUNT
804-PS
804 PIPE STAND MOUNT
804-PS
804 PIPE STAND MOUNT
804-UB
804 MODEL U-BOLT MOUNT
804-UB
804 MODEL U-BOLT MOUNT