qcs se
Measurement Platform
QCS SE is Honeywell’s Compact platform for QCS applications. It features open interfaces, flexible installation platforms and project execution.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
QCS Standard Edition (QCS SE) makes it easier to integrate a QCS system in the plant and machine control system. It is based on reliable Honeywell Scanner with high accuracy measurement platform. QCS SE is supported on both physical and virtual platform. It is a single node deployment with a minimum effort to install, configure and operate. QCS SE operator interface is fully web based, giving the opportunity, to operate and view the process from any system with browser and zero install. Furthermore, QCS SE is IIoT enabled. It means QCS SE system connected with Honeywell Cloud tracks the measurement and control performance and provides alarms and recommendations in real time to achieve optimum performance.
Key Features:
- Single Node Deployment
- Support for Physical or Virtual system deployment
- Zero install Operator Stations
- OPC UA Support
- Browser Based Operator Displays
- QCS 4.0 / IIoT Enabled Platform
- Advanced features like Zone Profile, Statistical Zone, Range Cursor
QCS SE enable users to improve safety, quality, and operational efficiency. It helps to reduce raw material consumption, improve product quality, increase yields, and minimize rejection rates. This all leads to greater profitability and higher Return on Investment (ROI) from production assets.
QCS SE is IIoT enabled - It enables problem detection to action completion from days or even months to Hrs. resulting in better quality and increased production with lower service cost.
Brochure
Please sign in to view part numbers available for purchase based on your account Sign In