/content/process/us/en/search.html

high pressure regulators up to pn40 ansi 300

HON 5020

HON 5020 gas pressure regulator is designed for gas pressure reduction for low, medium and high-pressure industrial and commercial applications, such as municipal distribution, gas transmission, and industrial power plants.

Overview
The HON 5020 is perfect for demanding applications. The innovative, pilot-operated regulator provides safe, precise and controlled outlet pressure reduction. It delivers excellent accuracy over a wide operating range while offering a quick response time for the changing demands of industrial applications. The pressure-balanced double diaphragm pilot provides high stability. If required, the outlet pressure range can easily be changed by replacing the set-point spring.
The 5020 has a top-entry design with fewer internal parts which keeps maintenance requirements to a minimum while an internal filter enables long-term reliable operations and lower downtime.

Features and Benefits:
  • Simplified design for long service life
  • Minimal moving parts
  • High sensitivity and accuracy
  • Precise control of set outlet pressure
  • Ability to handle flow rate variations
  • Low maintenance requirements
  • Low differential pressure requirements
Specifications

Mechanical & Physical Properties

  • Sizes
    • DN 25 (1 in), DN 50 (2 in), DN 80 (3 in), DN 100 (4 in), DN 150 (6 in)
  • Lock-up Pressure Zone Class
    • SZ 2.5

Technical Specifications

  • Minimum Operating Differential
    • 0.5 bar recommended (>1.5 bar, 4 bar for DN25)
  • Maximum Inlet Pressure Rating
    • Up to 102 bar (1480 psi)

Processing & Performance Metrics

  • Maximum Operating Differential
    • Class 150: 19 bar (275 psi)
    • Class 300: 51 bar (725 psi)
    • Class 600: 70 bar (1015 psi)
  • Maximum Outlet Pressure
    • Up to 40 bar (580 psi)

Environmental Conditions

  • Temperature Range
    • -20 to 60 deg C

Material Specifications

  • Body Material
    • Cast Steel

Applications & Compatibility

  • Applications
    • Gas Distribution, Transmission, Industrial Power Plants, Commercial/Industrial Gas Service

Standards & Certifications

  • Approvals
    • CE Mark with PED

Mechanical & Physical Properties

  • Sizes
    • DN 25 (1 in), DN 50 (2 in), DN 80 (3 in), DN 100 (4 in), DN 150 (6 in)
  • Lock-up Pressure Zone Class
    • SZ 2.5

Technical Specifications

  • Minimum Operating Differential
    • 0.5 bar recommended (>1.5 bar, 4 bar for DN25)
  • Maximum Inlet Pressure Rating
    • Up to 102 bar (1480 psi)

Processing & Performance Metrics

  • Maximum Operating Differential
    • Class 150: 19 bar (275 psi)
    • Class 300: 51 bar (725 psi)
    • Class 600: 70 bar (1015 psi)
  • Maximum Outlet Pressure
    • Up to 40 bar (580 psi)

Environmental Conditions

  • Temperature Range
    • -20 to 60 deg C

Material Specifications

  • Body Material
    • Cast Steel

Applications & Compatibility

  • Applications
    • Gas Distribution, Transmission, Industrial Power Plants, Commercial/Industrial Gas Service

Standards & Certifications

  • Approvals
    • CE Mark with PED
  • Sizes : DN 25 (1 in), DN 50 (2 in), DN 80 (3 in), DN 100 (4 in), DN 150 (6 in)
  • Minimum Operating Differential : 0.5 bar recommended (>1.5 bar, 4 bar for DN25)
  • Maximum Operating Differential : Class 150: 19 bar (275 psi)|Class 300: 51 bar (725 psi)|Class 600: 70 bar (1015 psi)
  • Maximum Inlet Pressure Rating : Up to 102 bar (1480 psi)
  • Lock-up Pressure Zone Class : SZ 2.5
  • Maximum Outlet Pressure : Up to 40 bar (580 psi)
  • Temperature Range : -20 to 60 deg C
  • Body Material : Cast Steel
  • Applications : Gas Distribution, Transmission, Industrial Power Plants, Commercial/Industrial Gas Service
  • Approvals : CE Mark with PED
Brochure
Name
Description
File Size
Date
Size
Gas Pressure Regulator HON 5020 with Pilot S60 Brochure
application/pdf 377.13 KB
8/16/2024
377.13 KB
Gas Pressure Regulator HON 5020SSV Brochure
application/pdf 407.18 KB
8/16/2024
407.18 KB
Name
Description
File Size
Date
Size
Gas Pressure Regulator HON 5020 with Pilot S60 Brochure
application/pdf 377.13 KB
8/16/2024
377.13 KB
Gas Pressure Regulator HON 5020SSV Brochure
application/pdf 407.18 KB
8/16/2024
407.18 KB
Name
Description
File Size
Date
Size
Gas Pressure Regulator HON 5020 with Pilot S60 Brochure
377.13 KB
8/16/2024
Gas Pressure Regulator HON 5020SSV Brochure
407.18 KB
8/16/2024
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON5020RV
PILOT OPERATED RELIEF VALVE HON 5020 R
HON5020RV
PILOT OPERATED RELIEF VALVE HON 5020 R
HON5020SSV_UNIT
SSV-Unit for HON 5020 SSV
HON5020SSV_UNIT
SSV-Unit for HON 5020 SSV