/content/process/us/en/search.html

odorizers

GOE-SO1/GOE-SO1P

The GOE-SO1/GOE-SO1P gas odorizing plant operates on the injection principle.

Overview
Features and Benefits:
  • Diaphragm pump controlled according to flow rate​
  • Gravity-assisted conveyance of odorizer from store tank
  • Continuous setting of odorizer concentration
  • Filling of storage tank without interrupting operation is possible
  • Container for odorizer from 200 to 1,200 l
  • Can be used for all standard odorizers, (e.g., THT, Mercaptans, etc.)
  • Extension of working area with additional pumps
  • Low maintenance
  • Max. back pressure:80 bar
  • Max. output (with pump): Odorizing up to 250,000 Nm³/h, depending on the concentration of odorizer
  • Options
    • Continuous level measuring
    • Type for sulphur-free odorizer
    • Odorizer flow rate measuring
    • Protection against overfilling
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
HON-GOE-V4-100
ODORIZING SYSTEM V4 100L VESSEL
HON-GOE-V4-100
ODORIZING SYSTEM V4 100L VESSEL
HON-GOE-V4-70
ODORIZING SYSTEM V4 70L VESSEL
HON-GOE-V4-70
ODORIZING SYSTEM V4 70L VESSEL
HON_IN
Injection Nozzle
HON_IN
Injection Nozzle