/content/process/us/en/search.html

pressure switches and gauges

Kromschroeder DG pressure switches for gas

For monitoring gas and air pressures, also for biologically produced methane, with hand wheel for switching point adjustment, can be used as ''special-design pressure switch'', EU certified, AGA, EAC approved, RoHS compliant

Overview
DG Pressures Switches are for monitoring positive gas- and air-pressure, and for negative and differential air-pressures.  The DG version is the European Version and the DG..T is the US version.
Both versions offer switching point adjustment via setting dial, are silicon free, and operate with the following media: Gas, air, flue gasses for positive pressure; Air and flue gasses for negative/differential pressure. For available accessories, see technical documentation.

Model DG: (European Version)
  • EU certified, AGA, EAC approved, RoHS compliant
  • Range: 0.4 to 500 mbar (0.16 to 200 WC)
  • Pneumatic Connections: Internal Rp 1/8 2x, Rp 1/4 2x
  • Siver contacts, 24-250V AC, 0.05-5A
  • Gold contacts, 5-250V AC, 0.01-5A
  • Electrical connection:
    • Screw terminals, M16x1.5 cable gland
    • 4-Pin plug and socket
Model DG..T: (US Version)
  • UL Listed, FM Approved
  • Range: 0.2 to 200 WC
  • Pneumatic Connections: Internal Rp 1/4 NPT, 1/8 NPT
  • Siver contacts, max 240V AC, 5A
  • Gold contacts, max 30V AC/DC, 0.05A
  • Electrical connection:
    • Screw terminals, M16x1.5 cable gland
    • Screw terminals, 1/2 NPT cable conduit
    • 4-Pin plug and socket
  • Optional Locking/manual reset
More Information:
Specifications

Installation & Mounting Specifications

  • Installation Orientation
    • Vertical, horizontal, or inverted (switching point must be verified)

Connections & Interfaces

  • Electrical Connections
    • Screw terminals, M16 cable gland, 1/2 in NPT conduit, 4-pin plug/socket
  • Mechanical Connection
    • Rp 1/4 in, Rp 1/8 in (DG); 1/4 in NPT/1/8 in NPT (DG..T)

Electrical Specifications

  • Maintenance Interval
    • At least once per year (twice per year for biogas)

Applications & Compatibility

  • Media Compatibility
    • Natural Gas, Town Gas, LPG (gaseous), Flue Gas, Biogas (≤ 0.1% H₂S), Air
  • Hazardous Area Use
    • Suitable for Zone 1 and 2 with isolating amplifier; Zone 2 without amplifier
  • Applications
    • Low/High Gas Pressure Monitoring, Fan Monitoring, Filter Monitoring, Leak Tightness Checks, Differential Pressure Monitoring

Temperature Control/Measurement

  • Temperature Rating
    • -15 to +60 deg C (others)
    • -20 to +80 deg C (DG, DG..U, DG..I)
    • -40 to +60 deg C (DG..T)

Material Specifications

  • Diaphragm Material
    • NBR (standard), IIR (DG..S, DG..ST)
  • Material
    • PBT plastic (glass fiber reinforced), aluminum lower section

Operating Limits, Durability & Lifecycle

  • Designed Lifetime
    • Up to 10 years or specified switching cycles (model‑dependent)

Safety, Protection & Reliability

  • Protection Class
    • IP54/IP65 (DG), NEMA 4 (DG..T)
  • Reset Options
    • Manual reset for lock-off models

Product Overview & Classification

  • Primary Function
    • Monitoring and switching of gas and air pressures

Processing & Performance Metrics

  • Adjusting Range
    • Approximately 0.5 up to 500 mbar (model‑dependent)

Overview

  • Product Type
    • Diaphragm pressure switch for gas and air

Standards & Certifications

  • Approvals
    • EN 1854, Gas Appliances Regulation (EU) 2016/426, CE (EN 1854), SIL 3 (EN 61508), PL e (ISO 13849), FM, UL, AGA Approved (except DG..S), Eurasian Customs Union

Installation & Mounting Specifications

  • Installation Orientation
    • Vertical, horizontal, or inverted (switching point must be verified)

Connections & Interfaces

  • Electrical Connections
    • Screw terminals, M16 cable gland, 1/2 in NPT conduit, 4-pin plug/socket
  • Mechanical Connection
    • Rp 1/4 in, Rp 1/8 in (DG); 1/4 in NPT/1/8 in NPT (DG..T)

Electrical Specifications

  • Maintenance Interval
    • At least once per year (twice per year for biogas)

Applications & Compatibility

  • Media Compatibility
    • Natural Gas, Town Gas, LPG (gaseous), Flue Gas, Biogas (≤ 0.1% H₂S), Air
  • Hazardous Area Use
    • Suitable for Zone 1 and 2 with isolating amplifier; Zone 2 without amplifier
  • Applications
    • Low/High Gas Pressure Monitoring, Fan Monitoring, Filter Monitoring, Leak Tightness Checks, Differential Pressure Monitoring

Temperature Control/Measurement

  • Temperature Rating
    • -15 to +60 deg C (others)
    • -20 to +80 deg C (DG, DG..U, DG..I)
    • -40 to +60 deg C (DG..T)

Material Specifications

  • Diaphragm Material
    • NBR (standard), IIR (DG..S, DG..ST)
  • Material
    • PBT plastic (glass fiber reinforced), aluminum lower section

Operating Limits, Durability & Lifecycle

  • Designed Lifetime
    • Up to 10 years or specified switching cycles (model‑dependent)

Safety, Protection & Reliability

  • Protection Class
    • IP54/IP65 (DG), NEMA 4 (DG..T)
  • Reset Options
    • Manual reset for lock-off models

Product Overview & Classification

  • Primary Function
    • Monitoring and switching of gas and air pressures

Processing & Performance Metrics

  • Adjusting Range
    • Approximately 0.5 up to 500 mbar (model‑dependent)

Overview

  • Product Type
    • Diaphragm pressure switch for gas and air

Standards & Certifications

  • Approvals
    • EN 1854, Gas Appliances Regulation (EU) 2016/426, CE (EN 1854), SIL 3 (EN 61508), PL e (ISO 13849), FM, UL, AGA Approved (except DG..S), Eurasian Customs Union
  • Installation Orientation : Vertical, horizontal, or inverted (switching point must be verified)
  • Electrical Connections : Screw terminals, M16 cable gland, 1/2 in NPT conduit, 4-pin plug/socket
  • Mechanical Connection : Rp 1/4 in, Rp 1/8 in (DG); 1/4 in NPT/1/8 in NPT (DG..T)
  • Maintenance Interval : At least once per year (twice per year for biogas)
  • Media Compatibility : Natural Gas, Town Gas, LPG (gaseous), Flue Gas, Biogas (≤ 0.1% H₂S), Air
  • Temperature Rating : -15 to +60 deg C (others)|-20 to +80 deg C (DG, DG..U, DG..I)|-40 to +60 deg C (DG..T)
  • Hazardous Area Use : Suitable for Zone 1 and 2 with isolating amplifier; Zone 2 without amplifier
  • Diaphragm Material : NBR (standard), IIR (DG..S, DG..ST)
  • Designed Lifetime : Up to 10 years or specified switching cycles (model‑dependent)
  • Protection Class : IP54/IP65 (DG), NEMA 4 (DG..T)
  • Primary Function : Monitoring and switching of gas and air pressures
  • Adjusting Range : Approximately 0.5 up to 500 mbar (model‑dependent)
  • Reset Options : Manual reset for lock-off models
  • Product Type : Diaphragm pressure switch for gas and air
  • Applications : Low/High Gas Pressure Monitoring, Fan Monitoring, Filter Monitoring, Leak Tightness Checks, Differential Pressure Monitoring
  • Approvals : EN 1854, Gas Appliances Regulation (EU) 2016/426, CE (EN 1854), SIL 3 (EN 61508), PL e (ISO 13849), FM, UL, AGA Approved (except DG..S), Eurasian Customs Union
  • Material : PBT plastic (glass fiber reinforced), aluminum lower section
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1187121
KRM SCHRDR DG .4-4"WC AUT RST PRESS SW
1187121
KRM SCHRDR DG .4-4"WC AUT RST PRESS SW
326080Q
DIFF.PR.SW DG6UG IP65 W/CONN
326080Q
DIFF.PR.SW DG6UG IP65 W/CONN
326081Q
DIFF.PR.SW DG10UG IP65 W/CONN
326081Q
DIFF.PR.SW DG10UG IP65 W/CONN
326082Q
DIFF.PR.SW DG50UG IP65 W/CONN
326082Q
DIFF.PR.SW DG50UG IP65 W/CONN
326083Q
DIF.PR.SW DG150UG IP65 W/CONN
326083Q
DIF.PR.SW DG150UG IP65 W/CONN
326084Q
DIF.P.SW DG500UG-5Z IP65 W/CON
326084Q
DIF.P.SW DG500UG-5Z IP65 W/CON
326131Q
DIFF.PR.SW. DG 6U IP65 w/CONN
326131Q
DIFF.PR.SW. DG 6U IP65 w/CONN
326132Q
DIFF.PR.SW. DG 10U IP65 w/CONN
326132Q
DIFF.PR.SW. DG 10U IP65 w/CONN
326134Q
DIFF.PR.SW. DG 50U IP65 w/CONN
326134Q
DIFF.PR.SW. DG 50U IP65 w/CONN
326135Q
DIFF.PR.SW. DG 150U IP65 w/CNN
326135Q
DIFF.PR.SW. DG 150U IP65 w/CNN