shutoff valves
High Pressure Electro-Mechanical Gas Safety Shut-off Valves
Industrial Grade Electro-Mechanical Safety Shut-off Valve that stops the flow of gases to the combustion chamber in under a second. Offered in a wide range of body connections, construction materials, with global certifications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Electrically actuated valves with powerful closing spring provide closure in less than 1 second for reliable, long-life operation
- Factory Mutual, CSA, UL and CE approved; Canadian registration obtained on all valve bodies
- Hazardous Locations valves approved for Nonincendive Class I, Division 2 areas
- Full assessment to IEC 61508 as SIL 3 capable
- Visual position indication provided
- Cast iron, carbon steel, low temperature carbon steel and stainless steel body assemblies with internal trim options to handle general purpose or corrosive gases; oxygen compatibility available
- Ambient and gas temperature ranges of -20°F to 140°F
- Application flexibility provided with 3/4” (DN20) through 6” (DN150) line sizes & line pressures up to 125 psig
- Unique bonnet design eliminates packing adjustments, reducing maintenance and minimizing drag on closing
- MAXON electro-mechanical gas valves meet Fluid Control Institute (FCI) 70-2 control valve standard for Class VI seat leakage
- Field rotatable top assemblies in 90° increments to fit specific application requirements
- Actuator assemblies available with manual reset or automatic reset operators
- Normally-closed and normally-open versions available
- Overtravel position switches for open and closed position
Standards & Certifications
- Hazardous Location Approvals
- FM, CSA, IECEx, KTL, CCC (model‑dependent)
- Approvals
- UL, CSA, FM, CE, SIL 3 (IEC 61508), AGA, GAR, PED, LVD, EMC, IECEx, KTL, Chinese GB
Performance, Flow & Capacity
- Flow Coefficient (Cv/Kvs)
- Varies by size and model; up to 1172 Cv for 6 in high capacity
Pressure Specifications
- Maximum Line Pressure
- Line pressures up to 125 psig
Electrical Specifications
- Maintenance Interval
- Minimal; annual operational and leak testing recommended
Material Specifications
- Valve Body Material
- Cast Iron, Carbon Steel, Low‑Temperature Carbon Steel, Or Stainless Steel
- Seal Material
- Buna, Viton, Ethylene Propylene, Omniflex
Actuation, Valve & Motion Control Specifications
- Valve Closure Time
- <1 seconds (spring return)
- Valve Orientation
- Top assembly rotatable in 90 deg increments
- Actuator Type
- Electro‑mechanical actuator with solenoid and either Automatic or Manual Reset Actuators
- Valve Type
- Shut-off (Normally Closed), Vent (Normally Open)
Temperature Control/Measurement
- Temperature Rating
- -20 to 125 deg F (H Models)
- -20 to 140 deg F (S and C Models)
- 0 deg F min for oxygen service
System Monitoring, Indication & Status
- Visual Indication
- Open/Closed window indicator
Electrical & Signal Specifications
- Electrical Rating
- Motors: up to 667 VA; PCB: up to 25 VA
- Solenoids: 23 to 40 VA (AC), 14 to 34 W (DC)
Installation & Mounting Specifications
- Mounting Options
- Horizontal or vertical installation
- Threaded, Flanged, Socket Welded
Actuation, Control & Motion Characteristics
- Switch Options
- VOS (Valve Open Switch), VCS (Valve Closed Switch), SPDT, DPDT
Dimensions & Size Specifications
- Nominal Sizes
- 3/4 to 6 in (DN20 to DN150)
Overview
- Product Type
- Electrically actuated electro‑mechanical gas safety shut‑off valve
Processing & Performance Metrics
- Cycle Life
- 6,000-20,000 (manual) depending on standards
- Approved for: up to 200,000 cycles (automatic)
Standards & Certifications
- Hazardous Location Approvals
- FM, CSA, IECEx, KTL, CCC (model‑dependent)
- Approvals
- UL, CSA, FM, CE, SIL 3 (IEC 61508), AGA, GAR, PED, LVD, EMC, IECEx, KTL, Chinese GB
Performance, Flow & Capacity
- Flow Coefficient (Cv/Kvs)
- Varies by size and model; up to 1172 Cv for 6 in high capacity
Pressure Specifications
- Maximum Line Pressure
- Line pressures up to 125 psig
Electrical Specifications
- Maintenance Interval
- Minimal; annual operational and leak testing recommended
Material Specifications
- Valve Body Material
- Cast Iron, Carbon Steel, Low‑Temperature Carbon Steel, Or Stainless Steel
- Seal Material
- Buna, Viton, Ethylene Propylene, Omniflex
Actuation, Valve & Motion Control Specifications
- Valve Closure Time
- <1 seconds (spring return)
- Valve Orientation
- Top assembly rotatable in 90 deg increments
- Actuator Type
- Electro‑mechanical actuator with solenoid and either Automatic or Manual Reset Actuators
- Valve Type
- Shut-off (Normally Closed), Vent (Normally Open)
Temperature Control/Measurement
- Temperature Rating
- -20 to 125 deg F (H Models)
- -20 to 140 deg F (S and C Models)
- 0 deg F min for oxygen service
System Monitoring, Indication & Status
- Visual Indication
- Open/Closed window indicator
Electrical & Signal Specifications
- Electrical Rating
- Motors: up to 667 VA; PCB: up to 25 VA
- Solenoids: 23 to 40 VA (AC), 14 to 34 W (DC)
Installation & Mounting Specifications
- Mounting Options
- Horizontal or vertical installation
- Threaded, Flanged, Socket Welded
Actuation, Control & Motion Characteristics
- Switch Options
- VOS (Valve Open Switch), VCS (Valve Closed Switch), SPDT, DPDT
Dimensions & Size Specifications
- Nominal Sizes
- 3/4 to 6 in (DN20 to DN150)
Overview
- Product Type
- Electrically actuated electro‑mechanical gas safety shut‑off valve
Processing & Performance Metrics
- Cycle Life
- 6,000-20,000 (manual) depending on standards
- Approved for: up to 200,000 cycles (automatic)
- Hazardous Location Approvals : FM, CSA, IECEx, KTL, CCC (model‑dependent)
- Flow Coefficient (Cv/Kvs) : Varies by size and model; up to 1172 Cv for 6 in high capacity
- Maximum Line Pressure : Line pressures up to 125 psig
- Maintenance Interval : Minimal; annual operational and leak testing recommended
- Valve Body Material : Cast Iron, Carbon Steel, Low‑Temperature Carbon Steel, Or Stainless Steel
- Valve Closure Time : <1 seconds (spring return)
- Temperature Rating : -20 to 125 deg F (H Models)|-20 to 140 deg F (S and C Models)|0 deg F min for oxygen service
- Visual Indication : Open/Closed window indicator
- Valve Orientation : Top assembly rotatable in 90 deg increments
- Electrical Rating : Motors: up to 667 VA; PCB: up to 25 VA|Solenoids: 23 to 40 VA (AC), 14 to 34 W (DC)
- Mounting Options : Horizontal or vertical installation|Threaded, Flanged, Socket Welded
- Switch Options : VOS (Valve Open Switch), VCS (Valve Closed Switch), SPDT, DPDT
- Seal Material : Buna, Viton, Ethylene Propylene, Omniflex
- Nominal Sizes : 3/4 to 6 in (DN20 to DN150)
- Actuator Type : Electro‑mechanical actuator with solenoid and either Automatic or Manual Reset Actuators
- Product Type : Electrically actuated electro‑mechanical gas safety shut‑off valve
- Valve Type : Shut-off (Normally Closed), Vent (Normally Open)
- Cycle Life : 6,000-20,000 (manual) depending on standards|Approved for: up to 200,000 cycles (automatic)
- Approvals : UL, CSA, FM, CE, SIL 3 (IEC 61508), AGA, GAR, PED, LVD, EMC, IECEx, KTL, Chinese GB
Filters
Please sign in to view part numbers available for purchase based on your account Sign In