/content/process/us/en/search.html

flame detectors

Ultraviolet Flame Detector C7915

Infrared Flame Sensor

Overview
The C7915 Flame Sensor includes a lead sulfide photocell that is sensitive to the infrared radiation emitted by the combustion of fuels such as natural gas, oil, and coal.

Features & Benefits:
  • Used for combination or dual-fuel applications
  • Detects pilot and main flame
  • Mounts quickly and easily on a standard 3/4 in. sighting pipe
  • Works where flame rod or rectifying photocell mounts are difficult to apply
  • The C7015 includes 110634A Bushing with magnifying lens
  • The C7015 uses photoconductive lead sulfide cells 104662B and D
  • The C7915 includes 50019469-001 Bushing with magnifying lens
  • The C7915 uses photoconductive lead sulfide cells 32007255-001
Specifications

Environmental Conditions

  • Ambient Temperature Range
    • -40 to 125 deg F (-40 to 52 deg C)

Measurement, Accuracy & Sensing

  • Field of View Control
    • Orifice plate (0.125 in. hexagonal), sight pipe length/diameter
  • Sensor Type
    • Lead sulfide photocell (field-replaceable)

Applications & Compatibility

  • Compatible Amplifiers
    • R7852A, R7852B (AMPLI-CHECK™)
  • Compatible Controls
    • RM7800 series, RM7823, RM7838, RM7840, RM7885, RM7890, RM7895, RM7896, RM7897, RM7898, R7140[1]

Installation & Mounting Specifications

  • Mounting Options
    • 3/4-14 NPSM internal threads; mounts on standard 3/4 in sight pipe

Processing & Performance Metrics

  • Detection Range
    • Infrared radiation between 0.75 and 1.0 microns

Inputs, Outputs & Signal Interfaces

  • Signal Output
    • 1.25 to 5.0 VDC (with R7852 amplifier)
    • 1.4 to 5.5 µA (nominal)

Mechanical Design & Hardware Details

  • Cable Rating
    • 194 deg F (90 deg C), max cable length: 50 ft (15.2 m)
  • Cable Type
    • 30, 48, or 96 in coaxial cable in flexible metal conduit

Ignition, Flame & Supervision Specifications

  • Flame Type
    • Natural Gas, oil, coal, dual-fuel

Standards & Certifications

  • Approvals
    • SIL 3 Capable, FM Approved, Swiss Re (Industrial Risk Insurers), WEEE Directive 2012/19/EU - proper disposal required

Environmental Conditions

  • Ambient Temperature Range
    • -40 to 125 deg F (-40 to 52 deg C)

Measurement, Accuracy & Sensing

  • Field of View Control
    • Orifice plate (0.125 in. hexagonal), sight pipe length/diameter
  • Sensor Type
    • Lead sulfide photocell (field-replaceable)

Applications & Compatibility

  • Compatible Amplifiers
    • R7852A, R7852B (AMPLI-CHECK™)
  • Compatible Controls
    • RM7800 series, RM7823, RM7838, RM7840, RM7885, RM7890, RM7895, RM7896, RM7897, RM7898, R7140[1]

Installation & Mounting Specifications

  • Mounting Options
    • 3/4-14 NPSM internal threads; mounts on standard 3/4 in sight pipe

Processing & Performance Metrics

  • Detection Range
    • Infrared radiation between 0.75 and 1.0 microns

Inputs, Outputs & Signal Interfaces

  • Signal Output
    • 1.25 to 5.0 VDC (with R7852 amplifier)
    • 1.4 to 5.5 µA (nominal)

Mechanical Design & Hardware Details

  • Cable Rating
    • 194 deg F (90 deg C), max cable length: 50 ft (15.2 m)
  • Cable Type
    • 30, 48, or 96 in coaxial cable in flexible metal conduit

Ignition, Flame & Supervision Specifications

  • Flame Type
    • Natural Gas, oil, coal, dual-fuel

Standards & Certifications

  • Approvals
    • SIL 3 Capable, FM Approved, Swiss Re (Industrial Risk Insurers), WEEE Directive 2012/19/EU - proper disposal required
  • Ambient Temperature Range : -40 to 125 deg F (-40 to 52 deg C)
  • Field of View Control : Orifice plate (0.125 in. hexagonal), sight pipe length/diameter
  • Compatible Amplifiers : R7852A, R7852B (AMPLI-CHECK™)
  • Compatible Controls : RM7800 series, RM7823, RM7838, RM7840, RM7885, RM7890, RM7895, RM7896, RM7897, RM7898, R7140[1]
  • Mounting Options : 3/4-14 NPSM internal threads; mounts on standard 3/4 in sight pipe
  • Detection Range : Infrared radiation between 0.75 and 1.0 microns
  • Signal Output : 1.25 to 5.0 VDC (with R7852 amplifier)|1.4 to 5.5 µA (nominal)
  • Cable Rating : 194 deg F (90 deg C), max cable length: 50 ft (15.2 m)
  • Sensor Type : Lead sulfide photocell (field-replaceable)
  • Flame Type : Natural Gas, oil, coal, dual-fuel
  • Cable Type : 30, 48, or 96 in coaxial cable in flexible metal conduit
  • Approvals : SIL 3 Capable, FM Approved, Swiss Re (Industrial Risk Insurers), WEEE Directive 2012/19/EU - proper disposal required
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
C7915A1010/U
IR FLAME SENSOR
C7915A1010/U
IR FLAME SENSOR
C7915A1028/U
IR FLAME SENSOR
C7915A1028/U
IR FLAME SENSOR
C7915A1036/U
IR FLAME SENSOR
C7915A1036/U
IR FLAME SENSOR
C7915A1044/U
IR DETECTOR
C7915A1044/U
IR DETECTOR