/content/process/us/en/search.html

1 4 din controllers

UDC3500 DIN Controller

Every production environment has a different set of needs. Honeywell’s versatile UDC 3500 digital controller delivers unmatched flexibility, power and performance at an affordable cost and is customizable to suit a variety of needs.​

Overview
What Is It?
UDC 3500 is a next-generation universal controller in the popular ¼ DIN size. It is available as a single- or dual-loop controller and can be used in wash-down applications. Users benefit from an accuracy of 0.10% and a scanning rate of 166ms.
The UDC 3500 universal controller can be configured with a pocket PC or computer and is very easy to operate and maintain. Its universal spare parts further add to the ease of maintenance. The universal digital controller possesses adequate power and cost effectively brings with it several advanced features such as enhanced set point programming, fast scanning and on-board diagnostics.

How Does It Work?
​UDC3500 Universal Digital Controller is a ¼ DIN controller available as a single- or dual-loop controller with advanced features such as enhanced set point programming, fast scanning and on-board diagnostics and a scanning rate of 166ms.

What Problems Does It Solve?
​Manufacturing processes need tailor-made and effective process control tools, for monitoring and controlling process variables, at low prices to optimize their operations. Honeywell’s UDC 3500 DIN Controllers address these requirements simply and effectively.
Specifications

I/O Capabilities

  • Analog Inputs
    • Up to 3 Universal Analog Inputs (can be configured as 1 universal + 4 high level), 16-bit Resolution, ±0.1% Accuracy, 6 samples/sec
  • Outputs
    • Up to 3 Analog Outputs (current 4 to 20/0 to 20mA), up to 5 Digital Outputs (Relay, SSR, Open Collector), Dual Relay, Three Relay Board
  • Operator Interface
    • Multi-Language Prompts, Dedicated Keys, Indicators For Alarms, Control Mode, Temperature Units, Setpoint Status, Relay Status, Program Status
  • Math Functions
    • Feedforward Summer, Multiplier, Weighted Average, Summer/Subtractor, Multiplier/Divider, Input High/Low Select, 8-Segment Characterizers, Polynomial Curve, Totalizer, Logic Gates
  • Digital Inputs
    • 4 isolated digital inputs for remote control and configuration
  • Control Algorithms
    • On/Off, PID-A, PID-B, PD with Manual Reset, Three Position Step Control, Manual/Auto/Local/Remote Setpoint Modes

Memory & Storage

  • Setpoint Programming
    • Up to 10 ramp + 10 soak segments (standard), up to 4 programs with 20 ramp + 20 soak segments (enhanced), guaranteed soak deviation, setpoint rate, output rate limiter

Security & Access Control

  • Security
    • 5-Levels of Keyboard Security, 4-Digit Code, Non-Volatile EEPROM Memory

Electrical Specifications

  • Power Supply
    • Universal 90 to 264 VAC, 50/60 Hz, Optional 24 VAC/DC
  • Output Algorithms
    • Time Proportional, Current Proportional, Position Proportional, Duplex (heat/cool), Three Position Step Control, Relay/Current Duplex

Applications & Compatibility

  • Mounting
    • Panel-Mounted, 5.8 in (148 mm) depth, 1/4 DIN Cutout

Standards & Certifications

  • Moisture Protection
    • NEMA 4X and IP 66 Front Face, UL and CSA Approved as Type 4
  • Approvals
    • CE (Standard), UL, CSA (Optional)

Software & Interface

  • Display
    • Dual Display: Upper (4 Digits, 7 Characters), Lower (4 Digits, 8 Characters), Multi-Language Prompts

Controller Specifications

  • Controller Type
    • Universal Digital Controller, 1/4 DIN size

Others

  • Environmental
    • Ambient: 0 to 55 deg C (32 to 131 deg F) degree Celsius
    • RH: 5 to 90% (max up to 40 deg C) degree Celsius
    • Vibration/Shock Resistant degree Celsius

I/O Capabilities

  • Analog Inputs
    • Up to 3 Universal Analog Inputs (can be configured as 1 universal + 4 high level), 16-bit Resolution, ±0.1% Accuracy, 6 samples/sec
  • Outputs
    • Up to 3 Analog Outputs (current 4 to 20/0 to 20mA), up to 5 Digital Outputs (Relay, SSR, Open Collector), Dual Relay, Three Relay Board
  • Operator Interface
    • Multi-Language Prompts, Dedicated Keys, Indicators For Alarms, Control Mode, Temperature Units, Setpoint Status, Relay Status, Program Status
  • Math Functions
    • Feedforward Summer, Multiplier, Weighted Average, Summer/Subtractor, Multiplier/Divider, Input High/Low Select, 8-Segment Characterizers, Polynomial Curve, Totalizer, Logic Gates
  • Digital Inputs
    • 4 isolated digital inputs for remote control and configuration
  • Control Algorithms
    • On/Off, PID-A, PID-B, PD with Manual Reset, Three Position Step Control, Manual/Auto/Local/Remote Setpoint Modes

Memory & Storage

  • Setpoint Programming
    • Up to 10 ramp + 10 soak segments (standard), up to 4 programs with 20 ramp + 20 soak segments (enhanced), guaranteed soak deviation, setpoint rate, output rate limiter

Security & Access Control

  • Security
    • 5-Levels of Keyboard Security, 4-Digit Code, Non-Volatile EEPROM Memory

Electrical Specifications

  • Power Supply
    • Universal 90 to 264 VAC, 50/60 Hz, Optional 24 VAC/DC
  • Output Algorithms
    • Time Proportional, Current Proportional, Position Proportional, Duplex (heat/cool), Three Position Step Control, Relay/Current Duplex

Applications & Compatibility

  • Mounting
    • Panel-Mounted, 5.8 in (148 mm) depth, 1/4 DIN Cutout

Standards & Certifications

  • Moisture Protection
    • NEMA 4X and IP 66 Front Face, UL and CSA Approved as Type 4
  • Approvals
    • CE (Standard), UL, CSA (Optional)

Software & Interface

  • Display
    • Dual Display: Upper (4 Digits, 7 Characters), Lower (4 Digits, 8 Characters), Multi-Language Prompts

Controller Specifications

  • Controller Type
    • Universal Digital Controller, 1/4 DIN size

Others

  • Environmental
    • Ambient: 0 to 55 deg C (32 to 131 deg F) degree Celsius
    • RH: 5 to 90% (max up to 40 deg C) degree Celsius
    • Vibration/Shock Resistant degree Celsius
  • Analog Inputs : Up to 3 Universal Analog Inputs (can be configured as 1 universal + 4 high level), 16-bit Resolution, ±0.1% Accuracy, 6 samples/sec
  • Setpoint Programming : Up to 10 ramp + 10 soak segments (standard), up to 4 programs with 20 ramp + 20 soak segments (enhanced), guaranteed soak deviation, setpoint rate, output rate limiter
  • Security : 5-Levels of Keyboard Security, 4-Digit Code, Non-Volatile EEPROM Memory
  • Power Supply : Universal 90 to 264 VAC, 50/60 Hz, Optional 24 VAC/DC
  • Outputs : Up to 3 Analog Outputs (current 4 to 20/0 to 20mA), up to 5 Digital Outputs (Relay, SSR, Open Collector), Dual Relay, Three Relay Board
  • Output Algorithms : Time Proportional, Current Proportional, Position Proportional, Duplex (heat/cool), Three Position Step Control, Relay/Current Duplex
  • Operator Interface : Multi-Language Prompts, Dedicated Keys, Indicators For Alarms, Control Mode, Temperature Units, Setpoint Status, Relay Status, Program Status
  • Mounting : Panel-Mounted, 5.8 in (148 mm) depth, 1/4 DIN Cutout
  • Moisture Protection : NEMA 4X and IP 66 Front Face, UL and CSA Approved as Type 4
  • Math Functions : Feedforward Summer, Multiplier, Weighted Average, Summer/Subtractor, Multiplier/Divider, Input High/Low Select, 8-Segment Characterizers, Polynomial Curve, Totalizer, Logic Gates
  • Environmental : Ambient: 0 to 55 deg C (32 to 131 deg F) degree Celsius|RH: 5 to 90% (max up to 40 deg C) degree Celsius|Vibration/Shock Resistant degree Celsius
  • Display : Dual Display: Upper (4 Digits, 7 Characters), Lower (4 Digits, 8 Characters), Multi-Language Prompts
  • Digital Inputs : 4 isolated digital inputs for remote control and configuration
  • Controller Type : Universal Digital Controller, 1/4 DIN size
  • Control Algorithms : On/Off, PID-A, PID-B, PD with Manual Reset, Three Position Step Control, Manual/Auto/Local/Remote Setpoint Modes
  • Approvals : CE (Standard), UL, CSA (Optional)
Technical Note
Name
Description
File Size
Date
Size
Lockheed addendum to UDC3500 Controller manual 51-52-25-120
application/pdf 316.6 KB
6/9/2021
316.6 KB
Application Note
Name
Description
File Size
Date
Size
Accurately Identify and Tune any Process with Accutune III
application/pdf 691.72 KB
6/8/2021
691.72 KB
Predict the life of your thermocouples to prevent downtime.
application/pdf 217.96 KB
6/9/2021
217.96 KB
Brochure
Name
Description
File Size
Date
Size
Panel-mounted controllers brochure, Oct 2011.
application/pdf 761.73 KB
6/8/2021
761.73 KB
Controllers, Indicators and Set Point Programmers Product Brochure
application/pdf 447.13 KB
6/9/2021
447.13 KB
Data Sheet
Name
Description
File Size
Date
Size
UDC3500 Controller Specification (Russian)
application/pdf 463.57 KB
6/9/2021
463.57 KB
UDC3500 Controller Specification
application/pdf 261.06 KB
6/9/2021
261.06 KB
UDC 3000 Series, UDC3500 Universal Digital Controller, 51-51-16-81-Issue 16
application/pdf 126.54 KB
6/9/2021
126.54 KB
Process Instrument Explorer Specification (Russian version)
application/pdf 401.12 KB
6/9/2021
401.12 KB
Name
Description
File Size
Date
Size
Accurately Identify and Tune any Process with Accutune III
application/pdf 691.72 KB
6/8/2021
691.72 KB
UDC3500 Controller Specification (Russian)
application/pdf 463.57 KB
6/9/2021
463.57 KB
UDC3500 Controller Specification
application/pdf 261.06 KB
6/9/2021
261.06 KB
Panel-mounted controllers brochure, Oct 2011.
application/pdf 761.73 KB
6/8/2021
761.73 KB
UDC 3000 Series, UDC3500 Universal Digital Controller, 51-51-16-81-Issue 16
application/pdf 126.54 KB
6/9/2021
126.54 KB
Predict the life of your thermocouples to prevent downtime.
application/pdf 217.96 KB
6/9/2021
217.96 KB
Controllers, Indicators and Set Point Programmers Product Brochure
application/pdf 447.13 KB
6/9/2021
447.13 KB
Lockheed addendum to UDC3500 Controller manual 51-52-25-120
application/pdf 316.6 KB
6/9/2021
316.6 KB
Process Instrument Explorer Specification (Russian version)
application/pdf 401.12 KB
6/9/2021
401.12 KB
Name
Description
File Size
Date
Size
Lockheed addendum to UDC3500 Controller manual 51-52-25-120
316.6 KB
6/9/2021
Accurately Identify and Tune any Process with Accutune III
691.72 KB
6/8/2021
Predict the life of your thermocouples to prevent downtime.
217.96 KB
6/9/2021
Panel-mounted controllers brochure, Oct 2011.
761.73 KB
6/8/2021
Controllers, Indicators and Set Point Programmers Product Brochure
447.13 KB
6/9/2021
UDC3500 Controller Specification (Russian)
463.57 KB
6/9/2021
UDC3500 Controller Specification
261.06 KB
6/9/2021
UDC 3000 Series, UDC3500 Universal Digital Controller, 51-51-16-81-Issue 16
126.54 KB
6/9/2021
Process Instrument Explorer Specification (Russian version)
401.12 KB
6/9/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
1233
1/2(L059:065/059:049)
1233
1/2(L059:065/059:049)
30732481-501
MOV.NOISE SUP 120V U30A
30732481-501
MOV.NOISE SUP 120V U30A
30732481-502
MOV.NOISE SUP 275V U30A
30732481-502
MOV.NOISE SUP 275V U30A
30755498-001
4-20MA RESISTOR KIT UDC6000
30755498-001
4-20MA RESISTOR KIT UDC6000
30755851-501
UDC5000 LOW LVL INPUT PCB ASSY
30755851-501
UDC5000 LOW LVL INPUT PCB ASSY
30756683-501
GASKET PANEL/CASE FLANGE
30756683-501
GASKET PANEL/CASE FLANGE
30756687-501
PWA AUX OUTPUT SPARE U30A
30756687-501
PWA AUX OUTPUT SPARE U30A
30756687-502
PWA AUX OUTPUT SPARE UDC3300
30756687-502
PWA AUX OUTPUT SPARE UDC3300
30756687-601
PWA AUX 3 PC DISTRIB. KIT
30756687-601
PWA AUX 3 PC DISTRIB. KIT
30756690-502
DMCS COMM SPARE KIT UDC3300
30756690-502
DMCS COMM SPARE KIT UDC3300