/content/process/us/en/search.html

single burners

RatioMatic

Simple, Robust, gun style air heating burner that can be applied across a variety of different industries. It comes packaged for quick installation and startup.

Overview
RatioMatic Burners Are Safe and Simple to Operate. Simply put, the low emissions RatioMatic burner is the world's most reliable air-heating burner. With a design that takes the guesswork out of start-up and adjustment, the RatioMatic burner is both safe and easy to use. The burner features a ratio regulator that automatically compensates for changes in operating conditions without requiring an additional gas adjustment, a direct-drive air butterfly that eliminates linkage which can slip or jam during operation, and it is ideal for emission-sensitive processes due to Low NOx, CO and aldehydes. Overall, with the RatioMatic burner Eclipse engineers have created an air-heating burner that offers robust and reliable performance.

Features & Benefits:
  • Compare RatioMatic burner features to any competitive model
  • RatioMatic burner design takes the guesswork out of start-up and adjustment
  • Ratio regulator automatically compensates for changes in operating conditions
  • Turndown range of up to 90:1 depending on the burner size and chamber conditions
  • Direct-drive air butterfly eliminates linkages which can slip or jam during operation
  • Fast-mixing nozzle provides clean stable flame at all firing rates and releases heat into the chamber, not the oven wall
  • Ideal for emission-sensitive processes due to low NOx, CO and aldehydes
  • Capacities from 500,000 to 30,000,000 Btu/hr
More Information:
Specifications

Overview

  • Models
    • RM0050 - RM3000
  • Burner Type
    • Nozzle‑mix air‑heating burner

Operating/Process Temperature Ranges

  • Maximum Operating Temperature
    • 1900 deg F (1040 deg C)

Motor Specifications

  • Control Motor Specifications
    • ≤2 rpm, ≥25 in-lb torque, 90 deg stroke, reversible
  • Control Motor
    • Kromschröder IC 20 actuator or bracket for customer‑supplied motor

Air & Combustion Air Specifications

  • Combustion Air Requirements
    • Fresh (20.9% O₂), clean, ≤150 deg F (65 deg C)
  • Excess Air Capability
    • 10 to 15% at high fire
    • Higher at low fire
  • Air/Gas Ratio Control
    • Ratio regulator with impulse line

Actuation, Valve & Motion Control Specifications

  • Valve Train Requirement
    • Main gas shut‑off valve train per NFPA recommendations

Connections & Interfaces

  • Gas Pipe Connections
    • Threaded Gas Connections (customer‑selected type)

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • Nozzle-mix, ratio-controlled combustion

Combustion, Fuel & Mixing Sub‑Systems

  • Burner Configuration
    • Vertical Down, Vertical Up, Horizontal

Applications & Compatibility

  • Primary Application
    • Direct and indirect air heating; oven applications

Pressure Specifications

  • Fuel Pressure Range
    • Must meet datasheet specs; low pressure may cause unsafe operation

Operating Limits, Durability & Lifecycle

  • Altitude Adjustment
    • Capacity reduced ~3% per 1000 ft above sea level

Ignition, Flame & Supervision Specifications

  • Flame Supervision
    • Flame rod (RM0050 to RM0700), UV scanner (all models)
  • Flame Monitoring
    • Individual or multiple burner control options
  • Ignition Type
    • Direct Spark Ignition (low fire or bypass start gas)
  • Flame Sensor
    • Flame rod or UV scanner

Safety, Protection & Reliability

  • Hazard Warnings
    • Hot surfaces, combustion risks, crystalline silica exposure

Performance, Flow & Capacity

  • Turndown Ratio
    • High‑turndown option available
    • Wide turndown

Combustion Design & Characteristics

  • Combustor Tube
    • Alloy (low temp), SiC or refractory block (high temp)

Product Design & Configuration

  • Burner Family
    • RatioMatic®
  • Burner Design
    • Modular design with various configurations

Mechanical Design & Adjustment Characteristics

  • Loading Line
    • Plastic, Braided Stainless Steel, or Rigid Stainless Tube

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Propane, Butane

Standards & Certifications

  • Approvals
    • NFPA Compliant (e.g., dual gas shut-off valves)

Overview

  • Models
    • RM0050 - RM3000
  • Burner Type
    • Nozzle‑mix air‑heating burner

Operating/Process Temperature Ranges

  • Maximum Operating Temperature
    • 1900 deg F (1040 deg C)

Motor Specifications

  • Control Motor Specifications
    • ≤2 rpm, ≥25 in-lb torque, 90 deg stroke, reversible
  • Control Motor
    • Kromschröder IC 20 actuator or bracket for customer‑supplied motor

Air & Combustion Air Specifications

  • Combustion Air Requirements
    • Fresh (20.9% O₂), clean, ≤150 deg F (65 deg C)
  • Excess Air Capability
    • 10 to 15% at high fire
    • Higher at low fire
  • Air/Gas Ratio Control
    • Ratio regulator with impulse line

Actuation, Valve & Motion Control Specifications

  • Valve Train Requirement
    • Main gas shut‑off valve train per NFPA recommendations

Connections & Interfaces

  • Gas Pipe Connections
    • Threaded Gas Connections (customer‑selected type)

Combustion, Mixing & Fuel Dynamics

  • Combustion Principle
    • Nozzle-mix, ratio-controlled combustion

Combustion, Fuel & Mixing Sub‑Systems

  • Burner Configuration
    • Vertical Down, Vertical Up, Horizontal

Applications & Compatibility

  • Primary Application
    • Direct and indirect air heating; oven applications

Pressure Specifications

  • Fuel Pressure Range
    • Must meet datasheet specs; low pressure may cause unsafe operation

Operating Limits, Durability & Lifecycle

  • Altitude Adjustment
    • Capacity reduced ~3% per 1000 ft above sea level

Ignition, Flame & Supervision Specifications

  • Flame Supervision
    • Flame rod (RM0050 to RM0700), UV scanner (all models)
  • Flame Monitoring
    • Individual or multiple burner control options
  • Ignition Type
    • Direct Spark Ignition (low fire or bypass start gas)
  • Flame Sensor
    • Flame rod or UV scanner

Safety, Protection & Reliability

  • Hazard Warnings
    • Hot surfaces, combustion risks, crystalline silica exposure

Performance, Flow & Capacity

  • Turndown Ratio
    • High‑turndown option available
    • Wide turndown

Combustion Design & Characteristics

  • Combustor Tube
    • Alloy (low temp), SiC or refractory block (high temp)

Product Design & Configuration

  • Burner Family
    • RatioMatic®
  • Burner Design
    • Modular design with various configurations

Mechanical Design & Adjustment Characteristics

  • Loading Line
    • Plastic, Braided Stainless Steel, or Rigid Stainless Tube

Fuel, Gas & Media Specifications

  • Fuel Type
    • Natural Gas, Propane, Butane

Standards & Certifications

  • Approvals
    • NFPA Compliant (e.g., dual gas shut-off valves)
  • Models : RM0050 - RM3000
  • Maximum Operating Temperature : 1900 deg F (1040 deg C)
  • Control Motor Specifications : ≤2 rpm, ≥25 in-lb torque, 90 deg stroke, reversible
  • Combustion Air Requirements : Fresh (20.9% O₂), clean, ≤150 deg F (65 deg C)
  • Valve Train Requirement : Main gas shut‑off valve train per NFPA recommendations
  • Excess Air Capability : 10 to 15% at high fire|Higher at low fire
  • Air/Gas Ratio Control : Ratio regulator with impulse line
  • Gas Pipe Connections : Threaded Gas Connections (customer‑selected type)
  • Combustion Principle : Nozzle-mix, ratio-controlled combustion
  • Burner Configuration : Vertical Down, Vertical Up, Horizontal
  • Primary Application : Direct and indirect air heating; oven applications
  • Fuel Pressure Range : Must meet datasheet specs; low pressure may cause unsafe operation
  • Altitude Adjustment : Capacity reduced ~3% per 1000 ft above sea level
  • Flame Supervision : Flame rod (RM0050 to RM0700), UV scanner (all models)
  • Flame Monitoring : Individual or multiple burner control options
  • Hazard Warnings : Hot surfaces, combustion risks, crystalline silica exposure
  • Turndown Ratio : High‑turndown option available|Wide turndown
  • Combustor Tube : Alloy (low temp), SiC or refractory block (high temp)
  • Ignition Type : Direct Spark Ignition (low fire or bypass start gas)
  • Control Motor : Kromschröder IC 20 actuator or bracket for customer‑supplied motor
  • Burner Family : RatioMatic®
  • Burner Design : Modular design with various configurations
  • Loading Line : Plastic, Braided Stainless Steel, or Rigid Stainless Tube
  • Flame Sensor : Flame rod or UV scanner
  • Burner Type : Nozzle‑mix air‑heating burner
  • Fuel Type : Natural Gas, Propane, Butane
  • Approvals : NFPA Compliant (e.g., dual gas shut-off valves)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
10020506
NZL,MACHG,RM,RM0300,NAT
10020506
NZL,MACHG,RM,RM0300,NAT
10024135
NZL,RM,RM0300,PROP/BUTANE
10024135
NZL,RM,RM0300,PROP/BUTANE
10024136
NZL,RM,RM0300,NAT
10024136
NZL,RM,RM0300,NAT
10039113
NZL,RM,200,NAT,TWO PC ASY
10039113
NZL,RM,200,NAT,TWO PC ASY
10039114
NZL,RM,200,PROP/BUT,TWO PC ASY
10039114
NZL,RM,200,PROP/BUT,TWO PC ASY
10039141
NZL,RM,500,NAT,TWO PC ASY
10039141
NZL,RM,500,NAT,TWO PC ASY
10039142
NZL,RM,500,PROP/BUT,TWO PC ASY
10039142
NZL,RM,500,PROP/BUT,TWO PC ASY
10039143
NZL,RM,700,NAT,TWO PC ASY
10039143
NZL,RM,700,NAT,TWO PC ASY
10039144
NZL,RM,700,PROP/BUT,TWO PC ASY
10039144
NZL,RM,700,PROP/BUT,TWO PC ASY
10040035
NZL,BRNR,RM400,V3,NAT,SS,WLDMNT
10040035
NZL,BRNR,RM400,V3,NAT,SS,WLDMNT