Industrial Flame Monitoring (IFM)
Model P532
Triple Channel UV and IR Signal Processor with integrated keypad and three unique displays that show three switched viewing heads flame count simultaniously
Features & Benefits:
- Models available in AC (P532AC) or DC (P532DC) input voltage
- Front panel display with large, bright, three-color alphanumeric dot matrix displays with LED's
- Seven front panel LED status indicators
- Capable of monitoring up to 3 viewing heads simultaneously with independent flame relay and common fault relay contacts output
- Automatic viewing head detection and error detection
- Ability to monitor UV and IR separately from one S550BE viewing head
- Each viewing head can be associated with two sets of configuration data (primary or alternate)
- Automatic set up functionality (auto gain, auto sequence and auto filter)
- Marginal alarm relays can be configured to provide a secondary indication if flame count drops below set value
- Viewing head temperature indication (except with S70X)
- Modbus RS422 communication for use with FLAMETOOLS-PC or FLAMETOOLS-HMI/U supports 64 loops and 32 loops, respectively