/content/process/us/en/search.html

meter hardware and accessories

Meter Adapters

If you are converting meter sizes in your system, consider these fittings for a cost effective approach.

Overview
The Honeywell Meter Adapters are used to efficiently convert from one meter size to another. Each adapter comes with a flat gasket seal on the female end. In addition, each fitting is zinc plated for corrosion protection. The zinc is applied after machining so the threads are also protected.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
21737P186
1A SPRAGUE to 20LT ADAPTER
21737P186
1A SPRAGUE to 20LT ADAPTER
21737P187
10LT to 20LT ADAPTER
21737P187
10LT to 20LT ADAPTER