/content/process/us/en/search.html
Scheduled Maintenance: Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.

shutoff valves

Series 8000 Air Actuated Safety Shut-off Valves for Fuel Gas Service

Industrial Grade Pneumatic Safety Shut-off Valve that stops the flow of natural and highly corrosive gases to the combustion chamber in under a second. Offered in a wide range of body connections, construction materials, with global certifications.

Overview
MAXON Series 8000 Valves are pneumatically actuated valves with a powerful closing spring and a large, top-mounted 360-degree open-shut visual position indicator. The Series 8000 can be ordered with a wide range of internal trim options to handle general purpose or corrosive gases and comes in a compact, space-saving design. The Series 8000 provides simple installation and low maintenance for trouble-free, long-term uninterruped operation.

Features & Benefits:
  • Cast iron, carbon steel, low temperature carbon steel and stainless steel body assemblies in sizes from 3/4 to 8
  • Hazardous Location approved: Intrinsically Safe and Non-Incendive constructions available
  • Factory Mutual, CSA, CE, IECex, INMETRO and KTL (KC mark) approved safety shut-off and vent valves
  • Full assessment to IEC 61508 as SIL 3 capable
  • Oxygen compatibility, NACE compliance, and fire safe conformance to API 6FA
  • Ambient temperature range of -58F (-50C) to 140F (60C)
  • Gas temperature range of -58F (-50C) to 212F (100C)More powerful with Partial Stroke Test Technology. The Series 8000 Valve can be coupled with MAXON's PSCheck Partial Stroke Testing technology to ensure maximum uptime without sacrificing safety. The PSCheck technology, when combined with the Series 8000 safety shut-off valve, provides the highest level of safety security that can be SIL 3 certified. The PSCheck was designed to minimize probability of failure on demand by automatically testing valve function without process flow interruption or line shutdown. Click here for more information on MAXON's Partial Stroke Testing solution with Series 8000 Valves. The Series 8000 Valve is now available with the following enhancements:
  • 8 size 8000 safety shut-off valve
  • 3/4 size 8000 safety shut-off valve
  • External redundant solenoids
  • External redundant solenoids with manual reset
  • Non-destructive engineering tests
  • MAXON Series 8000 Pneumatic Safety Shut-off Valves combine a unique space-saving design with a maintenance-free bonnet seal and a replaceable actuator for easy installation and smooth, trouble-free operation
  • The valve's quick exhaust and powerful closing spring provide valve closure in less than one second and reliable, long-life operation
  • Series 8000 Valve's compact design simplifies piping design and minimizes space requirements
  • The field-replaceable actuator provides easier maintenance and reduced downtime. The actuator can also be rotated around the valve body in 90° incrementsto fit your specific application requirements
  • A unique bonnet design eliminates packing adjustments for reduced maintenance and minimized drag on closing
  • The large top-mounted open-shut indicator is visible from all angles for easy proof of valve position. SIL 3 capable design provides easy design for safety instrumented systems in the IEC 61508 and 61511 process. FM, CSA and CE approvals for use as a fuel safety shut-off valve making easy integration with worldwide certifications
  • MAXON offers MAXON PSCheck partial stroke test technology designed especially for Series 8000 valves, to minimize probability of failure on demand by testing valve function without line shutdown. The combination of MAXON PSCheck and SIL 3 capable Series 8000 valves will help ensure safe, reliable operation of your process
Specifications

Pressure Specifications

  • Actuator Pressure Requirement
    • 40-100 psig (varies by series)
  • Operating Pressure Range
    • Up to 255 psig (varies by size and configuration)

Standards & Certifications

  • Hazardous Location Approvals
    • Non-Incendive: FM, CSA, EN161, IECEx, UKCA (GAR), SIL 3 capable, Inmetro certified, KTL, CCC, API 6FA
    • Intrinsically Safe: FM, CSA, EN161, IECEx, UKCA (GAR), UKCA (ATEX), ATEX, SIL 3 capable, Inmetro, KTL, CCC, EAC EX, CCC, API 6FA
  • Approvals
    • General Purpose Valves: FM, CSA, UKCA, EN161, PED, EAC, SIL 3 capable, API 6FA

Actuation, Valve & Motion Control Specifications

  • Visual Position Indicator
    • 360 deg top-mounted, configurable (red/green or yellow/black)
  • Opening Time
    • ~1 to 3 seconds (size-dependent)
  • Closing Time
    • <1 seconds
  • Valve Type
    • Pneumatically actuated shut-off and vent valves

Environmental Conditions

  • Ambient Temperature Range
    • -40 to 140 deg F (option for -58 to 140 deg F)
    • IS versions: up to 122 deg F
  • Enclosure Rating
    • NEMA 4, NEMA 4X, IP65

Fluid/Media/Component Temperatures

  • Fluid Temperature Range
    • -40 to 212 deg F (option for -58 to 212 deg F)

Material Specifications

  • Valve Body Material
    • Cast Iron, Carbon Steel, Low Temp Carbon Steel, Stainless Steel
  • Trim Materials
    • Various trim options available depending on fuel gas including: 400 SS Seat/Hardened Ductile Iron Disc /PEEK follower for clean gases, 300SS Seat/300SS Disc/PEEK follower400 Series Stainless Steel for corrosive gases, and 300SS Seat/300SS Disc/300SS Follower for Firesafe applications
  • Seal Material
    • Buna-N, Viton, Ethylene Propylene, Omniflex

Electrical & Signal Specifications

  • Electrical Rating
    • 24 VDC, 120 VAC, 240 VAC
    • NEMA 4, 4X, IP65

Connections & Interfaces

  • Connection Type
    • NPT, ISO Threaded, ANSI/DIN/EN Flanged, Socket Welded with 150#/300# flanges

Dimensions & Size Specifications

  • Valve Sizes
    • 3/4 (DN20) to 8 in (DN200)

Actuation, Control & Motion Characteristics

  • Switch Type
    • SPDT (VOS1/VCS1, VOS2/VCS2), IP67 Standard for Non-Incendive Valves, Optional for Intrinsically Safe Valves

Processing & Performance Metrics

  • Cycle Life
    • CSA: 100,000; FM: 20,000; EN161: up to 200,000 (≤3 in)

Pressure Specifications

  • Actuator Pressure Requirement
    • 40-100 psig (varies by series)
  • Operating Pressure Range
    • Up to 255 psig (varies by size and configuration)

Standards & Certifications

  • Hazardous Location Approvals
    • Non-Incendive: FM, CSA, EN161, IECEx, UKCA (GAR), SIL 3 capable, Inmetro certified, KTL, CCC, API 6FA
    • Intrinsically Safe: FM, CSA, EN161, IECEx, UKCA (GAR), UKCA (ATEX), ATEX, SIL 3 capable, Inmetro, KTL, CCC, EAC EX, CCC, API 6FA
  • Approvals
    • General Purpose Valves: FM, CSA, UKCA, EN161, PED, EAC, SIL 3 capable, API 6FA

Actuation, Valve & Motion Control Specifications

  • Visual Position Indicator
    • 360 deg top-mounted, configurable (red/green or yellow/black)
  • Opening Time
    • ~1 to 3 seconds (size-dependent)
  • Closing Time
    • <1 seconds
  • Valve Type
    • Pneumatically actuated shut-off and vent valves

Environmental Conditions

  • Ambient Temperature Range
    • -40 to 140 deg F (option for -58 to 140 deg F)
    • IS versions: up to 122 deg F
  • Enclosure Rating
    • NEMA 4, NEMA 4X, IP65

Fluid/Media/Component Temperatures

  • Fluid Temperature Range
    • -40 to 212 deg F (option for -58 to 212 deg F)

Material Specifications

  • Valve Body Material
    • Cast Iron, Carbon Steel, Low Temp Carbon Steel, Stainless Steel
  • Trim Materials
    • Various trim options available depending on fuel gas including: 400 SS Seat/Hardened Ductile Iron Disc /PEEK follower for clean gases, 300SS Seat/300SS Disc/PEEK follower400 Series Stainless Steel for corrosive gases, and 300SS Seat/300SS Disc/300SS Follower for Firesafe applications
  • Seal Material
    • Buna-N, Viton, Ethylene Propylene, Omniflex

Electrical & Signal Specifications

  • Electrical Rating
    • 24 VDC, 120 VAC, 240 VAC
    • NEMA 4, 4X, IP65

Connections & Interfaces

  • Connection Type
    • NPT, ISO Threaded, ANSI/DIN/EN Flanged, Socket Welded with 150#/300# flanges

Dimensions & Size Specifications

  • Valve Sizes
    • 3/4 (DN20) to 8 in (DN200)

Actuation, Control & Motion Characteristics

  • Switch Type
    • SPDT (VOS1/VCS1, VOS2/VCS2), IP67 Standard for Non-Incendive Valves, Optional for Intrinsically Safe Valves

Processing & Performance Metrics

  • Cycle Life
    • CSA: 100,000; FM: 20,000; EN161: up to 200,000 (≤3 in)
  • Actuator Pressure Requirement : 40-100 psig (varies by series)
  • Hazardous Location Approvals : Non-Incendive: FM, CSA, EN161, IECEx, UKCA (GAR), SIL 3 capable, Inmetro certified, KTL, CCC, API 6FA | Intrinsically Safe: FM, CSA, EN161, IECEx, UKCA (GAR), UKCA (ATEX), ATEX, SIL 3 capable, Inmetro, KTL, CCC, EAC EX, CCC, API 6FA
  • Visual Position Indicator : 360 deg top-mounted, configurable (red/green or yellow/black)
  • Ambient Temperature Range : -40 to 140 deg F (option for -58 to 140 deg F)|IS versions: up to 122 deg F
  • Operating Pressure Range : Up to 255 psig (varies by size and configuration)
  • Fluid Temperature Range : -40 to 212 deg F (option for -58 to 212 deg F)
  • Valve Body Material : Cast Iron, Carbon Steel, Low Temp Carbon Steel, Stainless Steel
  • Electrical Rating : 24 VDC, 120 VAC, 240 VAC|NEMA 4, 4X, IP65
  • Enclosure Rating : NEMA 4, NEMA 4X, IP65
  • Connection Type : NPT, ISO Threaded, ANSI/DIN/EN Flanged, Socket Welded with 150#/300# flanges
  • Trim Materials : Various trim options available depending on fuel gas including: 400 SS Seat/Hardened Ductile Iron Disc /PEEK follower for clean gases, 300SS Seat/300SS Disc/PEEK follower400 Series Stainless Steel for corrosive gases, and 300SS Seat/300SS Disc/300SS Follower for Firesafe applications
  • Seal Material : Buna-N, Viton, Ethylene Propylene, Omniflex
  • Opening Time : ~1 to 3 seconds (size-dependent)
  • Closing Time : <1 seconds
  • Valve Sizes : 3/4 (DN20) to 8 in (DN200)
  • Switch Type : SPDT (VOS1/VCS1, VOS2/VCS2), IP67 Standard for Non-Incendive Valves, Optional for Intrinsically Safe Valves
  • Valve Type : Pneumatically actuated shut-off and vent valves
  • Cycle Life : CSA: 100,000; FM: 20,000; EN161: up to 200,000 (≤3 in)
  • Approvals : General Purpose Valves: FM, CSA, UKCA, EN161, PED, EAC, SIL 3 capable, API 6FA
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
0100470-000002
01004700-A1B-B0B622A120
0100470-000002
01004700-A1B-B0B622A120
038S8132
.38" NI Pneumatic Oil Shut-Off Valve
038S8132
.38" NI Pneumatic Oil Shut-Off Valve
038S8133
.38" IS Pneumatic Oil Shut-Off Valve
038S8133
.38" IS Pneumatic Oil Shut-Off Valve
038S8134
.38" Pneumatic Oil Shut-Off Valve Body
038S8134
.38" Pneumatic Oil Shut-Off Valve Body
050S8132
.5" NI Pneumatic Oil Shut-Off Valve
050S8132
.5" NI Pneumatic Oil Shut-Off Valve
050S8133
.5" IS Pneumatic Oil Shut-Off Valve
050S8133
.5" IS Pneumatic Oil Shut-Off Valve
050S8134
.5" Pneumatic Oil Shut-Off Valve Body
050S8134
.5" Pneumatic Oil Shut-Off Valve Body
075S8111
.75" GP Pneumatic Shut-Off Valve
075S8111
.75" GP Pneumatic Shut-Off Valve
075S8113
.75" IS Pneumatic Shut-Off Valve
075S8113
.75" IS Pneumatic Shut-Off Valve
075S8114
.75" Pneumatic Shut-Off Valve Body
075S8114
.75" Pneumatic Shut-Off Valve Body