/content/process/us/en/search.html

Industrial Flame Monitoring (IFM)

Signal Processors Model 700

Single Channel, self checking, UV or IR Signal Processor with keypad

Overview
Model 700 signal processors are single-channel, fail safe, self-checking flame monitoring systems when used in conjunction with the S70X/S80X series viewing heads. They offer easy setup, medium level discrimination, and high reliability.​

Features & Benefits:
  • Models available in AC (700ACSP) or DC (700DCSP) input voltage
  • Intuitive keypad for easy setup and configuration
  • Two-digit numeric display and four LED status indicators
  • Compact DIN rail mountable design utilizes only three inches of space
  • Plug-in terminal connectors allow for easy installation
  • Low power consumption
  • Environmentally sealed switches
  • Modbus RS422 communication for use with FLAMETOOLS-PC or FLAMETOOLS-HMI/U supports 32 loops
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Add to list
ASY784
S700/S800 CONNECTOR KIT W/O CABLE