/content/process/us/en/search.html
Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Aug 8th, from 7:00 PM to Sun Aug 09th 5:00 AM EST (11:00 PM to 9:00 AM GMT, Sunday Aug 9th 1:00 AM to 11:00 AM CET and 4:30 AM to 2:30 PM IST). We appreciate your patience during this time.

onewireless network

Field Device Access Point Gen3 Plus

The FDAP Gen3 Plus is an industrial meshing access point providing secure and reliable wireless coverage for ISA100 Wireless and/or WirelessHART field instruments and is intended for use with the Cisco Industrial IW6300 Heavy Duty Access Point

Overview
The OneWireless Field Device Access Point Gen 3 Plus (FDAP Gen3 Plus) is part of the FDAP Gen3 Series and is used to perform a field retrofit with a Cisco IW6300 Heavy Duty Access Point.  The FDAP Gen3 Plus enables the ability to concurrently support ISA100 Wireless and WirelessHART devices in conjunction with the Wi-Fi connectivity offered by a Cisco IW6300 Heavy Duty AP. 

The FDAP Gen3 Plus is an industrial meshing access point for ISA100 Wireless and WirelessHART field instruments. It delivers an 802.15.4 radio designated specifically for mission-critical wireless connectivity to industrial sensor equipment communicating using the ISA100 Wireless and WirelessHART standards. ​
Specifications

Dimensions & Weight

  • Dimensions
    • 11.4 x 6.4 x 2.2 in
    • 290 x 183 x 56 mm
  • Weight
    • 2 kg
    • 4.6 lb

Others

  • Ports
    • 1X 10/100 Mbps Ethernet Port (Auto-Negotiation)
    • 1X Grounding Cable
    • 2X External Antenna Ports (2.4 GHz)
  • Number of Supported Enraf FlexLine Radar Gauges/WFI
    • 13 Enraf FlexLine/WFI
  • Operating Temperature
    • -40 to +70 deg C
  • Receiver Sensitivity
    • -100 dBm @ 250 kbps
  • Corrosion Resistance
    • G3 per ANSI/ISA-S71.04-1985
  • Quality of Service
    • Supported
  • Ingress Protection
    • IP66/IP67
  • Field Protocols
    • ISA100 Wireless (IEC 62734)
    • WirelessHART (IEC 62591)
  • Transmit Power
    • Max 18 dBm
  • Frequency Band
    • 2.4 to 2.483 GHz (ISM Band)
  • Authentication
    • Over-The-Air and BLE-Based Key Distribution
  • Network Hops
    • 4 hops
  • Encryption
    • 128-bit AES
  • Standards
    • CE
    • CSA: Class I, Division 2, Group A,B,C,D
    • ETSI
    • FCC
    • IC
    • IEC61326-1
    • Radio Approval
    • T4 Environment Hazardous, Class 1, Div 2/Zone 2 Hazardous Location
  • Data Rate
    • BLE: 1 Mbps (FHSS/FSK)
    • ISA100: 250 Kbps (DSSS/O-QPSK)
    • Wired: 10/100 Mbps
  • Humidity
    • 0 to 95% RH, Non-Condensing
  • Series
    • OneWireless™
  • Models
    • FDAP3P (Class 1 Div 2/Zone 2)
  • Shock
    • 15G Non-Operational
    • 4G–5G Operational
  • Power
    • Power over Ethernet (PoE) at 5 W Watt

Dimensions & Weight

  • Dimensions
    • 11.4 x 6.4 x 2.2 in
    • 290 x 183 x 56 mm
  • Weight
    • 2 kg
    • 4.6 lb

Others

  • Ports
    • 1X 10/100 Mbps Ethernet Port (Auto-Negotiation)
    • 1X Grounding Cable
    • 2X External Antenna Ports (2.4 GHz)
  • Number of Supported Enraf FlexLine Radar Gauges/WFI
    • 13 Enraf FlexLine/WFI
  • Operating Temperature
    • -40 to +70 deg C
  • Receiver Sensitivity
    • -100 dBm @ 250 kbps
  • Corrosion Resistance
    • G3 per ANSI/ISA-S71.04-1985
  • Quality of Service
    • Supported
  • Ingress Protection
    • IP66/IP67
  • Field Protocols
    • ISA100 Wireless (IEC 62734)
    • WirelessHART (IEC 62591)
  • Transmit Power
    • Max 18 dBm
  • Frequency Band
    • 2.4 to 2.483 GHz (ISM Band)
  • Authentication
    • Over-The-Air and BLE-Based Key Distribution
  • Network Hops
    • 4 hops
  • Encryption
    • 128-bit AES
  • Standards
    • CE
    • CSA: Class I, Division 2, Group A,B,C,D
    • ETSI
    • FCC
    • IC
    • IEC61326-1
    • Radio Approval
    • T4 Environment Hazardous, Class 1, Div 2/Zone 2 Hazardous Location
  • Data Rate
    • BLE: 1 Mbps (FHSS/FSK)
    • ISA100: 250 Kbps (DSSS/O-QPSK)
    • Wired: 10/100 Mbps
  • Humidity
    • 0 to 95% RH, Non-Condensing
  • Series
    • OneWireless™
  • Models
    • FDAP3P (Class 1 Div 2/Zone 2)
  • Shock
    • 15G Non-Operational
    • 4G–5G Operational
  • Power
    • Power over Ethernet (PoE) at 5 W Watt
  • Dimensions : 11.4 x 6.4 x 2.2 in|290 x 183 x 56 mm
  • Weight : 2 kg|4.6 lb
  • Ports : 1X 10/100 Mbps Ethernet Port (Auto-Negotiation)|1X Grounding Cable|2X External Antenna Ports (2.4 GHz)
  • Number of Supported Enraf FlexLine Radar Gauges/WFI : 13 Enraf FlexLine/WFI
  • Operating Temperature : -40 to +70 deg C
  • Receiver Sensitivity : -100 dBm @ 250 kbps
  • Corrosion Resistance : G3 per ANSI/ISA-S71.04-1985
  • Quality of Service : Supported
  • Ingress Protection : IP66/IP67
  • Field Protocols : ISA100 Wireless (IEC 62734)|WirelessHART (IEC 62591)
  • Transmit Power : Max 18 dBm
  • Frequency Band : 2.4 to 2.483 GHz (ISM Band)
  • Authentication : Over-The-Air and BLE-Based Key Distribution
  • Network Hops : 4 hops
  • Encryption : 128-bit AES
  • Standards : CE|CSA: Class I, Division 2, Group A,B,C,D|ETSI|FCC|IC|IEC61326-1|Radio Approval|T4 Environment Hazardous, Class 1, Div 2/Zone 2 Hazardous Location
  • Data Rate : BLE: 1 Mbps (FHSS/FSK)|ISA100: 250 Kbps (DSSS/O-QPSK)|Wired: 10/100 Mbps
  • Humidity : 0 to 95% RH, Non-Condensing
  • Series : OneWireless™
  • Models : FDAP3P (Class 1 Div 2/Zone 2)
  • Shock : 15G Non-Operational|4G–5G Operational
  • Power : Power over Ethernet (PoE) at 5 W Watt
Data Sheet
Name
Description
File Size
Date
Size
Specification file and MSG for FDAP Gen 3 Plus.
application/pdf 329.7 KB
7/29/2022
329.7 KB
Name
Description
File Size
Date
Size
Specification file and MSG for FDAP Gen 3 Plus.
application/pdf 329.7 KB
7/29/2022
329.7 KB
Name
Description
File Size
Date
Size
Specification file and MSG for FDAP Gen 3 Plus.
329.7 KB
7/29/2022
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
FDAP3P
FIELD DEVICE ACCESS POINT, GEN3 PLUS
FDAP3P
FIELD DEVICE ACCESS POINT, GEN3 PLUS