/content/process/us/en/search.html

Discontinued: Gas

CNI2 Pulse Accumulator

The Honeywell CNI2 (Cellular Network Interface 2) is a pulse accumulator/serial data communications product with an integral cellular radio transceiver. Pulse signal and alarm inputs can be supplied from an external EVC or other measurement device.

Overview
What Is It?
CNI2 is equipped with a host of features:
  • Four pulse channel inputs provide 300 days of 60-minute data
  • Wall or pipe mount and optional index mounted configurations
  • Multi-band GSM/GPRS and CDMA/1XRTT digital cellular radio
  • Cellular packet switched (IP) connectivity lowers communication costs
  • Supports operation with static or dynamic IP addresses
  • DES-based encryption for secure IP access
  • Over-the-air (OTA) download of CNI2 operating system and configuration provides future-proofing
  • Programmable interval sizes: 1, 5, 15, 30, 60 min. Depending on data input configuration, user-defined digital outputs may be available to provide pulse outputs or control signals 
  • Provides electrical isolation from telephone network.
How Does It Work?
​CNI2 supports both pulse counting inputs and alarm trigger inputs. Pulse signal inputs (dry contact) and alarm inputs can be supplied from an external electronic corrector or other measurement device. An index base option with both a mechanical index display and pulse switch output is available. Serial data communications with a corrector or similar instrument are also possible using either an RS-232 or RS-485 connection. 

What Problems Does It Solve?
​CNI2 offers a multi-channel, pulse recording, cellular wireless data logger, all in one composite case. It offers great benefits to users involved in energy measurement for billing, trading, load management, distribution engineering and custody transfer. 
CNI2 makes gas meter pulses available remotely to the billing system, can be mounted directly on the meter and is battery operated. It provides significant installation and operational savings.
Brochure
Name
Description
File Size
Date
Size
The CNI2 provides synchronized gas day meter reading and interval data to Honeywell�s Mercury products PowerSpring, DC2009, Itron�s
application/pdf 296.11 KB
4/29/2021
296.11 KB
The CNI2e provides transparent modem functionality for applications requiring low power as found in battery or solar powered assemblies.
application/pdf 305.64 KB
4/29/2021
305.64 KB
Manuals and Guides
Name
Description
File Size
Date
Size
CNI2e Users Guide V1.3
application/pdf 7.41 MB
4/29/2021
7.41 MB
Name
Description
File Size
Date
Size
The CNI2 provides synchronized gas day meter reading and interval data to Honeywell�s Mercury products PowerSpring, DC2009, Itron�s
application/pdf 296.11 KB
4/29/2021
296.11 KB
The CNI2e provides transparent modem functionality for applications requiring low power as found in battery or solar powered assemblies.
application/pdf 305.64 KB
4/29/2021
305.64 KB
CNI2e Users Guide V1.3
application/pdf 7.41 MB
4/29/2021
7.41 MB
Name
Description
File Size
Date
Size
The CNI2 provides synchronized gas day meter reading and interval data to Honeywell�s Mercury products PowerSpring, DC2009, Itron�s
296.11 KB
4/29/2021
The CNI2e provides transparent modem functionality for applications requiring low power as found in battery or solar powered assemblies.
305.64 KB
4/29/2021
CNI2e Users Guide V1.3
7.41 MB
4/29/2021
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
51203196-100
ASM SUPER CAPACITOR 3.33F 8.1V, TECATE
51203196-100
ASM SUPER CAPACITOR 3.33F 8.1V, TECATE
51203196-200
ASM SUPER CAPACITOR 3.33F 8.1V, W/DR
51203196-200
ASM SUPER CAPACITOR 3.33F 8.1V, W/DR
51508957-100
TAPE, DOUBLE-SIDED, 1"W X 0.12"THK, WHT
51508957-100
TAPE, DOUBLE-SIDED, 1"W X 0.12"THK, WHT
60-5142-1
SCREW 8-32 X 5/16 PHILLIPS PAN HEAD SST
60-5142-1
SCREW 8-32 X 5/16 PHILLIPS PAN HEAD SST
CNI2EB
CNI2e with Base Mounting
CNI2EB
CNI2e with Base Mounting
CNI2EM
CNI2e with meter mount
CNI2EM
CNI2e with meter mount
CNI2EP
CNI2e with Pipe Mounting
CNI2EP
CNI2e with Pipe Mounting
CNI2EU
CNI2e with U-Bolt Mounting
CNI2EU
CNI2e with U-Bolt Mounting
CNI2EW
CNI2e with Wall Mounting 
CNI2EW
CNI2e with Wall Mounting 
ERXAPD
ERX ALUMINUM CASE LARGE PEDESTAL MOUNT
ERXAPD
ERX ALUMINUM CASE LARGE PEDESTAL MOUNT