/content/process/us/en/search.html
Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Aug 8th, from 7:00 PM to Sun Aug 09th 5:00 AM EST (11:00 PM to 9:00 AM GMT, Sunday Aug 9th 1:00 AM to 11:00 AM CET and 4:30 AM to 2:30 PM IST). We appreciate your patience during this time.

driver control

Variable Speed Coupler Control

The CCC variable speed coupler control app modulates torque converter inlet guide vanes (IGVs) to maintain compressor speed. It also adjusts the start-up coupling scoop tube during startups and shutdowns to reduce motor start-up torque.

Overview
Control Variable Speed Coupler on a single Pro Built control platform alongside Performance and Antisurge controls. 
Overview 
In variable-speed centrifugal compressor applications, it can be advantageous to use a fixed-speed electric motor and variable speed coupler (VSC) to drive the compressor, instead of other variable speed drivers such as gas or steam turbines or variable-frequency electric motors. CCC variable speed coupler control enables this loop to be deployed on a single Pro Built control platform along with performance and antisurge loops. 
What Is It 
CCC variable speed coupler control application modulates the torque converter inlet guide vanes (IGVs) within the variable-speed coupler to maintain the speed of the compressor at the desired set point. During startups and shutdowns, it can also modulate the start-up coupling scoop tube within the coupler to reduce the start-up torque on the electric motor. 
How Does It Work? 
Variable speed coupler controller was designed to have all the necessary I/O and functionality to interface the Voith Vorecon1. The VSC application’s primary function is to regulate the speed of a compressor to a desired set-point by modulating either the Vorecon’s Torque Converter’s inlet guide vanes (IGV) or the Vorecon’s Hydrodynamic Start-up Coupling’s scoop tube position to ensure that the compressor speed remains within a safe and acceptable range. 
Some of the key features of the CCC variable speed coupler control application include: 
  • Compressor speed may be measured by up to three frequency inputs or three analog inputs 
  • Two independent Speed Control loops, one for the Torque Converter using the IGVs as its modulating element and one for the Start-up Coupling using the scoop tube as its modulating element 
  • Bumpless toggling between Remote and Local set points for the Torque Converter Speed Loop 
  • Overspeed trip function 
  • Overspeed Avoidance algorithm 
  • Manual control of both Torque Converter’s IGV and Start-up Coupling’s scoop tube 
  • Automatic start-up and shut-down sequencing 
  • Critical Speed Avoidance 
What Problems Does It Solve? 
  • Increases Uptime: Fast and accurate PID controls combined with loop decoupling and overspeed protection help avoid costly downtime even for a sudden load loss. 
  • Prevents Damage: By automating the sequences, including critical speed avoidance, it can achieve more safe, reliable, and repeatable start-ups and shutdowns. 
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list