Industrial Operations
Honeywell Plantwide Optimizer
Simpler Enterprise Optimization
To optimize on a broader scale, overall material, component and energy balances must be established, and product quality must be controlled within the context of the real operating limits of each unit. Honeywell Plantwide Optimizer is a simpler approach to enterprise optimization that solves these coordination issues.
Explore Thought Leadership for Industrial Operations
/benefit%201%20-%20APC.png)

Reduce Giveaways
Reduce product quality giveaways.
/benefit%202%20-%20APC.png)

Optimize Production
Optimize intermediate component production.
/benefit%203%20-%20APC.png)

Increase Flexibility
Increase flexibility to handle new feed.
/benefit%204%20-%20APC.png)

Make More
Make more high-value products with the same feed.
Explore Features of Honeywell Plantwide Optimizer
Frequently Asked Questions
Honeywell Plantwide Optimizer offers a simpler approach to the optimization problem for:
• Oil and Gas,
• Refining,
• Petrochemicals, and
Honeywell Plantwide Optimizer is a higher-level optimization solution that incorporates wider scope within the facility, taking into account yield models, and closes the gap between planning and control. Most plants have the potential to run better and give away less with model-based process optimization, facility wide. To optimize on a wider scale, the overall material, component and energy balances must be established, and the product quality must be controlled within the context of the real operating limits of each unit. Honeywell Plantwide Optimizer solves these coordination issues in real time with a unique cascaded MPC as a form of control and optimization, facility-wide.
Honeywell’s patented techniques dynamically optimize the plant and always ensure a feasible solution, driving enterprise decision making in real time.