/content/process/us/en/search.html

battery energy storage systems

Honeywell Ionic™ Modular

Honeywell Ionic Modular combines flexible battery storage with Honeywell's advanced control. It is a complete solution for commercial and industrial users looking to optimize energy costs, provide backup power, and reduce carbon footprint.

Overview
Overview
Honeywell provides complete energy storage solutions for commercial, industrial, independent power producers, and utilities to manage and optimize energy use by reducing energy costs, improve uptime, and reach corporate sustainability goals.
What Is It?
Honeywell Ionic® Modular is a compact, end-to-end battery energy storage system (BESS) including energy management system and unit controls that offers improved energy density while delivering a reduction in installations costs. It is scalable and flexible in the form of ~730kWh forklift-able building blocks, significantly reducing the cost, space, and time of installation. The three-layer Battery Management System provides insight into performance at the cell level, and is configurable with advances in battery chemistry, insulating the end user from future supply-chain risks. Liquid cooling helps equalize battery temperatures through charge and discharge cycles, prolonging battery life and the 1500VDC battery stack maximizes power conversion efficiency. Multiple options are available for the Power Conversion System.
What Problems Does It Solve?
Honeywell Ionic Modular provides a complete energy storage solution with energy management system and controls. It allows users to:
  • Maintain uptime when the power goes out or when the price of power is too expensive.
  • Reduce power costs without impacting production.
  • Increase the effectiveness of renewable energy generation.
  • Help deliver on sustainability goals.
  • Supplement traditional generation assets to increase ROI and reduce fuel and maintenance costs.
  • Enable participation in power and energy markets.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
BE-BHBUA3-001000
HON IONIC BATT ENCL 0.5C HON UL IP55 C3
BE-BHBUA3-001000
HON IONIC BATT ENCL 0.5C HON UL IP55 C3
BE-US0UA3-001000
HON IONIC UNIT ENCL ROW8 UL IP55 C3
BE-US0UA3-001000
HON IONIC UNIT ENCL ROW8 UL IP55 C3