/content/process/us/en/search.html
We’re making critical improvements to search. If you need help, contact hpsweb@honeywell.com. Thanks for your patience.

industrial flame monitoring ifm

FlameTools or Thermalsoft Configuration Tools

Remote PC software and touchscreen display for configuration and to provide data from multiple Signal Processors/Viewing Heads flame status outputs.

Overview
The Thermalsoft PC software and FlameTools touchscreen display enable remote configuration, monitoring, and diagnostics for multiple signal processors, up to 32 to 64 in a single daisy chain. Thermalsoft and FlameTools make managing your system simpler and more convenient from anywhere, anytime.

Features & Benefits:
  • Real time flame and temperature monitoring and logging for maximum efficiency
  • Configuration and monitoring modes
  • Remote access to system for increased flexibility
  • Touchscreen version allows for easy set up and operation
  • Multiple loops display (up to 32 to 64 in a single daisy chain)
  • Password protected for system security
  • Save configuration on external memory device
  • Export and save data to Excel for analysis and trending
  • An USB to RS485 adapter needs to be purchased separately for the communication between a PC and the Modbus interface (not available from Honeywell)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list