/content/process/us/en/search.html
Scheduled Maintenance: This site will be down for scheduled maintenance on Saturday, Aug 8th, from 7:00 PM to Sun Aug 09th 5:00 AM EST (11:00 PM to 9:00 AM GMT, Sunday Aug 9th 1:00 AM to 11:00 AM CET and 4:30 AM to 2:30 PM IST). We appreciate your patience during this time.

industrial flame monitoring ifm

Advanced Viewing Heads S650

Single channel UV+IR Advanced Viewing Head to be used with P650 Signal Processors with integrated display to monitor flame signals at the burner front.

Overview
S650 Viewing Heads are used with P650 Signal Processors. Dual UV+IR sensor technology offers flexibility to meet a wide array of applications. The sensors are not adversely affected by X-Rays and Gamma rays during operation making them ideal for monitoring all fuel flames and single or multiple burners firing multiple fuels.

Features & Benefits:
  • Best in Class Dual UV+IR sensor technology offers high sensitivity, better discrimination to ensure application flexibility
  • All models include electronic check for self-check of the system
  • Numeric two-digit display for each sensor on the back of the Viewing Head provides UV and IR flame count.
  • Quick Disconnect (order cable assembly ASY55XBE separately) for Div 2 / Zone 2 or Field Wireable models for Div 1 / Zone 1 available.
  • Mountable in any orientation.
  • Includes inbuilt temperature sensor.
  • In Built Purge Adaptor with provision for cooling Air Inlet.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
S650BE
ADV. VIEWING HEAD QCK. DISCNNCT. DIV2/Z2
S650BE
ADV. VIEWING HEAD QCK. DISCNNCT. DIV2/Z2
S650FW
ADV. VIEWING HEAD CABLE ENTRY DIV1/Z1
S650FW
ADV. VIEWING HEAD CABLE ENTRY DIV1/Z1