/content/process/us/en/search.html
Scheduled Maintenance: Please note that the credit card payment service will be unavailable for scheduled maintenance on Saturday, May 30th, 2026, from 12:00 AM to 6:00 AM EST (4:00 AM to 10:00 AM GMT, 5:00 AM to 11:00 AM CET and 9:30 AM to 3:30 PM IST). Thank you for your patience.

Get Super Powered with SmartLine

SMARTLINE TRANSMITTERS. SO SMART, THEY MAKE LIFE EASY.

 

CASE STUDY

WHEN TIME
EQUALS MONEY

Discover how OMV Petrom achieved enhanced stability and cost savings by integrating Honeywell SmartLine® transmitters with the Honeywell Experion® platform at the Petrobrazi Refinery, leading to improved operational efficiency.

How Smart are SmartLine Transmitters

As a plant manager, you need to optimize your operations. You are under pressure to improve reliability, performance, and monitoring, and at the same time reduce costs. That means accomplishing more with fewer resources, operators, and technicians.

One way to do that is to use smarter field devices. Specifically, those transmitters you use to measure pressure, temperature, flow, and level are vital to safe and efficient production. Large industrial complexes need thousands of these transmitters, so small advantages and efficiencies really add up.

Discover how Honeywell's SmartLine transmitters can make your life easier by delivering smart performance, smart design and a smart user experience by watching this video.

 

User Benefits

 

SMART PERFORMANCE 

SmartLine’s best-in-class stability saves $60,000/year in a typical large plant and cuts exposure to safety hazards by half. Multi-point calibration saves up to 2 hours per re-calibration.

 

SMART DESIGN. 

Modular design saves labor, reduces downtime and avoids line break up to 3 hours per transmitter. Universal terminal wiring reduces loop checking time by 50% and eliminates wiring errors by 100%. Modularity reduces inventory by 70%.

 

SMART USER EXPERIENCE 

Data sheet preparation, model selection, review and approval reduced from 3 hours to 20 minutes per transmitter. Configuration, loop testing, and commissioning time reduced from 2 hours to 15 minutes per transmitter. The SmartLine Experion integration reduces downtime of each transmitter by up to 40%.

SmartLine Product Range

 

Honeywell’s measurement and control products enable users to manage their plant assets better and optimize their productivity.

 


 

Pressure Transmitter

SmartLine differential, gauge, absolute, flanged and remote seal transmitters have industry-leading performance, fast response time and long-term linear stability. Refineries, chemical and pharmaceutical plants around the globe rely on these transmitters for accurate and consistent pressure measurement.




 

Wireless Transmitter

SmartLine Wireless series of transmitters are compliant with the ISA100 Wireless™ protocol and interoperate with other devices on the OneWireless™ network. They are designed for challenging installation and compatible with the most capable industrial wireless standard. The devices provide higher accuracy and reliability for safe and economical operations. 




 

Temperature Transmitter

SmartLine Temperature feature reliable head mount, single and dual compartment field mounted transmitters. DIN rail mounted transmitters provide flexibility with their compact design and dual inputs/outputs. Their superior performance reduces calibration frequency and lessens the need of periodic maintenance.




 

Multivariable Transmitter

SmartLine Multivariable is a highly accurate instrument for dynamically compensated mass flow measurement for wide range of fluids including steam, gases, liquids and vapors. The SmartLine Transmitters deliver total value across the entire plant lifecycle.




 

Level Transmitter

SmartLine Level provides accurate level information even under the most challenging process and tank conditions utilizing contact and non-contact radar technologies covering liquid and solid applications. The solution is well-suited for all demanding use cases. ​​​​​​



Industry Certifications and Accreditations

SmartLine has all the required certifications to be fully compliant both at global level and in various countries. SmartLine is certified to FM, ATEX, CSA, and IECEx which are accepted standards in specific regions such us the US, Canada, the European Union, and Asia-Pacific.

How to Use the Application & Validation Tool in 5 Easy Steps

SMARTLINE APPLICATION AND VALIDATION TOOL (AVT):

Bringing Knowledge To  Your Experts

AVT helps you find the right Honeywell SmartLine transmitter for your application.

It is a license & password-free cloud-based tool that helps you in selecting the right technology and configuring the right transmitters so that the factory can ship a pre-engineered product for an out-of-box trouble-free experience.

BENEFITS OF USING AVT

  • Free access
  • Intuitive design
  • Download 3D/2D drawings in various formats
  • Real-time sharing
  • Save time and money
  • Bring Knowledge to young engineers

Go to SmartLine application and validation tool (AVT) and configure your solution.

.

Contact Us

Discover how Honeywell’s SmartLine transmitters can make your life easier by delivering smart performance, smart design, and a smart user experience.

If you are interested to find out more about the benefits SmartLine transmitters can bring to your operation, complete and submit this form and we'll have one of our experts contact you.