/content/process/us/en/search.html
Scheduled Maintenance: This site will be down for scheduled maintenance on Sunday, June 14th, from 8:00 AM to 9:30 AM EST (12:00 PM to 1:30 PM GMT, 1:00 PM to 2:30 PM CET and 5:30 PM to 7:00 PM IST). We appreciate your patience during this time.

EVENTS

TitleDescriptionIndustryFeatures
UniSim Design for Refining in 2020: Challenges & OpportunitiesA disruptive change is just around the corner for the refining sector. The refining industry is gearing up for the big challenge of implementing new tighter global bunker fuel specifications known as “IMO 2020”. However, IMO 2020 could also be an opportunity for complex refineries if options can be evaluated effectively using the right tools. UniSim Design for Refining provides a solution for refineries, whether the long lead investments for this change are completed, underway, or currently under evaluation.RefiningReactor Modeling
New Simulation Options with UniSim EvOlution (EO) ModelingThis webinar will focus on the advantages of the EvOlution environment and examples of how to build and solve models in it. We will also cover how users can create their own unit operations in that environment with our simple and easy-to-use modeling language.AllEquation Oriented Modeling
[Live DEMO] UniSim Design Productivity tools: Reduce time on your routine tasksUniSim Design Suite helps process industries to improve productivity and making process simulation more effective & efficient via Productivity tools. This Webinar will cover details on productivity tools including the Case Scenario Manager and the Simulation Balance Tool, followed by a short demo!AllProductivity
[Live DEMO] UniSim Design Productivity tools: Reduce time on your routine tasksUniSim Design Suite helps process industries to improve productivity and making process simulation more effective & efficient via Productivity tools. This Webinar will cover details on productivity tools including the Case Scenario Manager and the Simulation Balance Tool, followed by a short demo!AllProductivity
UniSim Design for Updating your LP VectorsUniSim R461 provides LP vector generation functionalities to update LP vectors efficiently & effectively. UniSim Design offers rigorous refinery models which accurately represent refining units as the “Digital Twin” to provide up-to-date data for planning models automatically.RefiningProductivity
Optimize Capital Investment via Accurate Blowdown Vessel DesignAccurate design of blowdown systems is essential. UniSim Design’s Equation Oriented based Blowdown tool was developed and validated based on industry standards that help to increase accuracy and minimize over-design.AllBlowdown
Fluid Optimization with UniSim DesignIn this webinar, you will learn about the Fluid Optimizer tool in UniSim Design and see how it can be used to help solve some of the complex fluids encountered in many industries.AllFluid Optimizer
How to Optimize your NGL Plant with UniSim Design in EOTo optimize the NGLs recovery process, it is essential to have access to many parameters and operating conditions which impact the performance of the unit, and quite often simulating tools are used to optimize the design as well as performance of operating units.
UniSim Design has a proven track record as a simulation package for NGL plant optimization. In this webinar, you will see the next generation modelling capabilities of UniSim Design for NGL plant optimization.
UpstreamEquation Oriented Modeling
New R470 Release WebinarThis webinar introduces to the UniSim Design R470 release. This could be particularly useful for customers upgrading to R470.AllNew Features
Simplify Crude Assay Importing in UniSim Design by Utilizing H/CAMSHaverly H/CAMS is the industry-leading assay crude management software with over 2000 assays. UniSim Design links to Haverly H/CAMS via a COM interface and allows importing proprietary assays with just few clicks into UniSim Design. This functionality increases engineering effectiveness, eliminates room for manual data entry, and makes it easier to model crude storage facilities and refining processes.RefiningCrude Analysis
Learn how to easily design & evaluate project costs.In this co-hosted webinar by Honeywell and Cleopatra Enterprise, you will learn how you can integrate Honeywell’s UniSim Design process simulation suite with Cleopatra Enterprise, the project cost management software. This streamlined integration allows engineers to quickly evaluate the relationship between the process simulation results and the project costs.  Join this webinar to see a live demo and learn how you can design your process & evaluate both fixed and variable project costs quickly & accurately.AllProductivity
Is Tuning & Calibration of your Reactors giving your Process Engineers too much stress?Frequently changing feed and product qualities requires Process Engineers to continuously tune their models. A poorly calibrated model would provide inaccurate results, thereby reducing ROI.  Join this webinar to learn how UniSim's Parameter Calibration Utility utilizes the NOVA Optimizer to auto-calibrate kinetic refining reactor models using multiple datasets from the plant and thereby simplifying the Refinery Process Engineers' workflow and also reducing the recurring calibration costs.RefiningReactor Modeling
UniSim Dynamics and its application for Olefins Plant Flare minimizationIn this co-hosted webinar by Honeywell and SABIC, you will learn about enhancements in UniSim Dynamics that will help you to improve ease of use. You will see how SABIC utilized UniSim Dynamics to validate the dynamic changes in real plant operation. SABIC will discuss a study related to their Cracked Gas Compressor (CGC), which was modeled using UniSim dynamics and enabled SABIC to validate the results related to minimum inventory, peak flow rate, pressure profiles and more.ChemicalsDynamics
Optimize your LNG plant with rigorous equation-based operations.For LNG production optimization, it is essential to have a model with access to many parameters and operating conditions which impact the performance of the unit. The UniSim Design EO platform is unique in providing extensive optimization capabilities, including lifecycle modeling and online optimization utilizing real-time data. Come join us and take a look at this live demo of UniSim Design for LNG process modeling and optimization.UpstreamEquation Oriented Modeling
High-Fidelity Mining Concentrator Plant Simulation for Engineering Studies and Operator TrainingLeveraging UniSim Design for Metal, Mining and Minerals (MMM) processes provides operating companies a unique competitive advantage. UniSim Design’s OpenArt architecture enables you to define and configure key MMM specific unit operations like Ball Mill, Crusher, Floatation Cell, Hydrocyclone, Rod Mill, SAG Mill and Verti Mill. Join this webinar to learn how Karios Process Engineers unlocked the power of UniSim Design’s flowsheeting capabilities to build MMM specific models for Process Engineering and Design.MMMProductivity
Gain Operational Insights to your Refining Reactors' Catalyst ActivityFollow the real-world story of how UniSim Design is being utilized to optimize reactor run length and reduce turnaround costs. This webinar will showcase the optimization of this balancing act via a Fixed Bed Catalytic Reformer, a critical unit for the refinery. Join us to understand how UniSim's Catalytic Reforming unit, using proprietary catalyst deactivation correlations, provides process engineers the insights needed to determine the remaining reactor run length.RefiningReactor Modeling
Learn how to implement rigorous heat exchanger models into your process simulation.Honeywell and HTRI have collaborated to combine HTRI’s highly accurate heat exchanger calculations with UniSim Design’s rigorous thermodynamics. This integration has been enhanced by enabling the HTRI calculation routines to run within UniSim Design, resulting in improved overall modeling performance & solution speed. In this webinar, you will see a live demo of the integrated solution (XSimOp) and learn how you can use this functionality in your own models to improve both the accuracy and performance.AllHeat Exchangers
Build refinery models quickly and easily to support your LP model.In this webinar we will showcase UniSim Design's refinery-wide flowsheeting capabilities.  These capabilities span the beginning-to-end design, use, and exporting results of a refinery model. First, attendees will see how easy is to create a model from scratch utilizing UniSim Design's 'drag & drop' refining reactor templates. Finally, we will showcase the product blender model and LP vector generation applications in UniSim Design, which help to easily update your planning tools.RefiningProductivity
Reach a new level of sulfur recovery unit modeling efficiency & accuracy.Combining the sulfur recovery expertise of Honeywell’s Ortloff engineers with the efficiency and accuracy of the UniSim Design process simulation platform, we have created a powerful and easy-to-use sulfur recovery unit model.  In this webinar, you will see how to use the new SRU functionality in UniSim Design, and how you can use the model to accurately evaluate & optimize your existing units for normal operation as well as debottlenecking projects.AllSulfur Recovery
Improved and faster decision-making on crude blend compatibilityMost refineries are taking advantages of opportunity crudes to process cheaper crude blends and thus increase refining margins. While the decision to blend cheaper crudes might seem obvious, incorrectly blended crude oils can precipitate asphaltenes, which can impact the pre-heat train performance.  Join this webinar to learn how UniSim Design can support faster decision-making by supporting refineries to estimate crude blend compatibility, utilizing the Crude Assay data.RefiningCrude Analysis
New Features & Functionality in R480This webinar showcases the new features & functionality of the newest version of the Honeywell Forge Process Simulation Software.  Join us to learn more about all of the improvements we have made and some sneak peeks into the future.AllNew Features
Tips and Tricks for Honeywell Forge Process SimulationHoneywell has added many features to Honeywell Forge Process Simulation to enable Engineers to complete their work quickly and effectively.  This webinar will introduce some of these features, covering areas such as  model navigation, notes, use of the PFD, spreadsheets and user preferences.AllTips & Tricks
Analysis and Decision-Making with Digital TwinsThe term Digital twin is being applied across industries with a varying applications, vision and outcome. Along with other digital transformation initiatives, the term Digital Twin has evolved to represent different things. In this webinar we will focus on more practical aspects of Digital Twin applications. A practical digital Twin is not only a replica of a physical asset, it must provide timely actionable insights that otherwise are unknown. It needs to support a broad base of end users encouraging collaboration and evolution of new work processes that unlock addition value from the physical assets. Please join us as we focus on important elements of practical and successful digital twin applications including critical deployment success factors for long term success.AllDigital Transformation
Safety study workflow tools to combine results from UniSim Flare and UniSim DynamicsThe results of Unisim Design Suite tools can be exchanged and combined to provide higher quality safety studies. The automation of these exchanges reduces the time needed for such studies dramatically. Process safety studies usually deal with large amounts of data. Transferring these manually, even if you can use Copy/Paste is time consuming and error prone. Automation of these transfers speeds up the study and ensures higher quality.AllDynamics
Emergency Depressurization System Studies with UniSim EO BlowdownThe Emergency Depressurization System (EDS) is designed to make sure that the plant is depressurized in a fast and reliable manner. This is also required to reduce the leakage volumes, to avoid rupture (if the segment is exposed to fire) and to select material with respect to low temperature.

In this study, depressurization of test separator segment is simulated in UniSim EO blowdown utility. Required passive fire protection (PFP) is determined by performing fire rupture calculations. In addition, minimum design temperature for piping and equipment is also determined by performing cold blowdown.

Join us in this webinar to learn about UniSim EO Blowdown and how it enables a more detailed analysis and gives more control of important parameters like wetted area and heat transfer method.
AllBlowdown
Central Processing Platform (CPP) Debottlenecking Strategies Utilizing UniSim® DesignUniSim Design is a powerful process simulation tool that enables process engineers to make timely decisions while meeting business objectives of designing & operating efficiency. This webinar will also walk you through a case study of how UniSim Design Suite is used for debottlenecking studies of an offshore production facility. These ramp-up strategy development studies were utilized to identify any unexpected process excursions or undesirable operating conditions. Post ramp-up, verifications were carried out to validate simulation results and implement them on the Central Processing Platform (CPP). Join this webinar co-presented by Honeywell and EAST101, to learn how these challenges were identified and solved using UniSim Design Suite.UpstreamProductivity
Spanish Webinar: UniSim: Gemelo digital completo de simulación de procesos de extremo a extremoConozca todas las capacidades que UniSim Design  ofrece para crear modelos dinámicos y de estado estacionario para el diseño de plantas, supervisar el rendimiento, resolver problemas, la planificación empresarial y la gestión de activos. Aprenda cómo puede tener una réplica digital de su planta que provea recomendaciones concretas para la toma de decisiones más efectivaAllOverview
Portuguese: UniSim: Apllicações Práticas de um Digital TwinVenha conhecer como Digital Twin dinâmicos têm sido usados como soluções cruciais na implementação de ativos de processo de alto desempenho. Os benefícios são percebidos imediatamente por meio de uma partida de planta segura e sem falhas e continuam a ser acumulados durante a fase de operação e melhoria. Com o foco atual em iniciativas de transformação digital e IIOT, a aplicação de Digital Twins dinâmicos têm melhorado substancialmente o desempenho e o retorno sobre o investimento por meio de análises eficientes e realistas e tomada de decisões para engenharia, operações e manutenção.AllOverview
4GL Modeling Language with UniSim DesignUniSim EO 4GL is a domain specific language for process modeling that enables easier and faster custom model development than the workflow with existing UniSim extensions. It can also be used for general custom calculations and flowsheet overview models that are more maintainable than the use of spreadsheets. This webinar will cover the basics of the 4GL modeling language and demo some simple use cases to help users get started using the language for model development and custom calculations. There will also be a brief description of the use cases for the 4GL modeling language in the development of Nutrien’s ammonia plant digital twin models.AllEquation Oriented Modeling
    

CONTACT US