/content/process/us/en/search.html
Scheduled Maintenance: This site is scheduled for planned maintenance on Sunday, May 17th from 01:00 AM EST to 11:00 PM EST (Sunday, May 17th from 05:00 AM UTC to 15:00 PM UTC). We appreciate your patience during this time.

PRODUCTS

UNISIM® DESIGN

UniSim Design is the core steady state flowsheeting environment. It provides an intuitive and interactive process modeling solution that enables engineers to create steady state models through the appropriate selection of thermodynamics properties, feed compositions and conditions; unit, control, and logic operations.


UNISIM DYNAMIC OPTION

UniSim Dynamic Option provides dynamic simulation capability and is fully integrated within the UniSim Design environment. A steady-state model can be easily converted into a dynamic model with the use of the dynamics assistant. The dynamic model offers rigorous and high-fidelity results with a very fine level of equipment geometry and performance details. Special features for dynamic modeling include pressure-flow dynamics, a rich set of control functionality to support process control and detailed process monitoring, cause and effect matrices, and an event scheduler.


UNISIM CASE LINKER

UniSim Case Linker Allows users to link dynamics cases on multiple CPUs.


UNISIM EO (EQUATION ORIENTED)

UniSim EO is a simulation environment under which equations are solved simultaneously to reach solutions faster, making it suitable for both design and optimization applications. An integral part of the UniSim EvOlution platform, the UniSim EO environment leverages Honeywell’s proprietary NOVA solver. This solver is well suited for solving hundreds of thousands of equations with up to a thousand degrees of freedom, so it can be employed to simulate sizeable processes across all industries, for offline and online applications.


UNISIM OPTIMIZE

UniSim Optimize is an option in addition to the optimizer which is offered with UniSim Design. It includes a number of optimization algorithms (SQP, MINLP and NOVA), allowing UniSim Design to handle more complex optimization problems than the Original Optimizer, and a utility for data reconciliation, which allows models to be matched to operational data.


UNISIM REFINING REACTORS

UniSim Refining Reactors are unit operations built within the UniSim EO environment and represent kinetic, medium-high fidelity unit operations that reflect refinery conversion units. The following modules are currently available:

  • UniSim Hydrocracker
  • UniSim Hydrotreater
  • UniSim Catalytic Reformer
  • UniSim Isomerization Reactor
  • UniSim Alkylation Reactor

The refining reactor modules can be calibrated using engineering data or real plant data, leveraging the data reconciliation utility in UniSim Design. Also, in conjunction with the LP vector generation utility, the refining reactors may be used to generate LP vectors, for use in scheduling and planning tools


UNISIM FLARE

UniSim Flare is a steady state flare and relief network simulator used to design new flare and vent systems from relief valve to flare tip, or to rate existing systems to ensure that they can handle all possible emergency scenarios. UniSim Flare can also be used to debottleneck an existing flare system that no longer meets the need for safe operation in a plant.


UNISIM BLOWDOWN CUSTOMIZE

UniSim Blowdown Customize is a dynamic utility which is used for sizing, rating and material selection of blowdown systems. This technology:

  • accurately predicts blowdown system dynamics and complies with the fire method of the API 521 6th edition standard, thus ensuring their designs are safe and reliable
  • considers blowdown vessel networks, pipes, and restriction orifices, eliminating assumptions and fudge-factors that result in costly overdesign
  • gives the possibility to test blowdown schedules and simulate what-if scenarios throughout the blowdown network, which enables engineering workflow and gives better insight for safety system design.


UNISIM PRS (PRESSURE RELIEF SYSTEM)

UniSim PRS is a standalone tool for the sizing, rating and validation of pressure relief devices (pressure relief valves and rupture disks) and surrounding pipes (including multiple elements of different diameters). It supports gas, liquid or mixed phase fluids (with or without partial disengagement) and a number of relief scenarios. It provides guided assistance and it generates datasheets and reports. It follows the API/NFPA/ASME code requirements for pressure vessels and storage tanks and CGA code requirements for portable containers.


UNISIM SPIRAL WOUND TUBE BUNDLE

UniSim Spiral Wound Tube Bundle Option accurately models complex spiral wound tube bundle exchangers commonly found in LNG production.


UNISIM GASIFIER

UniSim Gasifier Option unlocks the gasifier operation block inside UniSim Design, allowing the user to model these complex units in both steady state and dynamic modes.


UNISIM THERMOWORKBENCH

UniSim ThermoWorkBench provides users with the ability to create and analyze thermodynamic packages by regressing parameters against laboratory data and for analyzing the resulting predicted phase equilibria behavior. These packages may then be used in UniSim Design or other application using UniSim Thermo. UniSim ThermoWorkbench also allows users to perform azeotropic calculations for multiple compound systems, and to view results using a number of different graphical tools such as Txy and ternary phase equilibria diagrams.


UNISIM EXCHANGERNET

UniSim ExchangerNet is an advanced tool for the design and optimization of heat exchanger networks, pinch analysis, and capital and operational cost optimization.


UNISIM EXCHANGERNET OPERATIONS OPTION

UniSim ExchangerNet Operations Option module may be used to monitor the plant operation of the heat-exchanger networks and understand the impact of different modes of operation on operating costs.


UNISIM HEAT EXCHANGERS

UniSim Heat Exchangers is a suite of products that allow thermal specialists to design, check, simulate, and rate heat exchange equipment rigorously. Used on their own, they enable the determination of the optimum heat exchanger configuration that satisfies all process constraints. Integrated with UniSim Design, opportunities for capital savings in the overall process design may be identified. These products are the result of over 35 years of industry collaboration and research. The heat exchanger products offered in this suite include:

  • UniSim Shell-Tube Exchanger Modeler (STE) – For the detailed thermal design, checking or simulation of shell and tube heat exchangers
  • UniSim Cross Flow Exchanger Modeler (CFE) - For modeling cross-flow (air-cooled and heat recovery) heat exchangers.
  • UniSim Plate-Fin Exchanger Modeler (PFE) - For modeling multi-stream plate-fin heat exchangers made from brazed aluminum, stainless, steel or titanium
  • UniSim Fired Process Heater (FPH) - For modeling gas or oil- fired process heaters
  • UniSim Plate Heat Exchanger Modeler (PHE) - For modeling plate heat exchanges (gasketed, frame, welded, brazed)
  • UniSim Feedwater Heater Modeler (FWH) - For modeling power plant feedwater heaters
  • UniSim Process Pipeline Modeler (PPL) - For designing and checking the performance of unbranched pipeline systems carrying single-phase or two-phase fluids.


3RD PARTY PRODUCTS LINKED TO UNISIM DESIGN

UniSim Design can be linked to several technologies developed by our partners. Some of them are directly commercialized by Honeywell, and are available for our customers within the Unisim Design Suite install package. They require a specific license to run (supplied by Honeywell), provided customer has the entitlement to run such 3rd party product within their software license agreement.

CONTACT US