/content/process/us/en/search.html

i o modules

CIOM-A I/O Family

The CIOM-A family provides a large selection of I/O modules and field level network gateways in a compact chassis-based design. It provides a flexible and robust solution where module redundancy is not an essential requirement.

Overview
The CIOM-A family comes with the following features:
  • Large selection of traditional I/O module types
  • Comprehensive coverage for field networks and smart device protocols (HART, FOUNDATION fieldbus, ProfiBus, DeviceNet)
  • Comprehensive set of chassis types (4, 7, 10, 13, and 17 module slot types)
  • Modules are powered through an integrated power supply (optionally redundant) 
  • I/O communicates over hi-speed ControlNet (optionally redundant) using a deterministic publish/subscribe methodology.
CIOM-A modules can be placed local or remote to the control processor. Field wiring can be landed on a removable terminal block that mounts at the front of the module or through factory wired remote terminal assemblies.
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
CC-PAOX01
Analog Output Module (16)
CC-PAOX01
Analog Output Module (16)
CC-PDOD51
DO - 24V BUSSED OUT - OPEN DRAIN (32)
CC-PDOD51
DO - 24V BUSSED OUT - OPEN DRAIN (32)
CC-PUIO01
UNIVERSAL I/O MODULE, SERIES-C
CC-PUIO01
UNIVERSAL I/O MODULE, SERIES-C
CC-TDIL51
DI 24V IOTA (32)
CC-TDIL51
DI 24V IOTA (32)
CC-TDIL61
DI 24V IOTA Red. (32)
CC-TDIL61
DI 24V IOTA Red. (32)
CC-TDOD51
DO 24V Buss IOTA (32)
CC-TDOD51
DO 24V Buss IOTA (32)
CC-TDOD61
DO 24V Buss IOTA Red. (32)
CC-TDOD61
DO 24V Buss IOTA Red. (32)
CC-TUIO01
UIO Non Red IOTA
CC-TUIO01
UIO Non Red IOTA
CC-TUIO11
UIO Red IOTA
CC-TUIO11
UIO Red IOTA