fuel delivery accessories
Ultrasonic flow meter DU
For metering gas where no calibration is required, display of the quantity consumed and current flow rate, ultrasonic measurement, suitable for intermittent operation, output signal: 4-20 mA.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- Measuring range: 5 to 1600 m3/h
- DN: 50 to 150
- Connection: flange or installation between two flanges
- pu: max. 4 bar for gas
- 16 bar for air and inert gases
Connections & Interfaces
- Connection Type
- Flange or installation between two flanges
Inputs, Outputs & Signal Interfaces
- Output Signal
- 4 to 20 mA
Processing & Performance Metrics
- Measuring Range
- DN 50 to 150
Connections & Interfaces
- Connection Type
- Flange or installation between two flanges
Inputs, Outputs & Signal Interfaces
- Output Signal
- 4 to 20 mA
Processing & Performance Metrics
- Measuring Range
- DN 50 to 150
- Connection Type : Flange or installation between two flanges
- Output Signal : 4 to 20 mA
- Measuring Range : DN 50 to 150
Please sign in to view part numbers available for purchase based on your account Sign In