/content/process/us/en/search.html

oil accessories

Electric Oil Line Heater LHE

The Hauck LHE Electric Oil Line Heater is designed to supply the heat necessary to lower fuel oil viscosity to that required at the burner for proper atomization.

Overview
Designed to lower the fuel oil viscosity from a nominal pumping viscosity of 2000 SSU (4.3 X 10-4 m2/sec) to the atomizing viscosity of 90 SSU (1.8 X 10-5 m2/sec). The heater’s unique design allows for heat exchanger tubes to be easily removed to facilitate cleaning of any coking buildup. Hauck’s LHEs are available in a wide range of heating inputs from 10 to 250 kW to meet specific application requirements.

Features & Benefits:
  • Precise digital temperature control
  • Low watt density design
  • Rugged construction
  • Removable heat exchanger tubes for ease of cleaning
  • Removable heating elements
  • Oil flow switch
  • UL listed control panel
  • Minimal field wiring Benefits:
  • Five year heating element warranty
  • Uniform heat transfer
  • Reduced coking and maintenance downtime
  • Long service life
  • Safe operation with control panel and oil flow switch
Specifications

Applications & Compatibility

  • Purpose
    • Heats fuel oil to lower viscosity for proper burner atomization (from ~2000 SSU to 90 SSU)

Performance, Flow & Capacity

  • Heating Input Range
    • 10 to 250 kW

Overview

  • Product Type
    • Oil Line Heater — Electric Type

Applications & Compatibility

  • Purpose
    • Heats fuel oil to lower viscosity for proper burner atomization (from ~2000 SSU to 90 SSU)

Performance, Flow & Capacity

  • Heating Input Range
    • 10 to 250 kW

Overview

  • Product Type
    • Oil Line Heater — Electric Type
  • Purpose : Heats fuel oil to lower viscosity for proper burner atomization (from ~2000 SSU to 90 SSU)
  • Heating Input Range : 10 to 250 kW
  • Product Type : Oil Line Heater — Electric Type
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
101030385
ELMNT,12KW,380V/50HZ,TYPE FH,W/GSKT,SPCL
101030385
ELMNT,12KW,380V/50HZ,TYPE FH,W/GSKT,SPCL
HK300643
HTR,LHE20C,ELECT LINE,20KW PROC HTG CLH
HK300643
HTR,LHE20C,ELECT LINE,20KW PROC HTG CLH
HK300646
HTR,LHE40C,ELECT LINE,40KW PROC HTG CLH
HK300646
HTR,LHE40C,ELECT LINE,40KW PROC HTG CLH
HK300647
HTR,LHE50C,ELECT LINE,50KW PROC HTG CLH
HK300647
HTR,LHE50C,ELECT LINE,50KW PROC HTG CLH
HK300648
HTR,LHE60C,ELECT LINE,60KW PROC HTG CLH
HK300648
HTR,LHE60C,ELECT LINE,60KW PROC HTG CLH
HK300649
HTR,LHE75C,ELECT LINE,75KW PROC HTG CLH
HK300649
HTR,LHE75C,ELECT LINE,75KW PROC HTG CLH
HK300658
HTR,SHE20B,ELECT LINE,20KW PROC HTG SH 2
HK300658
HTR,SHE20B,ELECT LINE,20KW PROC HTG SH 2
HK300661
HTR,SHE35B,ELECT LINE,35KW PROC HTG SH 3
HK300661
HTR,SHE35B,ELECT LINE,35KW PROC HTG SH 3
HK300662
HTR,SHE40B,ELECT LINE,40KW PROC HTG SH 4
HK300662
HTR,SHE40B,ELECT LINE,40KW PROC HTG SH 4
HK300663
HTR,SHE45B,ELECT LINE,45KW PROC HTG SH 4
HK300663
HTR,SHE45B,ELECT LINE,45KW PROC HTG SH 4