/content/process/us/en/search.html

oil accessories

Flexible Metal Oil Hose FOH

Flexible Oil Hoses provide a safeguard against the hazards of oil leakage.

Overview
Flexible metal oil hoses are available in two types of construction:
  • Steel, made from a continuous piece of seamless drawn steel tubing, having deep convolutions to allow the necessary flexibility and a braided steel wire casing with male connections
  • Bronze, made from seamed brass hose with a braided bronze wire casing and fixed nipple male connections
Specifications

Dimensions & Size Specifications

  • Nominal Diameters
    • 1/4, 3/8, 1/2, 1

Product Overview & Classification

  • Construction Type
    • Deep convoluted metal hose

Dimensions & Length Specifications

  • Standard Length
    • 18, 24

Connections & Interfaces

  • End Connections
    • Male threaded connections, Brazed nipple male connections

Material Specifications

  • Hose Material
    • Seamless drawn steel tubing
  • Material
    • Steel, Bronze (Brass)

Applications & Compatibility

  • Applications
    • Oil transfer/oil supply

Dimensions & Size Specifications

  • Nominal Diameters
    • 1/4, 3/8, 1/2, 1

Product Overview & Classification

  • Construction Type
    • Deep convoluted metal hose

Dimensions & Length Specifications

  • Standard Length
    • 18, 24

Connections & Interfaces

  • End Connections
    • Male threaded connections, Brazed nipple male connections

Material Specifications

  • Hose Material
    • Seamless drawn steel tubing
  • Material
    • Steel, Bronze (Brass)

Applications & Compatibility

  • Applications
    • Oil transfer/oil supply
  • Nominal Diameters : 1/4, 3/8, 1/2, 1
  • Construction Type : Deep convoluted metal hose
  • Standard Length : 18, 24
  • End Connections : Male threaded connections, Brazed nipple male connections
  • Hose Material : Seamless drawn steel tubing
  • Applications : Oil transfer/oil supply
  • Material : Steel, Bronze (Brass)
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Part Number
Description
Leaf Category
Thumbnail
Add to list