oil accessories
Oil Viscosity Control OVC
The Hauck OVC Oil Viscosity Control takes the inconvenience and guess work out of burning waste, recycle and heavy fuel oils.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- The fuel oil viscosity controls the pre-heater temperature instead of the pre-heater temperature controlling oil viscosity
- Provides constant automatic fuel oil viscosity at the burner
- Improves burner performance by eliminating oil viscosity fluctuations especially between loads of fuel
- Improved efficiency to the transfer oil heating system by eliminating excessive burner fuel heating by the transfer oil
- Eliminates the constant manual monitoring and checking of burner oil viscosity
- Easily retrofitted to existing oil transfer heaters
Temperature Control/Measurement
- Temperature Input Signal
- 4 to 20 mA oil temperature input
Measurement, Media & Physical Properties
- Viscosity Input Signal
- 4 to 20 mA from viscosity transmitter
Environmental Conditions
- Enclosure Rating
- NEMA 4
Applications & Compatibility
- Applications
- Maintains constant automatic fuel oil viscosity at the burner
Control, Logic & Functional Behavior
- Functions
- Automatically monitors oil viscosity and adjusts oil temperature to maintain a set viscosity at the burn
Fuel, Gas & Media Specifications
- Fuel Type
- Waste oil, recycled oil, heavy fuel oil
Standards & Certifications
- Approvals
- NFPA
Temperature Control/Measurement
- Temperature Input Signal
- 4 to 20 mA oil temperature input
Measurement, Media & Physical Properties
- Viscosity Input Signal
- 4 to 20 mA from viscosity transmitter
Environmental Conditions
- Enclosure Rating
- NEMA 4
Applications & Compatibility
- Applications
- Maintains constant automatic fuel oil viscosity at the burner
Control, Logic & Functional Behavior
- Functions
- Automatically monitors oil viscosity and adjusts oil temperature to maintain a set viscosity at the burn
Fuel, Gas & Media Specifications
- Fuel Type
- Waste oil, recycled oil, heavy fuel oil
Standards & Certifications
- Approvals
- NFPA
- Temperature Input Signal : 4 to 20 mA oil temperature input
- Viscosity Input Signal : 4 to 20 mA from viscosity transmitter
- Enclosure Rating : NEMA 4
- Applications : Maintains constant automatic fuel oil viscosity at the burner
- Functions : Automatically monitors oil viscosity and adjusts oil temperature to maintain a set viscosity at the burn
- Fuel Type : Waste oil, recycled oil, heavy fuel oil
- Approvals : NFPA
Please sign in to view part numbers available for purchase based on your account Sign In