oil accessories
Oil 'Y' Strainers
Oil 'Y' strainers provide maximum protection against debris in control components such as shut off valves, Oil 'Y' strainers provide maximum protection against debris in control components such as shut off valves, control valves and metering valves.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
- 59 Series oil strainers are constructed of cast bronze with stainless steel screen material and include a blow-off plug for ease of cleaning trapped debris from the strainer
- Maximum pressure for oil and gas applications is 400 psi (2760 kPa) at 150°F (66°C) fluid temperature
- For applications above 150°F (66°C), the maximum pressure decreases
Overview
- Series
- 59
Performance, Flow & Capacity
- Flow Coefficient (Cv/Kvs)
- 5.6 to 39
Pressure Specifications
- Maximum Pressure
- 400 psi (2760 kPa) at 150 deg F (66 deg C)
Material Specifications
- Material
- Cast Bronze
Overview
- Series
- 59
Performance, Flow & Capacity
- Flow Coefficient (Cv/Kvs)
- 5.6 to 39
Pressure Specifications
- Maximum Pressure
- 400 psi (2760 kPa) at 150 deg F (66 deg C)
Material Specifications
- Material
- Cast Bronze
- Series : 59
- Flow Coefficient (Cv/Kvs) : 5.6 to 39
- Maximum Pressure : 400 psi (2760 kPa) at 150 deg F (66 deg C)
- Material : Cast Bronze
Filters
Please sign in to view part numbers available for purchase based on your account Sign In