/content/process/us/en/search.html

Residential Medium Pressure Regulators

SR100

A compact, high capacity service regulator for residential or light commercial/industrial applications. Inlet pressures up to 125 PSIG (8.6 bar). Sizes 3/4” x 3/4", 3/4” x 1”, 1” x 1" With full capacity internal relief valve.

Overview
The SR100 regulator with full capacity internal relief valve. Body variants 90 Degree (Right Angle), 180 Degree (Straight-Flow) or Offset Valve Body . Conforms to ANSI Code B109.4-1998, and CGA Service-Type Regulator Specification CAN/CGA-6.18-M95. Temperature range -20°F to +150°F (-30°C to 65°C). Outlet pressure range 6”WC to 2 PSIG (15 - 138 mbar). It can be mounted in either a vertical or horizontal orientation, is suitable for use with using various hydrocarbon or other non-corrosive gases.
Data Sheet
Name
Description
File Size
Date
Size
SR100 Regulator Data Sheet
application/pdf 329.01 KB
7/10/2023
329.01 KB
Name
Description
File Size
Date
Size
SR100 Regulator Data Sheet
application/pdf 329.01 KB
7/10/2023
329.01 KB
Name
Description
File Size
Date
Size
SR100 Regulator Data Sheet
329.01 KB
7/10/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime
Category@category|Type@type

Filters

Product Number
Part Number
Description
Add to list
70008G002
PLUNGER ASSEMBLY SR100 B70
70008P006
PLUNGER SR100
70016P019
PIN LEVER SR100
73322P006
GUIDE, PLUNGER SR100
73527G006
DIAPHRAGM ASSEMBLY RV 12" SR100
73938P003
LEVER SR100
78070P160
TAG IDENTIFICATION 1/8 OR.
78070P209
TAG IDENTIFICATION 1/4
78071P058
TAG (XXXX ORIF + DATE)