/content/process/us/en/search.html

Irrigation Meters

R1200

The meter is available in seven sizes from DN50 to DN200, and operates at temperatures up to 50°C and a maximum working pressure of 16 bar.

Overview
The R1200 meter has been designed specifically for agricultural conditions and complies with strict European Standards. The flow of water is unrestricted and allows any suspended solids to pass through without jamming.

Available in seven sizes from 50mm to 200mm.

Features & Benefits
  • Paddle wheel design for unhindered flow
  • Long-lasting, wear-resistant materials
  • Tamper-proof dry dial register (IP68)
  • Removable mechanism for easy maintenance
  • Suitable for horizontal and vertical installation
  • Optional reed switch single pulser
  • Maximum operating temperature: 30°C.
  • Operation guaranteed up to 50 °C
  • Nominal pressure (PN): 10 or 16 bar
  • Approved to the latest European Directive 2004/22/EC
Data Sheet
Name
Description
File Size
Date
Size
R1200 Ficha Técnica Spanish Data Sheet
application/pdf 178.39 KB
10/31/2023
178.39 KB
R1200 Fiche Technique French Data Sheet
application/pdf 1.88 MB
10/31/2023
1.88 MB
R1200 Data Sheet English
application/pdf 2.51 MB
10/31/2023
2.51 MB
Name
Description
File Size
Date
Size
R1200 Ficha Técnica Spanish Data Sheet
application/pdf 178.39 KB
10/31/2023
178.39 KB
R1200 Fiche Technique French Data Sheet
application/pdf 1.88 MB
10/31/2023
1.88 MB
R1200 Data Sheet English
application/pdf 2.51 MB
10/31/2023
2.51 MB
Name
Description
File Size
Date
Size
R1200 Ficha Técnica Spanish Data Sheet
178.39 KB
10/31/2023
R1200 Fiche Technique French Data Sheet
1.88 MB
10/31/2023
R1200 Data Sheet English
2.51 MB
10/31/2023
Name
Description
File Size
Date
Size
No support documents tagged to this product
An error occurred . Please try after sometime

Category@category|Type@type

Filters

Product Number
Part Number
Description
Leaf Category
Thumbnail
Add to list
GMWI125
COMPTEUR D'IRRIGATION À HÉLICE DN125
GMWI125
COMPTEUR D'IRRIGATION À HÉLICE DN125
GMWI150
COMPTEUR D'IRRIGATION À HÉLICE DN150
GMWI150
COMPTEUR D'IRRIGATION À HÉLICE DN150
GMWI200
COMPTEUR D'IRRIGATION À HÉLICE DN200
GMWI200
COMPTEUR D'IRRIGATION À HÉLICE DN200
GMWI50
COMPTEUR D'IRRIGATION À HÉLICE DN50
GMWI50
COMPTEUR D'IRRIGATION À HÉLICE DN50
GMWI65
COMPTEUR D'IRRIGATION À HÉLICE DN65
GMWI65
COMPTEUR D'IRRIGATION À HÉLICE DN65
GMWI80
COMPTEUR D'IRRIGATION À HÉLICE DN80
GMWI80
COMPTEUR D'IRRIGATION À HÉLICE DN80
QQC14041
R1200 40 40 050 200 N P2
QQC14041
R1200 40 40 050 200 N P2
QQC14045
R1200 63 40 065 200 N P2
QQC14045
R1200 63 40 065 200 N P2
QQC14050
R1200 63 40 080 225 N P2
QQC14050
R1200 63 40 080 225 N P2
QQC14055
R1200 100 40 100 250 N P2
QQC14055
R1200 100 40 100 250 N P2