lora
HBG3 Wavepulse
Pulse to radio module for mobile and stationary data collection
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
responsive and efficient. The integrated LPWAN long range technology
ensures highest data collection rates even in the most difficult installation
conditions - every day. The latest LoRaWAN and Sigfox technology
gives exceptional reading range even reaching meters in difficult
locations. The combination with an additional mobile Drive-By mode
creates a most flexible solution platform for customers.
The WAVEPULSE 868 HB-G3 allows the utility to collect more customer
usage information with e.g. hourly consumption information, allowing
them to improve customer service, satisfaction and to reduce
Non-Revenue Water (NRW).
Power
- Battery Lifetime
- 15 years
General Overview
- Usage Benefits
- Enables flexible, responsive and efficient meter data collection, including difficult installation locations
- Intended Use
- Mobile and stationary meter data collection
Communication
- Radio Modes
- Walk‑by, Drive‑by, Fixed Network
- Radio Frequency
- 868 MHz, maximum 25 mW
- LPWAN Technologies
- LoRaWAN, Sigfox
Protection
- Protection Class
- IP68
Operating Conditions
- Operational Temperature
- -5 to +45 deg C
Compatibility
- Meter Compatibility
- Volt-free digital pulsers
Data Collection
- Data Types & Alarms
- Meter index, backflow, historic readings, alarms, minimum and maximum values
Security
- Data Encryption
- According to network security (AES)
Configuration
- Configuration Method
- 2‑way radio interface
Physical
- Cable Length
- 2.9 meters
Power
- Battery Lifetime
- 15 years
General Overview
- Usage Benefits
- Enables flexible, responsive and efficient meter data collection, including difficult installation locations
- Intended Use
- Mobile and stationary meter data collection
Communication
- Radio Modes
- Walk‑by, Drive‑by, Fixed Network
- Radio Frequency
- 868 MHz, maximum 25 mW
- LPWAN Technologies
- LoRaWAN, Sigfox
Protection
- Protection Class
- IP68
Operating Conditions
- Operational Temperature
- -5 to +45 deg C
Compatibility
- Meter Compatibility
- Volt-free digital pulsers
Data Collection
- Data Types & Alarms
- Meter index, backflow, historic readings, alarms, minimum and maximum values
Security
- Data Encryption
- According to network security (AES)
Configuration
- Configuration Method
- 2‑way radio interface
Physical
- Cable Length
- 2.9 meters
- Battery Lifetime : 15 years
- Usage Benefits : Enables flexible, responsive and efficient meter data collection, including difficult installation locations
- Radio Modes : Walk‑by, Drive‑by, Fixed Network
- Radio Frequency : 868 MHz, maximum 25 mW
- Protection Class : IP68
- Operational Temperature : -5 to +45 deg C
- Meter Compatibility : Volt-free digital pulsers
- LPWAN Technologies : LoRaWAN, Sigfox
- Intended Use : Mobile and stationary meter data collection
- Data Types & Alarms : Meter index, backflow, historic readings, alarms, minimum and maximum values
- Data Encryption : According to network security (AES)
- Configuration Method : 2‑way radio interface
- Cable Length : 2.9 meters
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In