/content/process/us/en/search.html
We are currently facing intermittent slowness in the site. Our team is working diligently to resolve it. Thank you for your patience and understanding.

Honeywell Versatilis® Transmitter

Honeywell Versatilis® Transmitters unlock the possibilities for condition-based monitoring of rotating equipment, including pumps, motors, compressors, fans, blowers and gearboxes. Low power consumption and easy installation helps manufacturers to deploy it at a scale while keeping OPEX low.

Contact Us

What are Honeywell Versatilis® Transmitters?

Honeywell Versatilis® Transmitter is a multi-variant sensor based on the latest LoRaWAN® protocol communication technology. Its inherently low power, compact design and quick and easy installation and commissioning mean manufacturers can deploy it at scale while keeping CAPEX and OPEX low. The Honeywell Versatilis® Transmitter uses long-range, low-energy LoRaWAN® protocol to efficiently relay data relating to rotating equipment health and the ambient environment over large areas. It also supports BLE communications for quick and reliable configuration and troubleshooting.

How do Honeywell Versatilis® Transmitters work?

The transmitters combine best-in-class MEMS (micro electro-mechanical system) based sensing technology with a low-power design, open and secure wireless communication technologies, and user-friendly installation and operation. 

Discover More

Honeywell Versatilis™ Transmitters unlock the possibilities for condition-based monitoring of rotating equipment, including pumps, motors, compressors, fans, blowers, and gearboxes. Wide-ranging capabilities help customers maximize uptime, reliability and efficiency.

Digitizing assets, processes and ambient conditions
Automating field data collection
Condition monitoring of Motors and Pumps
Monitoring of fans and blowers

What is supported?

The Honeywell Versatilis Transmitters measure and transmit 3-axis vibration, surface temperature, acoustics and environmental parameters include ambient temperature, barometric pressure and relative humidity. These transmitters reduce manual intervention and enhance equipment reliability and efficiency.

Configuration

Honeywell Versatilis Transmitters can be configured quickly and easily through the Honeywell Versatilis Connect Bluetooth application. Customers can download the application from the respective App stores on to almost any PC, smart phone, tablet and even our Honeywell Versatilis Configurator Tablet.

Supported platforms for Honeywell Versatilis Connect

Honeywell Versatilis Connect Application is available on Android, iOS and Windows platforms.

Where is the data saved?

While the sensor offers sufficient memory to store the data over several days for analyzing and troubleshooting equipment health in case of an event, there are also flexible options for data storage on-premises according to customers’ applications and preferences.

User access

Users can view data through the Bluetooth App from a handheld device, including a phone or tablet, for troubleshooting. Data can also be accessed remotely through Experion Equipment Health Monitoring software solution.

Honeywell Versatilis transmitters offer a wide range of application possibilities, including the following:

  • Monitoring the health of rotating equipment like pumps, motors, compressors, fans and blowers
  • Ambient monitoring of warehouses, control rooms and life science facilities
  • Honeywell Versatilis® Transmitters for ambient environment and equipment health monitoring.             
  • Enable Autonomous as well as Sustainable Operations               
  • Local Technical Support                
  • Up to 5-year battery life leading to lowest lifecycle cost                 

Ambient Temperature

Relative Humidity

 

Surface Temperature

 

Barometric Pressure

 

Acoustics

 

LoRA and Bluetooth® Wireless Technoloogy


Magnetic Adapter


Adhesive Adapter


Threaded Adapter

Honeywell introduces equipment health monitoring solutions to maximize uptime and reliability by providing users with key insights on equipment performance.

  

 

 

  

 

 

Honeywell Versatilis® Transmitter
Honeywell Versatilis® Transmitter is a multi-variant sensing platform based on the latest LoRaWAN® protocol communication technology. Low power consumption and easy installation helps manufacturers to deploy it at a scale while keeping OPEX low.
Learn More
Honeywell Versatilis® Connect Application
The Honeywell Versatilis Connect is a mobile application that provides the flexibility and scalability to perform complete device configuration and initiate LoRaWAN provisioning.
Learn More
Honeywell Versatilis® Experion EHM
The Honeywell Versatilis Experion EHM solution is an on-premises, end-to-end remote monitoring solution designed to monitor the Honeywell Versatilis Transmitter product line.
Learn More

Contact Us Now

To inquire about Honeywell Versatilis or to contact your Honeywell Account Manager or an authorized Channel Partner, please complete the form and select ‘Contact Sales’. Honeywell Account Managers and authorized Channel Partners are available in all global locations for support and are available to answer your inquiry in a timely fashion.