Uncategorized
C210 Series
The C210S pneumatic control valve from Honeywell’s Gorter product line comprises a single seated globe valve and a pneumatic actuator, and is specifically designed for natural gas applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The C210S can be optionally supplied with any actuator or positioner available on the market. Its specially designed valve seat is protected from possible erosion caused by flow contaminants.
The pneumatic control valve offers:
- Special patented valve seat with an erosion-free enclosure
- Excellent control characteristics
- High degree of control accuracy
- Low lock-up pressure
- Fast response
- Noise reduction of up to 40 dB(A) through use of patented techniques and a noise reducing cage
- Lower maintenance costs
- High specific flow rate due to its hydrodynamic design.
Technical specifications of the C210 Series include:
- Pressure class: ANSI 150, ANSI 300, ANSI 600
- Inlet pressure range: 19 bar ANSI 150; 50 bar ANSI 300; 100 bar ANSI 600
- Outlet pressure range: 1-19 bar ANSI 150; 1-50 bar ANSI 300; 1-100 bar ANSI 600
- Operating temperature range: -20°C to +80°C
- Ambient temperature range: -30°C to +80°C
The C210 Series offers smooth and quiet operation, tight shut-off and a long life.
Please sign in to view part numbers available for purchase based on your account Sign In