Uncategorized
Cocon 26
The Cocon 26 from Honeywell's Gorter product line is an underground compact installation with filter, equipped for a supply pressure of up to 19 bar and a delivery pressure from 10 mbar upwards. It complies with inspection criteria VP 702 of the DVGW
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Cocon 26 offers the following features:
- Underground: No impact on the landscape.
- Totally vandal-proof.
- Low noise level: Considerably lower noise levels than produced by gas pressure regulation installations on the surface.
- Low maintenance: Site inspections and maintenance in the workshop are simple, thanks to the exchangeable connector unit. The complete connector unit can be exchanged within ten minutes.
- Compact construction: Simple installation and removal.
- Waterproof: Due to twin seals.
Technical specifications for Cocon 26 include:
- Medium: Gases in gas group 2 as listed in DVGW work sheet G260 I
- Supply pressure: 0.3 - 19 bar
- Minimum delivery pressure: 10 mbar
- KG value: 1300 m3/hour
- Nominal inlet size: DN 50
- Nominal outlet size: DN 150
- Flanges in accordance with: PN 16 / DIN 2633 or ANSI 150 RF standard.
Cocon 26 offers several benefits compared to on-ground installations, including reduced environmental impact, lower noise levels, protection against vandalism and minimal maintenance requirements.
Please sign in to view part numbers available for purchase based on your account Sign In