Uncategorized
Cocon 13
The Cocon 13 is the smallest model in the Cocon series of underground modules from Honeywell’s Gorter product line.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Cocon 13 offers the following features:
- Underground: Landscape remains unaffected.
- Vandal-proof.
- Low noise level: Considerably lower noise levels than produced by gas pressure regulation installations on the surface.
- Low maintenance: Site inspections and maintenance in the workshop are simple, thanks to the exchangeable connector unit. The complete connector unit can be exchanged within ten minutes.
- Compact construction: Simple installation and removal.
- Waterproof: Due to twin seals.
- Optional safety relief valve.
Technical specifications for the Cocon 13 include:
- Medium: Gases in gas group 2 as listed in DVGW worksheet G260 L
- Supply pressure: 0.3 - 25 bar (higher pressure classes available)
- Minimum delivery pressure: 10 mbar
- Minimum delivery pressure: 450 (Flow-coefficient)
- Nominal inlet size: DN 25, DN 50
- Nominal outlet size: DN 80, DN 100
- Flanges in accordance with: PN 16 / PN 25 / DIN 2633 or ANSI 150 RF / ANSI 300 RF.
Cocon 13 reduces environmental impact and noise pollution, while offering protection against vandalism or accidents.
Please sign in to view part numbers available for purchase based on your account Sign In